Item no. 858-307
Relay module; Nominal input voltage: 110 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Red status indicator; Module width: 31 mm; 1,50 mm²
DC load limit curve
![120_0200000b0000d2a9000100b6_DE 120_0200000b0000d2a9000100b6_DE](/medias/120-0200000b0000d2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ2fGltYWdlL2pwZWd8YUdZM0wyaGxOeTh4TkRBd01qYzRPVEl5TURNNE1pOHhNakJmTURJd01EQXdNR0l3TURBd1pESmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDkyNzdlOTU2MDE5YzJjYmRlYTRiYThkZWUwMDM0MDkxZTZmMDNmNDBmYTM4NGFkZTA5MDQ1NzIyNmU3YTYxZjg)
![120_0200000b000136d5000100b6_DE 120_0200000b000136d5000100b6_DE](/medias/120-0200000b000136d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURrMkwyZzBNUzh4TkRRNU5EQTJPVFU0TnprNU9DOHhNakJmTURJd01EQXdNR0l3TURBeE16WmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDlhMmVjZDI2ZWY2ZmYzOWJhZDk3ZDJlYzA4NDhhMzY2YzNlMWJiYjIzMjIzNjI1ZmEwYzliYmYzZDUwZjI5ZDI)
![120_0200002400032535000100b6_DE 120_0200002400032535000100b6_DE](/medias/120-0200002400032535000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURRM0wyaG1NUzh4TXpJME9ETTRNRFEyT1RJM09DOHhNakJmTURJd01EQXdNalF3TURBek1qVXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGExZWZlZmY4MzY4Y2MwNzk2NzEwNGE4N2E4Mzg5YjI1YmFiYmI1ZmM5NjcwNTBmNmRlM2ZiMmZhM2FjMDQ)
![120_0200001b00014835000200b6_EN 120_0200001b00014835000200b6_EN](/medias/120-0200001b00014835000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTE0fGltYWdlL2pwZWd8YURrd0wyZ3pZaTh4TkRVM01UWTJNakkwTlRreE9DOHhNakJmTURJd01EQXdNV0l3TURBeE5EZ3pOVEF3TURJd01HSTJYMFZPTG1wd1p3fDg2M2RmNTY4ZDhlNTgwOTVjZWY3Y2MzMTcyMDY0Y2NiOGY3ZGY1ZmRmMDcwMTI0ZjVhNTU3YWMwMGJmNGYzNzU)
Item no. 858-307
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 858-307
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request