Item no. 859-305
Relay module; Nominal input voltage: 48 VDC; 1 changeover contact; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
Similar to picture
DC load limit curve
![120_020000110000e4e7000200b6_DE 120_020000110000e4e7000200b6_DE](/medias/120-020000110000e4e7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgzfGltYWdlL2pwZWd8YURVNEwyZ3hOQzh4TkRReU1ESTJPRGt3T0RVM05DOHhNakJmTURJd01EQXdNVEV3TURBd1pUUmxOekF3TURJd01HSTJYMFJGTG1wd1p3fDUzMTc5NDJiOTE0YzYwNDUxMDllMjcyYjI0N2Y3NDI0YTZmNzU4ZTJhZDNkODIwZGM2NTEwNTU1NzIwMWY1Yjg)
![120_020000010003c5c1000100b6_DE 120_020000010003c5c1000100b6_DE](/medias/120-020000010003c5c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU3fGltYWdlL2pwZWd8YUdVMEwyaGxOaTh4TkRRNU16WTVOREV6TWpJMU5DOHhNakJmTURJd01EQXdNREV3TURBell6VmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDA2MjQxMjI5Y2RmMjBlZDA4YWQ2ZGU2ZGFmODcxZjlhYzhiMzUwMDc0YjM1YTNlN2U4ZGM1NmFkNTU0ZTFiYjk)
![120_0200000400010bff000100b6_DE 120_0200000400010bff000100b6_DE](/medias/120-0200000400010bff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YUdFMUwyZzJZaTh4TWpVM01qYzBOelE1TnpVd01pOHhNakJmTURJd01EQXdNRFF3TURBeE1HSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVmYTViMTMwNDcyYmZhODYyZTQ4MDhlMDE4YTYxNjFiZjM4MmZiNTlhZjU1YjA1ZjMxYzA3YWY3ZGE1Nzc3NTY)
![120_0200002100026f70000100b6_EN 120_0200002100026f70000100b6_EN](/medias/120-0200002100026f70000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YURKa0wyZ3pPQzh4TkRVM01UYzJORFE0TWpBM09DOHhNakJmTURJd01EQXdNakV3TURBeU5tWTNNREF3TURFd01HSTJYMFZPTG1wd1p3fDU4ODJkZjQ1MWJhZjhmNzI0NTkwYWU2N2I2MWI0ZjNhMDUwZjkxOTc2ZjFjOGE1M2RiYzM3ZWFiODEyNDZjNWU)
Item no. 859-305
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 859-305
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request