{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 4-pole; Cod. B; 1,50 mm²; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection type IP40</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with locking latch supports rapid, correct installation. WAGO pluggable installation connectors can be used when specifications repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP40. Users' hands and tools will never come into contact with live elements. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for instance, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with marking from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-764",
"sku" : "890-764",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001b0001ff88000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0fGltYWdlL2pwZWd8YURJMUwyaG1PQzh4TkRBd01UVTNNalkwTWpnME5pOHlNREJmTURJd01EQXdNV0l3TURBeFptWTRPREF3TURFd01HSTJYMFJGTG1wd1p3fGMzNGJmMGQ0YTA0MGUwNGNhMWY1M2YwMGQwZjgzMGZiZDZjNjk0MWQwMmJkMDBlODc3MjE4MGFmNzRjZmVmNjk",
"gtin13" : "4055143427920",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-socket/p/890-764"
}