Wire Cutting & Stripping
Wire cutting and stripping is an integral part of installation, so having reliable, easy-to-use tools is vital.
Your benefits:
- WAGO provides a large range of stripping tools for a variety of wire types
- Quickstrip tool is a big time saver, providing the ability to cut your wire, then strip to the desired length
- Quickstrip tool is capable of partial strip
- Automatic stripping for control and sensor wires
Crimping Tools
The Variocrimp tools are the highest quality on the market. Users can easily achieve a gas-tight, square crimp.
Your benefits:
- Tools are self adjusting for wide wire range
- Consistently achieve a quality, gas-tight crimp, regardless of users skill level
- Accommodates both right and left-handed operators
- Available in convenient stackable kits with Quickstrip tool
Operating Tools
The operation of the CAGE CLAMP® is simple – open the CAGE CLAMP® with the operating tool, insert wire, remove operating tool.
Your benefits:
- The tool stays inserted so you have both hands-free to cut, strip, and insert the conductor
- A variety of operating tools are available based upon the size and type of terminal block or product being used.
- Operating tool sets give the technician all sizes needed for WAGO terminal blocks
- Comb-style, multiple operating tools allow for multiple Classic series terminal blocks to be actuated at the same time
Cable Cutting & Stripping
Not all cables are the same, so having quality tools for different cable types is a major resource for installation.
Your benefits:
- Intuitive offering of cable cutting and stripping solutions specific for common round cables, in-socket applications, or data cable
- Ergonomic design and integrated functions allow each tool to be used safely and effectively
- Stackable cable cutter kit is compatible with WAGO ferrule and tool kits
- Universal cable stripper can achieve standard or spiral cut on cable, as well as strip internal wires from 24-12 AWG
- Cable stripper designed specifically for data cable
Test & Measurement Devices
WAGO devices are safe, compact, and convenient testing and/or measuring AC and DC currents.
Your benefits:
- LCD and LED displays available allow for easy identification
- Can be used to quickly troubleshoot control panels
- Automatic ranging, single-pole phase search, and two-pole phase sequence testing
- Testboy device illuminates with a voltage present
- Ergonomic single-handed operation
Rail Cutters
WAGO now offers a complete din-rail and wire duct cutting solution, so manufacturers can complete these tasks themselves.
- Cost effective Standard option for slotted din-rail
- Upgraded Universal option for 5 different rail types
- Universal allows for 12 x 6.4 mm vertical and horizontal punches
- Upgrades available to make your Universal cutter automated
- Easy and safe wire duct cutter for any channel up to 5” wide