TOPJOB® S
Item no. 2000-5417/1102-950
TOPJOB®S sensor LED terminal block; yellow LED; for PNP (high side) switching sensors; with ground contact; 2-pole; rail mount; 4-conductor; 7 mm wide; gray
![120_020000210001e2d8000100b6_DE 120_020000210001e2d8000100b6_DE](/medias/120-020000210001e2d8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwfGltYWdlL2pwZWd8YURNMUwyZzBZeTh4TXprNU9EUXdNVGMwT1RBeU1pOHhNakJmTURJd01EQXdNakV3TURBeFpUSmtPREF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2M3NTAzNjk5MWQyNGM4YzY5MGJjMDIxNWY3MjUzZjE4ZWEzNzFjOWRkMGQxZGYyMWExNjk3YTNlNWZhZGI)
![120_13777501_DE 120_13777501_DE](/medias/120-13777501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE0fGltYWdlL2pwZWd8YURSaUwyaGhNaTh4TkRZd056TXdPRGs0TURJMU5DOHhNakJmTVRNM056YzFNREZmUkVVdWFuQm58YTVjMjA4NjE3YjY4OWU5MmZlNjdkMTU4YTI2NWRkYmI0NDU3ZGU2Yzg2MGM2Y2FjY2UzMmVjMjc1NTlkYWQ4ZQ)
![120_020000210001d201000100b6_DE 120_020000210001d201000100b6_DE](/medias/120-020000210001d201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkyfGltYWdlL2pwZWd8YURKakwyZzFOaTh4TXpjNU9EZ3hOalUzT1RZeE5DOHhNakJmTURJd01EQXdNakV3TURBeFpESXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZDczNWZhNWQ5YjUxNTgzYjUxMDMxNWYxNjZiODg3ZjJlZjM4N2JkYmFkNGM1YzdhOWIxNWJkYmEwZWZlYWY)
![120_020000210001f845000100b6_DE 120_020000210001f845000100b6_DE](/medias/120-020000210001f845000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQwfGltYWdlL2pwZWd8YUdVeUwyaGlOQzh4TWpJMk5EY3pNVEExTURBeE5DOHhNakJmTURJd01EQXdNakV3TURBeFpqZzBOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI3NzdiNDFiOWMwYTk2YjFjOTdjZWUzOTg2MGNkMGJjYTViNzM0N2RhNGVhNjcyMDMzMDg4YjJlOGY1OGFjMTU)
Item no. 2000-5417/1102-950
TOPJOB®S sensor LED terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2000-5417/1102-950
TOPJOB®S sensor LED terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request