TOPJOB® S
Item no. 2000-5477/1102-953
TOPJOB®S sensor LED terminal block; green LED; with ground contact; internally commoned; 2-pole; rail mount; 4-conductor; 7 mm wide; orange
![120_020000210001e1be000100b6_DE 120_020000210001e1be000100b6_DE](/medias/120-020000210001e1be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjEwfGltYWdlL2pwZWd8YUdZeEwyaG1NUzh4TXprNU56ZzFNVFUzTkRNd01pOHhNakJmTURJd01EQXdNakV3TURBeFpURmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4Y2FiYTc4MzlkNTE4NDNiYmZiMjI0MDM4NDM0MTIxNjA1MGY3YTgwZmIxMGRjM2I5ZWIzMGYwMTcyY2Q5ZjM)
![120_13777501_DE 120_13777501_DE](/medias/120-13777501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE0fGltYWdlL2pwZWd8YURSaUwyaGhNaTh4TkRZd056TXdPRGs0TURJMU5DOHhNakJmTVRNM056YzFNREZmUkVVdWFuQm58YTVjMjA4NjE3YjY4OWU5MmZlNjdkMTU4YTI2NWRkYmI0NDU3ZGU2Yzg2MGM2Y2FjY2UzMmVjMjc1NTlkYWQ4ZQ)
![120_020000210001d0e1000100b6_DE 120_020000210001d0e1000100b6_DE](/medias/120-020000210001d0e1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg2fGltYWdlL2pwZWd8YURRM0wyaGhOaTh4TXpjNU5qYzRNakE0TURBek1DOHhNakJmTURJd01EQXdNakV3TURBeFpEQmxNVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiYTc2MmUxOGZjYjlhOWM2M2QyMTljZTVhNmQyYjVmMWE2ODUxM2VmYmY5NjNkN2NiNWExZDQyYzI2YjMyZDI)
![120_020000210001f9f5000100b6_DE 120_020000210001f9f5000100b6_DE](/medias/120-020000210001f9f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEzfGltYWdlL2pwZWd8YUdaakwyaGxOeTh4TXpJME9ERXhNREU1T0RneE5DOHhNakJmTURJd01EQXdNakV3TURBeFpqbG1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDA5YTYzZDlmMGM0NDgwMjNmZjg0ZDU2MzMxMzgwNjJkZGI3ZGE4NTkzNGZmNTNiY2U1Y2Q0ZDAwMDkzODg4NDM)
Item no. 2000-5477/1102-953
TOPJOB®S sensor LED terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2000-5477/1102-953
TOPJOB®S sensor LED terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request