[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 15-pole; Centered locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easy electrical installations are guaranteed with this female connector (item number 2022-115/127-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 78 x 48.9 x 27.2 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². There are fifteen clamping points available for connecting fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2022-115/127-000", "sku" : "2022-115/127-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002abe0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdVNEwyZzJZUzh4TkRZNU1qQTRNVGs1TVRjeE1DOHlNREJmTURJd01EQXdNR1V3TURBeVlXSmxNREF3TURRd01HSTJYMFJGTG1wd1p3fGNlM2FhMWM0MjZjMzhhZWVlMzNlM2VhMzhhOTk2N2ViNzRiZWUxMTQwMDdkODlkY2Y5N2E3MGE2M2E4OGRmZGU", "gtin13" : "4050821090175", "category" : "Rail / Chassis Terminal blocks", "url" : "https://www.wago.com/us/rail-chassis-terminal-blocks/1-conductor-female-connector/p/2022-115_127-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S Item no. 2022-115/127-000

1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 15-pole; Centered locking levers; 4,00 mm²; gray

Item no. 2022-115/127-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 15 Piece
Item no. 2022-115/127-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 15 Piece