Couplers & I/O modules:
Item no. 750-454/000-200
2-channel analog input; 4 … 20 mA; Differential input; S5 PLC data format
![120_0200000e000172ff000100b6_DE 120_0200000e000172ff000100b6_DE](/medias/120-0200000e000172ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURFNUwyZzBOQzh4TkRBd01EWXdOamMwTURVeE1DOHhNakJmTURJd01EQXdNR1V3TURBeE56Sm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MTQ3ZjAxYzk5MGZmNDViNWZkOTAxMGUzZWM5NTQ1ZTA5OTljYmFjMzc1NzFlODI3MWM2MDE5MGUwMTMyZjc)
![120_020000100003d67a000100b6_DE 120_020000100003d67a000100b6_DE](/medias/120-020000100003d67a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1fGltYWdlL2pwZWd8YUdZMEwyZzJPUzh4TXpZMk5UZ3lNamcyTnpRNE5pOHhNakJmTURJd01EQXdNVEF3TURBelpEWTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZjBmNTIzY2RiYjllODU1N2E0Mzk1ODljZjhkMGI3ZGJmYmU0YTcxMWM3ZDBhY2Y4OTlkZDZmZWM4Njc3NmY)
![120_020000100003d994000100b6_EN 120_020000100003d994000100b6_EN](/medias/120-020000100003d994000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyfGltYWdlL2pwZWd8YURnM0wyZzFOQzh4TXpjME5EVTJOVEU1TURZNE5pOHhNakJmTURJd01EQXdNVEF3TURBelpEazVOREF3TURFd01HSTJYMFZPTG1wd1p3fDc0YmQyZjViMDI1YzAxMTVmM2Y0NTJlYjZhZGViNGFiM2MyZTVmYmJiNjQyMWUwOGI2ZWMwYmY5NTJkMDMyZDU)
![120_02000026000342ce000100b6_DE 120_02000026000342ce000100b6_DE](/medias/120-02000026000342ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAxfGltYWdlL2pwZWd8YURjMEwyZzNZUzh4TXpJME9EY3lPVGcwTVRZNU5DOHhNakJmTURJd01EQXdNall3TURBek5ESmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5NDZjZGQwZjQzYjFmMzgyZjU4OTMwMGUwM2U4NDhjOGU1NThiZDk4ZjVlMWU0NDlkZWI2NmJiYzc0MzNkMTc)
Item no. 750-454/000-200
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-454/000-200
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request