[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"750-636/000-700","name":"DC Drive Controller; 24 VDC; 5 A; Separate motor power supply","url":"/controllers-bus-couplers-i-o/dc-drive-controller/p/750-636_000-700","description":"<p>This module is a single‐channel, intelligent positioning controller for 24 VDC motors up to 5 A with incremental position feedback.</p><p>Three 24 V inputs record the limit switches and a preset signal. An incremental encoder interface evaluates signals from the position sensor and determines the actual value.</p><p>Where required, positioning optimizes the initial switching position as a function of direction, taking into account compensation for gearing backlash.</p><p>Bidirectional control of the DC motor is implemented via a short-circuit-proof, temperature-monitored H-bridge. </p><p>Both switched operation and soft start/stop or current reduction are possible via PWM control. </p><p>The field-side 24 V supply voltage from the power contacts, which is monitored for undervoltage/overvoltage events, is looped through to adjacent modules.</p><p>The module can also be used as:</p><p>a dedicated incremental encoder or as a switch and power controller (PWM).</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTI0NDZ8aW1hZ2UvanBlZ3xhREZpTDJoalppOHhOVEEzTkRNeE5qTTROak16TkF8ZGU3MWQ3YTgxMTMzZGI3MDQzMThjNGNlZGIzMDYwMWVmODQ1OWYxNjhiZDZjZmM4ODllYjY5YzQ0NzYxNDFjYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhR1UwTDJnMU55OHhOVEEzTkRNeE56YzJNalU1TUM4eE5EUXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDQzNGE3YTM0MjNkZGU5OTA0NDMwYTA4Nzc4ODM0ZTg4M2I4MTVkY2RhZWU4MDBjYTM5ZDFkOTZmMTVmM2RiYjA","altText":"1440_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREkyTDJnMU1TOHhOVEEzTkRNeE56azFPVEU1T0M4eE1qZ3dYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDFhNTE1NTBhYTk4YTFlZTdmODhkMmU3ZGE2YjUxZDhmM2Y4ZmRiMmFiYTgxZWViODE0ZmM1OWYzOWRmNzk3NDc","altText":"1280_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjY4MHxpbWFnZS9qcGVnfGFEVTBMMmd3TWk4eE5UQTNORE14T0RFNE9EVTNOQzh4TURJMFh6QXlNREF3TURFMU1EQXdNak0wWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NjZmZGU1ZDg0NjE4MmVhNjBkN2RjNWIzZTAxMzVhZjExMGVhNDRiNTE1N2Y4MTBhMDE3MzczZjg1MGRjZGZiMA","altText":"1024_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYyM3xpbWFnZS9qcGVnfGFHVTBMMmd3Tnk4eE5UQTNORE14T0RRNE16UTROaTgzTmpoZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDBiZDdlNDJhZmY4NjBkOGNkYzUzNjkxODRkMTdkZTU0MmZmNzdjOTFkOWE3NDZkOTczY2ZiMzEzOTUwNDgz","altText":"768_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY2MHxpbWFnZS9qcGVnfGFEVmlMMmd4TVM4eE5UQTNORE14T0RjeE1qZzJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwZWJkNTE2MWMyMTBkNmRmOTBkYzhmNWJmMTZjY2UwOWVhMWU3N2VjMjUxZTZmNDMzZjAwMTI4ZWE5ZDBkZTdk","altText":"480_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4fGltYWdlL2pwZWd8YURkaUwyZzNNUzh4TlRBM05ETXhPVFEyTmpVeU5pOHhNakJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDMyMDIzZjI0YTIzN2E1N2IxZDQ3MGNjODE1ODk4ZGE1ODc1NGNiZWY4NDJlZjEzNmMxOTNhNTY5NGFiMDA5NmU","altText":"120_02000015000234ed000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhR1UwTDJnMU55OHhOVEEzTkRNeE56YzJNalU1TUM4eE5EUXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDQzNGE3YTM0MjNkZGU5OTA0NDMwYTA4Nzc4ODM0ZTg4M2I4MTVkY2RhZWU4MDBjYTM5ZDFkOTZmMTVmM2RiYjA","altText":"1440_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREkyTDJnMU1TOHhOVEEzTkRNeE56azFPVEU1T0M4eE1qZ3dYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDFhNTE1NTBhYTk4YTFlZTdmODhkMmU3ZGE2YjUxZDhmM2Y4ZmRiMmFiYTgxZWViODE0ZmM1OWYzOWRmNzk3NDc","altText":"1280_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjY4MHxpbWFnZS9qcGVnfGFEVTBMMmd3TWk4eE5UQTNORE14T0RFNE9EVTNOQzh4TURJMFh6QXlNREF3TURFMU1EQXdNak0wWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NjZmZGU1ZDg0NjE4MmVhNjBkN2RjNWIzZTAxMzVhZjExMGVhNDRiNTE1N2Y4MTBhMDE3MzczZjg1MGRjZGZiMA","altText":"1024_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYyM3xpbWFnZS9qcGVnfGFHVTBMMmd3Tnk4eE5UQTNORE14T0RRNE16UTROaTgzTmpoZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDBiZDdlNDJhZmY4NjBkOGNkYzUzNjkxODRkMTdkZTU0MmZmNzdjOTFkOWE3NDZkOTczY2ZiMzEzOTUwNDgz","altText":"768_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY2MHxpbWFnZS9qcGVnfGFEVmlMMmd4TVM4eE5UQTNORE14T0RjeE1qZzJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwZWJkNTE2MWMyMTBkNmRmOTBkYzhmNWJmMTZjY2UwOWVhMWU3N2VjMjUxZTZmNDMzZjAwMTI4ZWE5ZDBkZTdk","altText":"480_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4fGltYWdlL2pwZWd8YURkaUwyZzNNUzh4TlRBM05ETXhPVFEyTmpVeU5pOHhNakJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDMyMDIzZjI0YTIzN2E1N2IxZDQ3MGNjODE1ODk4ZGE1ODc1NGNiZWY4NDJlZjEzNmMxOTNhNTY5NGFiMDA5NmU","altText":"120_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTI0NDZ8aW1hZ2UvanBlZ3xhREZpTDJoalppOHhOVEEzTkRNeE5qTTROak16TkF8ZGU3MWQ3YTgxMTMzZGI3MDQzMThjNGNlZGIzMDYwMWVmODQ1OWYxNjhiZDZjZmM4ODllYjY5YzQ0NzYxNDFjYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEQTRMMmhsTVM4eE5UQTNNalV3TmpNNE1ETXhPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8YjZlMDhlNGM3NzVlZjgxYmY3Nzg3ZDllNzYyYWY3MmVlMDVmOTk5OWY2ZTZiYTcwZGNlMjc5ZDY3MmYwMWIzMA","altText":"1440_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEWmpMMmhsWVM4eE5UQTNNalV3TmpZd09UWTVOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTI3YzgyNjBiMGFlZTFmZGI5ZWQwZDZjOWZmNTNhM2IyMDU2MTA5OTExNGVhNTM5Y2U2N2ZmMmVlYmFhZjdmMw","altText":"1280_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEazBMMmhtTVM4eE5UQTNNalV3Tmpnek9UQTNNQzh4TURJMFh6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5MWIyM2RiY2UwMTE0MjIxNTBiZjk3M2JkOWUyMDM5MTgxMTI0ZmUwZjdhODQwMGFkMGFhZmU3YmZkYTFmNw","altText":"1024_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjEzOHxpbWFnZS9qcGVnfGFEWTJMMmhtTlM4eE5UQTNNalV3TmprM01ERTBNaTgzTmpoZk1ESXdNREF3TVRBd01EQXpaR1k1WlRBd01ERXdNR0kyWDBSRkxtcHdad3xmMzY3MWVkZmIzZjMxZDhlNGUxZGM4N2ViYzVhNmExN2Y1MmVjYzlkZWYzMWVmNTk0NDM3NDBiYjkzMDdhOTUy","altText":"768_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA4OXxpbWFnZS9qcGVnfGFEazVMMmhpWmk4eE5UQTNNalV3TnpBMk9EUTBOaTgwT0RCZk1ESXdNREF3TVRBd01EQXpaR1k1WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3Yzg5NGNlMDRkNTI0NjY5N2U4MGJjMGQ5N2MxNjRlMzc0NjMzN2YwZWZjMmQ2OWI1OGNhYmY0MDIzNzM1ZWVh","altText":"480_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxfGltYWdlL2pwZWd8YUdZeEwyZzFNaTh4TlRBM01qVXdPREV4TnpBeU1pOHhNakJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEyMDVkMDYzOGM0MDE3NWUwZTNkMTQwM2FlY2FjNjhjN2E5YTM5YjM3YmJjNzE0OWZhN2YxMjQ4ZWVhNjAxNTA","altText":"120_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjA2NDN8aW1hZ2UvanBlZ3xhR1l3TDJnM01pOHhOVEEzTWpVd05USXdNRFkzTUF8ZjZkNTM3ZjY1NzNjZGMwOWYzOTRkYWQ2NzhjOTM3YzRiYzJmYzBlYTBkZWY2YjgwZTQ1MTlkYWY0NTk0MmFjNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFHUTRMMmhtWWk4eE5UQTJNelEwT1RneU9UUXdOaTh4TkRRd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8Y2RhMTBmNTFjZDlhNjM4OTY2ZGZjMjQ3NDFiZGU2NWNmNWZiODhlMWQ1MDBhNmEzOWNhNmEyNThjY2Q3OWFlOQ","altText":"1440_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFESTRMMmd3TkM4eE5UQTJNelExTURFMU56QTROaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8MjU0MjA2MTUwMzVhMWM1ODdhYWVlNzdjZGMyOGE4YWRiNzNjNmU4YTdiZThmYzNhMGU0YjIxOTNjY2QzMWQ0YQ","altText":"1280_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjY4NXxpbWFnZS9qcGVnfGFHSTNMMmd3WlM4eE5UQTJNelExTURRNE5EYzJOaTh4TURJMFh6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NTQ2MDU2YjBhYTIwNTk2YTRmMTMzMmZiMzYxMWE2MTc2ZjQyNzVjNmMwZTkxMWU4ZjUwMjQ1YjdlNzgzNDA3Nw","altText":"1024_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxN3xpbWFnZS9qcGVnfGFEZzFMMmd4T0M4eE5UQTJNelExTURjME5qa3hNQzgzTmpoZk1ESXdNREF3TVRFd01EQXdaVE0yWXpBd01ERXdNR0kyWDBWT0xtcHdad3wyNWU4OGE2MTZjYTIxNzFkMzI4Y2I5MTQ4NzY5YWVlZTkyOTRhMDAwZGU4ZTcwYzZiZjgyYWRhMjFmOWJiMzA4","altText":"768_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUyMHxpbWFnZS9qcGVnfGFEQXdMMmcyWVM4eE5UQTJNelExTVRBd09UQTFOQzgwT0RCZk1ESXdNREF3TVRFd01EQXdaVE0yWXpBd01ERXdNR0kyWDBWT0xtcHdad3wwYmYwMGZmMmM4MDgyMGY1OWZiYzllNTJmN2UyZTY1ZjU2YjAzM2QyNDBjYjQwMGYxOTg3ZTYzN2Y0NWYwYTA2","altText":"480_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQzfGltYWdlL2pwZWd8YUdWbUwyZzROUzh4TlRBMk16UTFNVGcyTVRBeU1pOHhNakJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDJmYmMzMjgxZDlkMzA4NjJhOWNjMjFiNGFjYjBlMDU3YjdkMDBjZGZhZDljZTEzNmRiMThjZjQ2NmVmY2VlZjA","altText":"120_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTY2ODZ8aW1hZ2UvanBlZ3xhR1F4TDJnNU5pOHhOVEEyTXpRME9EY3hOVEk1TkF8MzNkMzg1YzM2NDI4MGE1ZmQxZWFiZWVkNTk3ODkzZWUyNWVjMWMzY2YxN2E2NWQ0YWUxNDQ2YmQ5ZThiMDg2OQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDgzMnxpbWFnZS9qcGVnfGFERTFMMmc0TUM4eE5EazNOalExTnpNeE1ESXpPQXw3Y2M5NzM0Y2EzNzAxNGMzOGEzODI4MmRmMzZjZjdiNjNlNTAwZTViNDk1MjM2ZDczMWY5N2YxNTMwMGM0NDAy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000260002a2f3000300b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREZqTDJnMk1pOHhOVEEzTkRNeE56UTJOelkzT0M4eU1EQXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfGRmMjc0ZTNiYzdjYzQxMjY2NDc3ZWZiYzI0YWRlMmU5N2FjMjM5NDg5MzZjMjg3N2RhMzE4MjQ3YjY2ZGY1MzI","altText":"2000_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhR1UwTDJnMU55OHhOVEEzTkRNeE56YzJNalU1TUM4eE5EUXdYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDQzNGE3YTM0MjNkZGU5OTA0NDMwYTA4Nzc4ODM0ZTg4M2I4MTVkY2RhZWU4MDBjYTM5ZDFkOTZmMTVmM2RiYjA","altText":"1440_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwNzd8aW1hZ2UvanBlZ3xhREkyTDJnMU1TOHhOVEEzTkRNeE56azFPVEU1T0M4eE1qZ3dYekF5TURBd01ERTFNREF3TWpNMFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDFhNTE1NTBhYTk4YTFlZTdmODhkMmU3ZGE2YjUxZDhmM2Y4ZmRiMmFiYTgxZWViODE0ZmM1OWYzOWRmNzk3NDc","altText":"1280_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjY4MHxpbWFnZS9qcGVnfGFEVTBMMmd3TWk4eE5UQTNORE14T0RFNE9EVTNOQzh4TURJMFh6QXlNREF3TURFMU1EQXdNak0wWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NjZmZGU1ZDg0NjE4MmVhNjBkN2RjNWIzZTAxMzVhZjExMGVhNDRiNTE1N2Y4MTBhMDE3MzczZjg1MGRjZGZiMA","altText":"1024_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYyM3xpbWFnZS9qcGVnfGFHVTBMMmd3Tnk4eE5UQTNORE14T0RRNE16UTROaTgzTmpoZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyMDBiZDdlNDJhZmY4NjBkOGNkYzUzNjkxODRkMTdkZTU0MmZmNzdjOTFkOWE3NDZkOTczY2ZiMzEzOTUwNDgz","altText":"768_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY2MHxpbWFnZS9qcGVnfGFEVmlMMmd4TVM4eE5UQTNORE14T0RjeE1qZzJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXlNelJsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwZWJkNTE2MWMyMTBkNmRmOTBkYzhmNWJmMTZjY2UwOWVhMWU3N2VjMjUxZTZmNDMzZjAwMTI4ZWE5ZDBkZTdk","altText":"480_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE2fGltYWdlL2pwZWd8YURFNEwyZ3hPQzh4TlRBM05ETXhPRGt3T1RRM01DOHlNREJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGQyYWE1NmYzZmZjN2QzOTc3NWFhYTFjNDJlYWU2MzNhMTUwZTIwNzUyMjRhNzk1MTM3NzdkYjUzYjlhZTkxZmE","altText":"200_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI4fGltYWdlL2pwZWd8YURkaUwyZzNNUzh4TlRBM05ETXhPVFEyTmpVeU5pOHhNakJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDMyMDIzZjI0YTIzN2E1N2IxZDQ3MGNjODE1ODk4ZGE1ODc1NGNiZWY4NDJlZjEzNmMxOTNhNTY5NGFiMDA5NmU","altText":"120_02000015000234ed000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTI0NDZ8aW1hZ2UvanBlZ3xhREZpTDJoalppOHhOVEEzTkRNeE5qTTROak16TkF8ZGU3MWQ3YTgxMTMzZGI3MDQzMThjNGNlZGIzMDYwMWVmODQ1OWYxNjhiZDZjZmM4ODllYjY5YzQ0NzYxNDFjYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000015000234ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFHUmxMMmhrWXk4eE5UQTNNalV3TmpJeE5qUTNPQzh5TURBd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFhMTk1YmIwZjBiYjM2YmE5OTBjNGRhOWFjZjcyNzRkMDJjNTU2NmZkNzk1ZDk0OWJjZDk5MDczODAxZTdjNw","altText":"2000_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEQTRMMmhsTVM4eE5UQTNNalV3TmpNNE1ETXhPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8YjZlMDhlNGM3NzVlZjgxYmY3Nzg3ZDllNzYyYWY3MmVlMDVmOTk5OWY2ZTZiYTcwZGNlMjc5ZDY3MmYwMWIzMA","altText":"1440_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEWmpMMmhsWVM4eE5UQTNNalV3TmpZd09UWTVOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTI3YzgyNjBiMGFlZTFmZGI5ZWQwZDZjOWZmNTNhM2IyMDU2MTA5OTExNGVhNTM5Y2U2N2ZmMmVlYmFhZjdmMw","altText":"1280_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg0NnxpbWFnZS9qcGVnfGFEazBMMmhtTVM4eE5UQTNNalV3Tmpnek9UQTNNQzh4TURJMFh6QXlNREF3TURFd01EQXdNMlJtT1dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5MWIyM2RiY2UwMTE0MjIxNTBiZjk3M2JkOWUyMDM5MTgxMTI0ZmUwZjdhODQwMGFkMGFhZmU3YmZkYTFmNw","altText":"1024_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjEzOHxpbWFnZS9qcGVnfGFEWTJMMmhtTlM4eE5UQTNNalV3TmprM01ERTBNaTgzTmpoZk1ESXdNREF3TVRBd01EQXpaR1k1WlRBd01ERXdNR0kyWDBSRkxtcHdad3xmMzY3MWVkZmIzZjMxZDhlNGUxZGM4N2ViYzVhNmExN2Y1MmVjYzlkZWYzMWVmNTk0NDM3NDBiYjkzMDdhOTUy","altText":"768_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA4OXxpbWFnZS9qcGVnfGFEazVMMmhpWmk4eE5UQTNNalV3TnpBMk9EUTBOaTgwT0RCZk1ESXdNREF3TVRBd01EQXpaR1k1WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3Yzg5NGNlMDRkNTI0NjY5N2U4MGJjMGQ5N2MxNjRlMzc0NjMzN2YwZWZjMmQ2OWI1OGNhYmY0MDIzNzM1ZWVh","altText":"480_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YUdSaEwyaGlZaTh4TlRBM01qVXdOekU1T1RVeE9DOHlNREJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NThiZjJhYjhkNmEyNzVjYTU0N2Q0NThjMGEzYTU1NjcwNzk5MDU3MzAxMGMyMGMwMDIxNzA5NTg2YmNhMGQ","altText":"200_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxfGltYWdlL2pwZWd8YUdZeEwyZzFNaTh4TlRBM01qVXdPREV4TnpBeU1pOHhNakJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEyMDVkMDYzOGM0MDE3NWUwZTNkMTQwM2FlY2FjNjhjN2E5YTM5YjM3YmJjNzE0OWZhN2YxMjQ4ZWVhNjAxNTA","altText":"120_020000100003df9e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjA2NDN8aW1hZ2UvanBlZ3xhR1l3TDJnM01pOHhOVEEzTWpVd05USXdNRFkzTUF8ZjZkNTM3ZjY1NzNjZGMwOWYzOTRkYWQ2NzhjOTM3YzRiYzJmYzBlYTBkZWY2YjgwZTQ1MTlkYWY0NTk0MmFjNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000100003df9e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFEVTVMMmhtWVM4eE5UQTJNelEwT1RVMk56STJNaTh5TURBd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8ZWY0MTI1MDNiZDQ1YTQ3YzFiZTkyMzU1NjIxMTIyOTQ1ZjczOGRjNDAwMmJiYTIwNjU0Y2QyYmE5MzI1ODVjMg","altText":"2000_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFHUTRMMmhtWWk4eE5UQTJNelEwT1RneU9UUXdOaTh4TkRRd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8Y2RhMTBmNTFjZDlhNjM4OTY2ZGZjMjQ3NDFiZGU2NWNmNWZiODhlMWQ1MDBhNmEzOWNhNmEyNThjY2Q3OWFlOQ","altText":"1440_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NDAyMnxpbWFnZS9qcGVnfGFESTRMMmd3TkM4eE5UQTJNelExTURFMU56QTROaTh4TWpnd1h6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8MjU0MjA2MTUwMzVhMWM1ODdhYWVlNzdjZGMyOGE4YWRiNzNjNmU4YTdiZThmYzNhMGU0YjIxOTNjY2QzMWQ0YQ","altText":"1280_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjY4NXxpbWFnZS9qcGVnfGFHSTNMMmd3WlM4eE5UQTJNelExTURRNE5EYzJOaTh4TURJMFh6QXlNREF3TURFeE1EQXdNR1V6Tm1Nd01EQXhNREJpTmw5RlRpNXFjR2N8NTQ2MDU2YjBhYTIwNTk2YTRmMTMzMmZiMzYxMWE2MTc2ZjQyNzVjNmMwZTkxMWU4ZjUwMjQ1YjdlNzgzNDA3Nw","altText":"1024_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxN3xpbWFnZS9qcGVnfGFEZzFMMmd4T0M4eE5UQTJNelExTURjME5qa3hNQzgzTmpoZk1ESXdNREF3TVRFd01EQXdaVE0yWXpBd01ERXdNR0kyWDBWT0xtcHdad3wyNWU4OGE2MTZjYTIxNzFkMzI4Y2I5MTQ4NzY5YWVlZTkyOTRhMDAwZGU4ZTcwYzZiZjgyYWRhMjFmOWJiMzA4","altText":"768_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTUyMHxpbWFnZS9qcGVnfGFEQXdMMmcyWVM4eE5UQTJNelExTVRBd09UQTFOQzgwT0RCZk1ESXdNREF3TVRFd01EQXdaVE0yWXpBd01ERXdNR0kyWDBWT0xtcHdad3wwYmYwMGZmMmM4MDgyMGY1OWZiYzllNTJmN2UyZTY1ZjU2YjAzM2QyNDBjYjQwMGYxOTg3ZTYzN2Y0NWYwYTA2","altText":"480_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdObUwyZzNNQzh4TlRBMk16UTFNVEl3TlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDkwNDViODViODFkODE4MTMyMjgwMjY5OWNkZTU5NzIyZjY0MmM1ZWQ4ZTQyYWExOTllODRlOGU5YjExYTU2MDQ","altText":"200_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQzfGltYWdlL2pwZWd8YUdWbUwyZzROUzh4TlRBMk16UTFNVGcyTVRBeU1pOHhNakJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDJmYmMzMjgxZDlkMzA4NjJhOWNjMjFiNGFjYjBlMDU3YjdkMDBjZGZhZDljZTEzNmRiMThjZjQ2NmVmY2VlZjA","altText":"120_020000110000e36c000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTY2ODZ8aW1hZ2UvanBlZ3xhR1F4TDJnNU5pOHhOVEEyTXpRME9EY3hOVEk1TkF8MzNkMzg1YzM2NDI4MGE1ZmQxZWFiZWVkNTk3ODkzZWUyNWVjMWMzY2YxN2E2NWQ0YWUxNDQ2YmQ5ZThiMDg2OQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000110000e36c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDgzMnxpbWFnZS9qcGVnfGFERTFMMmc0TUM4eE5EazNOalExTnpNeE1ESXpPQXw3Y2M5NzM0Y2EzNzAxNGMzOGEzODI4MmRmMzZjZjdiNjNlNTAwZTViNDk1MjM2ZDczMWY5N2YxNTMwMGM0NDAy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SONDERZEICHNUNG_1","code":"020000260002a2f3000300b6_EN.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions. For optimal automation both inside and outside the control cabinet: the flexible IP20 remote I/O systems for all applications and environments. ","categoryReferenceUrl":null,"contentPageLink":"/discover-io-systems"},{"code":"20027","name":"Couplers & I/O modules:","url":"/c/couplers-i-o-modules","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"couplers-i-o-modules","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/io-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"io-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"750-636/000-700","stock":null,"url":"/controllers-bus-couplers-i-o/dc-drive-controller/p/750-636_000-700","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["750-636/000-700"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821398356","primaryCategoryName":"Controllers, Bus couplers and I/O","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Controllers, Bus couplers and I/O"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20027","name":"Couplers & I/O modules:","url":"/c/couplers-i-o-modules","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"couplers-i-o-modules","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"Couplers & I/O modules:","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"DC Drive Controller","primaryImageUrl":null,"productGroup":null,"nameEn":"DC Drive Controller; 24 VDC; 5 A; Separate motor power supply","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51253966","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"DC drive controller","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Couplers & I/O modules:
Item no. 750-636/000-700
DC Drive Controller; 24 VDC; 5 A; Separate motor power supply