[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"750-8212/000-100","name":"Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; BACnet/IP","url":"/controllers-bus-couplers-i-o/controller-pfc200/p/750-8212_000-100","description":"<p>The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series.</p><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring.</p><p>An integrated Webserver provides user configuration options, while displaying PFC200 status information.</p><p>Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines).</p><p>Programming per IEC 61131-3</p><ul><li>Programmable with CODESYS V3.5 from Firmware Release 23 or <b><i>e!</i></b><i>COCKPIT</i> up to Firmware Release 22</li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/-485</li><li>Linux operating system with PREEMPT_RT patch</li><li>Configuration via CODESYS or Web-Based-Management user interface</li><li>Maintenance-free</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTU3MTJ8aW1hZ2UvanBlZ3xhRGhrTDJnelpTOHhOVEE1TnpBNU1UY3hPVEU1T0F8YTQ1MjlmZDkxNjYwMmRmNTlmNmVlYWYxYWZjMGQwN2U2Mzk3YmM1MGEyMDRkNzdlYjliZTQ1NDFmYzBjYTRkYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU15OHhOVEE1TnpBNU1qRXhNalF4TkM4eE5EUXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGU4Y2Q0NTcwNWVjYmI1ZDU4MTBjZjJjZmFjYzdlYTkyYzYxOTlhNzkxMjhkZjcwODQ3NjFiOTIxYjY1ODgwMzE","altText":"1440_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhRGczTDJnNU5DOHhOVEE1TnpBNU1qRTNOemsxTUM4eE1qZ3dYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDAyNTgzYTJhZDgxMzBkYzFkODEyOTU4OTMyNDA1YTgzMDkzNjkwOTdmMjM5MTVlZjZlNTRkYzM5NDM0M2M0NjA","altText":"1280_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxMTJ8aW1hZ2UvanBlZ3xhRFk1TDJnNVpTOHhOVEE1TnpBNU1qUTBNREE1TkM4eE1ESTBYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDU3N2IzOTY3ZTQ4YzkyZDE5ZTdhOGRkOGFmMTUwYzM5ZDNjODM1YjFjNTljMjJjNGY1MTc2YzY2OGMxMmNhZTQ","altText":"1024_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc5OHxpbWFnZS9qcGVnfGFEWTNMMmhoTVM4eE5UQTVOekE1TWpVd05UWXpNQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTljY2I5Y2E2MzExNmMzNzFmMGZmOWQ5MzJlNjU4YTA2NmYyODA0NTNkZTg3OWRlMTA4ZTAzODdiY2RkMGNi","altText":"768_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3MXxpbWFnZS9qcGVnfGFHVTFMMmhoT0M4eE5UQTVOekE1TWpjMk56YzNOQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w5MmJlYWYyY2Q5MDFjMzBlNDA0ZWVkYTk5MWJkY2EyYTk5NTg3MTU1ZjU3YmE3ZTQyNTBhMDYzMDM3MWY0OWQ5","altText":"480_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg2fGltYWdlL2pwZWd8YURrM0wyaG1OQzh4TlRBNU56QTVNelV5TVRRek9DOHhNakJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDU3OWMwYzAxNmVlY2JjZjhiMjRiY2ZmZTZiY2NjOGMwMzZjOWI2MDRkOTQ3MDk2YmUyNzQzMzlmZTNhNDQyZjc","altText":"120_0200002f0000df46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU15OHhOVEE1TnpBNU1qRXhNalF4TkM4eE5EUXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGU4Y2Q0NTcwNWVjYmI1ZDU4MTBjZjJjZmFjYzdlYTkyYzYxOTlhNzkxMjhkZjcwODQ3NjFiOTIxYjY1ODgwMzE","altText":"1440_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhRGczTDJnNU5DOHhOVEE1TnpBNU1qRTNOemsxTUM4eE1qZ3dYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDAyNTgzYTJhZDgxMzBkYzFkODEyOTU4OTMyNDA1YTgzMDkzNjkwOTdmMjM5MTVlZjZlNTRkYzM5NDM0M2M0NjA","altText":"1280_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxMTJ8aW1hZ2UvanBlZ3xhRFk1TDJnNVpTOHhOVEE1TnpBNU1qUTBNREE1TkM4eE1ESTBYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDU3N2IzOTY3ZTQ4YzkyZDE5ZTdhOGRkOGFmMTUwYzM5ZDNjODM1YjFjNTljMjJjNGY1MTc2YzY2OGMxMmNhZTQ","altText":"1024_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc5OHxpbWFnZS9qcGVnfGFEWTNMMmhoTVM4eE5UQTVOekE1TWpVd05UWXpNQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTljY2I5Y2E2MzExNmMzNzFmMGZmOWQ5MzJlNjU4YTA2NmYyODA0NTNkZTg3OWRlMTA4ZTAzODdiY2RkMGNi","altText":"768_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3MXxpbWFnZS9qcGVnfGFHVTFMMmhoT0M4eE5UQTVOekE1TWpjMk56YzNOQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w5MmJlYWYyY2Q5MDFjMzBlNDA0ZWVkYTk5MWJkY2EyYTk5NTg3MTU1ZjU3YmE3ZTQyNTBhMDYzMDM3MWY0OWQ5","altText":"480_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg2fGltYWdlL2pwZWd8YURrM0wyaG1OQzh4TlRBNU56QTVNelV5TVRRek9DOHhNakJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDU3OWMwYzAxNmVlY2JjZjhiMjRiY2ZmZTZiY2NjOGMwMzZjOWI2MDRkOTQ3MDk2YmUyNzQzMzlmZTNhNDQyZjc","altText":"120_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTU3MTJ8aW1hZ2UvanBlZ3xhRGhrTDJnelpTOHhOVEE1TnpBNU1UY3hPVEU1T0F8YTQ1MjlmZDkxNjYwMmRmNTlmNmVlYWYxYWZjMGQwN2U2Mzk3YmM1MGEyMDRkNzdlYjliZTQ1NDFmYzBjYTRkYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFEa3dMMmczWkM4eE5UQTNOVGsyTnpFd056RXdNaTh4TkRRd1h6RTNNekl4TURaZlJVNHVhbkJufDRhNDNmNzI2MTBlY2Q2NTg5MDFkMGRlMmM2NWEzY2FjODBmZjhlYThiMzJjMzUzYjI0ZjBkNGY5NmQ4MGM4NWE","altText":"1440_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHTTVMMmc0Tnk4eE5UQTNOVGsyTnpRd01qQXhOQzh4TWpnd1h6RTNNekl4TURaZlJVNHVhbkJufDM3MzM5OWU1MTllOGM5ZjJhN2FmYWM1YzI4NTk2MTRjZTVmOGE5NGIyZDNkZTA0NDMzMGIxNzgyNjQ4YzJmZjc","altText":"1280_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MjQ3OXxpbWFnZS9qcGVnfGFETTJMMmc0WXk4eE5UQTNOVGsyTnpVNU9EWXlNaTh4TURJMFh6RTNNekl4TURaZlJVNHVhbkJufDAxNDYyYWFlZTc1NWU5ZjBhZGQ3ZmI3OTU2NTEwOGY2N2ZiMTUwMWMwYWIyNjZlZTY0YWRmOWYzM2FiNDIxNmE","altText":"1024_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_1732106_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MTg3MnxpbWFnZS9qcGVnfGFHRmtMMmc1TlM4eE5UQTNOVGsyTnpneU56azVPQzgzTmpoZk1UY3pNakV3Tmw5RlRpNXFjR2N8MGQ4ZTU3MzI4NGMxZGFiMGY4NzY0ZWYyNzE2NmVjNzA3NGJlN2Y1NWUxYWIwMjkwNzU5MDlmODQ4MTEyMTY1ZA","altText":"768_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_1732106_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTk2OHxpbWFnZS9qcGVnfGFEWmpMMmc1T1M4eE5UQTNOVGsyTnprMU9UQTNNQzgwT0RCZk1UY3pNakV3Tmw5RlRpNXFjR2N8ZTlhYWM5M2NjZmZhODM5ZWUzMTc4NWQ3NTk5YjQ0NjRhOGQ5NzFjOGQ5MDQ1YjdlNjVmNzg1Njc5ZTg4ODg1ZA","altText":"480_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_1732106_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5fGltYWdlL2pwZWd8YUdSbUwyaG1OUzh4TlRBM05UazJPRFU0TVRZMk1pOHhNakJmTVRjek1qRXdObDlGVGk1cWNHY3w1MWM0YTk2NWRlN2MxNTBjYmY2Y2Y2NjI2NTUyODVlN2YyNDMzYzVhNGQ5MTBhMDgxZWY2MTY1YjEyZWEzMGI2","altText":"120_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_1732106_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzc5OTV8aW1hZ2UvanBlZ3xhR0UzTDJneE5DOHhOVEEzTlRrMk5qRTRPVFU1T0F8OWJkYTJiZjIxZWFlMDMwNTllYmIxNjYyODIxMWExMGNmNjYxZTMxMzQzNTk0YjA1ODE5YjkzMjlmMmFlNzI1OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1732106_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w2OTI1OHxpbWFnZS9qcGVnfGFEbGtMMmc0Wmk4eE5UQTJPVEkzT1RZNE1qVTVNQzh4TkRRd1h6RTNNekl4T0RkZlJVNHVhbkJufDNhZmU1NjUyMGNkMjVkMTE0MTVhNmJkMDM5MjZlZjE1ZTBlODhiNjcxOGJmMTAzMDc4MGJjY2Q4ODhiZTE0N2U","altText":"1440_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk0NHxpbWFnZS9qcGVnfGFERXhMMmcyWlM4eE5UQTJPVEk0TURBeE1ESTNNQzh4TWpnd1h6RTNNekl4T0RkZlJVNHVhbkJufDg5MTgwYjUwZWYyYzE2Yzk3ZWJkYTc3ZWExYTFhZDcyMTY0N2QyMjBmNDUxODBjOGFhNTdlNmI0N2VkMzVmYzY","altText":"1280_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwOXxpbWFnZS9qcGVnfGFEVTBMMmcyTnk4eE5UQTJPVEk0TURJd05qZzNPQzh4TURJMFh6RTNNekl4T0RkZlJVNHVhbkJufDVkYmFlMGUyYmQxMTg0MjlhNmE5NTU2ZjQyZjUwZTczNWU4MDExZGViZTgwM2ZiOTljN2MyZTg0YjNhZjQzNjI","altText":"1024_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_1732187_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxOXxpbWFnZS9qcGVnfGFEZzBMMmcyTUM4eE5UQTJPVEk0TURRd016UTROaTgzTmpoZk1UY3pNakU0TjE5RlRpNXFjR2N8NTM4YmQ0ZWYxZGJjNDVlZmZhOTMyZTRjOGFmNDE4ZDEyNTAxNGViOGJjMDhkNzY5MTZmMWNhNGY5ZWY2MGE5OQ","altText":"768_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_1732187_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTQzN3xpbWFnZS9qcGVnfGFHSXpMMmcxT1M4eE5UQTJPVEk0TURZd01EQTVOQzgwT0RCZk1UY3pNakU0TjE5RlRpNXFjR2N8YWIzZDhiMTQ5MGU5ODRhY2IxMjhkYjU1NDViNTMwNTM5N2ZhNjU4Y2ViZmNhZmFlNzZlZTBhYjVhMDkwNDQxMw","altText":"480_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_1732187_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDgyfGltYWdlL2pwZWd8YURWaEwyZ3dNeTh4TlRBMk9USTRNVEk0T0RJeU1pOHhNakJmTVRjek1qRTROMTlGVGk1cWNHY3wwNzk2NWVkMjhmZTQwMTEzY2FjNzgyZjQ2MzBlNzI0YWFlNDc4NTA0M2M4YzZhMjNiZjdkYWU0MmNmZTVkNjc3","altText":"120_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_1732187_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk2MjZ8aW1hZ2UvanBlZ3xhREEwTDJneU9TOHhOVEEyT1RJM09EYzJOVEE0Tmd8ODhmMzZlNDQ4ZjA3MjIwNmQxN2ZhM2YzNmI1MzEwN2Q3ZTYyZGFiMWRjOGUzNjMwZDg3MTczYTE0M2NlZjBkOA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1732187_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODM1OTV8aW1hZ2UvanBlZ3xhR1psTDJnNVppOHhOVEV4T1RRMk1qTXpORFE1TkM4eE5EUXdYelk0T1RBd01qSmZSVTR1YW5CbnxkMjA1YTU3NDQzYTFhM2UxMjIwYmViMDdjMDY1NzViNDQ3OThkMDhiMTFhNmE1ZDIxMmE0NzQ4ZmQyMjExMTUz","altText":"1440_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc4OTF8aW1hZ2UvanBlZ3xhR0UzTDJnNVppOHhOVEV4T1RRMk1qTTJOekkyTWk4eE1qZ3dYelk0T1RBd01qSmZSVTR1YW5Cbnw3MzAwMTU2NDM1N2VmMjQ4M2Y4ZDE0NzgyZmVmY2M1MDE5YTZiMjIwYzdlYTdlYmY1YWFlMDk5N2RlZjM2NGRk","altText":"1280_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5NzZ8aW1hZ2UvanBlZ3xhR1ZqTDJnNVl5OHhOVEV4T1RRMk1qUXdNREF6TUM4eE1ESTBYelk0T1RBd01qSmZSVTR1YW5CbnxhNTIzMTM2MjJlMjk2NWIxZjdiMGY0NDc2ZTU0MWZmYmY2OTFkMmUwMDVhMTNmMTMzMmE2MjI4YjdhYmMzZTA3","altText":"1024_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_6890022_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDI5MDV8aW1hZ2UvanBlZ3xhRGsyTDJnNVl5OHhOVEV4T1RRMk1qUXpNamM1T0M4M05qaGZOamc1TURBeU1sOUZUaTVxY0djfGViNmU4NjE5MDJiODIxMjdlNGMyOWM5Nzg3MTBmMzBlNDNjOTQ2MWNhYTM5MzMyZDJjOTFlMDYxODUxNTgwYTU","altText":"768_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_6890022_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ0NnxpbWFnZS9qcGVnfGFETm1MMmc1WXk4eE5URXhPVFEyTWpRMk5UVTJOaTgwT0RCZk5qZzVNREF5TWw5RlRpNXFjR2N8Y2FmY2MyMGE1OTNmYWExMzY0OWEzOWQ2NDRkZTNkNWZkYTA1NGNhZGZkOWZmNjhkOWE5MDk1Yjg4ZTczZDExYw","altText":"480_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_6890022_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjIyfGltYWdlL2pwZWd8YURkbUwyZzVPQzh4TlRFeE9UUTJNalU1TmpZek9DOHhNakJmTmpnNU1EQXlNbDlGVGk1cWNHY3wyOTFhODNmNDhkYjlmN2E0NzM1NDYxYzU3NmJmYjEwYWYyZDg4ZTgxZGVkMmIzY2ZhNmM2N2YwNjQyOWRhOWU5","altText":"120_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_6890022_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4NTIwfGltYWdlL2pwZWd8YUdVMUwyZzFNaTh4TlRBME1qQTBNREEzTURFM05BfDhiZDJmYTUxYTYwYWIwYzhlODM4YzRlODFmMDBmZTRiMjQ4NjIyOGQyY2E2ODA3MDM4ODRlZGZlMDI5NzI0NDg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"6890022_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR000TDJnNU1DOHhOVEE1TnpBNU1qQTBOamczT0M4eU1EQXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGQ1MTY2YWVhZDI0ZmI4NGVmMjhjODZlOGI1ZTkxOWU3ZGM0MTg4YzRjOWM4NWM2ZmQ1MTY0YmI2OTI4MjA3NGQ","altText":"2000_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU15OHhOVEE1TnpBNU1qRXhNalF4TkM4eE5EUXdYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfGU4Y2Q0NTcwNWVjYmI1ZDU4MTBjZjJjZmFjYzdlYTkyYzYxOTlhNzkxMjhkZjcwODQ3NjFiOTIxYjY1ODgwMzE","altText":"1440_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2NjF8aW1hZ2UvanBlZ3xhRGczTDJnNU5DOHhOVEE1TnpBNU1qRTNOemsxTUM4eE1qZ3dYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDAyNTgzYTJhZDgxMzBkYzFkODEyOTU4OTMyNDA1YTgzMDkzNjkwOTdmMjM5MTVlZjZlNTRkYzM5NDM0M2M0NjA","altText":"1280_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAxMTJ8aW1hZ2UvanBlZ3xhRFk1TDJnNVpTOHhOVEE1TnpBNU1qUTBNREE1TkM4eE1ESTBYekF5TURBd01ESm1NREF3TUdSbU5EWXdNREF4TURCaU5sOUVSUzVxY0djfDU3N2IzOTY3ZTQ4YzkyZDE5ZTdhOGRkOGFmMTUwYzM5ZDNjODM1YjFjNTljMjJjNGY1MTc2YzY2OGMxMmNhZTQ","altText":"1024_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc5OHxpbWFnZS9qcGVnfGFEWTNMMmhoTVM4eE5UQTVOekE1TWpVd05UWXpNQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTljY2I5Y2E2MzExNmMzNzFmMGZmOWQ5MzJlNjU4YTA2NmYyODA0NTNkZTg3OWRlMTA4ZTAzODdiY2RkMGNi","altText":"768_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM3MXxpbWFnZS9qcGVnfGFHVTFMMmhoT0M4eE5UQTVOekE1TWpjMk56YzNOQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w5MmJlYWYyY2Q5MDFjMzBlNDA0ZWVkYTk5MWJkY2EyYTk5NTg3MTU1ZjU3YmE3ZTQyNTBhMDYzMDM3MWY0OWQ5","altText":"480_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwfGltYWdlL2pwZWd8YURSbEwyaGhZeTh4TlRBNU56QTVNamcyTmpBM09DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTllYWFjMDdhNmNhMzI3M2FlNGExZGJiNWI4NTM4ZTE3NDVkYzU2YzJhNWY2NzU3OTEwMWQ5MmZlMmE2ZGU","altText":"200_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg2fGltYWdlL2pwZWd8YURrM0wyaG1OQzh4TlRBNU56QTVNelV5TVRRek9DOHhNakJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDU3OWMwYzAxNmVlY2JjZjhiMjRiY2ZmZTZiY2NjOGMwMzZjOWI2MDRkOTQ3MDk2YmUyNzQzMzlmZTNhNDQyZjc","altText":"120_0200002f0000df46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTU3MTJ8aW1hZ2UvanBlZ3xhRGhrTDJnelpTOHhOVEE1TnpBNU1UY3hPVEU1T0F8YTQ1MjlmZDkxNjYwMmRmNTlmNmVlYWYxYWZjMGQwN2U2Mzk3YmM1MGEyMDRkNzdlYjliZTQ1NDFmYzBjYTRkYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002f0000df46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHUTJMMmd5Wmk4eE5UQTNOVGsyTmprM05qQXpNQzh5TURBd1h6RTNNekl4TURaZlJVNHVhbkJufGRjMzljYmJhYjk4YzQ5MTIxNjYxNjRmOWRlYWRiOWQzZTc0MjI4YzI4NmJjZmY0ZDhiODAzYTZhZGZiMmVjMjA","altText":"2000_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFEa3dMMmczWkM4eE5UQTNOVGsyTnpFd056RXdNaTh4TkRRd1h6RTNNekl4TURaZlJVNHVhbkJufDRhNDNmNzI2MTBlY2Q2NTg5MDFkMGRlMmM2NWEzY2FjODBmZjhlYThiMzJjMzUzYjI0ZjBkNGY5NmQ4MGM4NWE","altText":"1440_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5Mjc2OHxpbWFnZS9qcGVnfGFHTTVMMmc0Tnk4eE5UQTNOVGsyTnpRd01qQXhOQzh4TWpnd1h6RTNNekl4TURaZlJVNHVhbkJufDM3MzM5OWU1MTllOGM5ZjJhN2FmYWM1YzI4NTk2MTRjZTVmOGE5NGIyZDNkZTA0NDMzMGIxNzgyNjQ4YzJmZjc","altText":"1280_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_1732106_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MjQ3OXxpbWFnZS9qcGVnfGFETTJMMmc0WXk4eE5UQTNOVGsyTnpVNU9EWXlNaTh4TURJMFh6RTNNekl4TURaZlJVNHVhbkJufDAxNDYyYWFlZTc1NWU5ZjBhZGQ3ZmI3OTU2NTEwOGY2N2ZiMTUwMWMwYWIyNjZlZTY0YWRmOWYzM2FiNDIxNmE","altText":"1024_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_1732106_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MTg3MnxpbWFnZS9qcGVnfGFHRmtMMmc1TlM4eE5UQTNOVGsyTnpneU56azVPQzgzTmpoZk1UY3pNakV3Tmw5RlRpNXFjR2N8MGQ4ZTU3MzI4NGMxZGFiMGY4NzY0ZWYyNzE2NmVjNzA3NGJlN2Y1NWUxYWIwMjkwNzU5MDlmODQ4MTEyMTY1ZA","altText":"768_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_1732106_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTk2OHxpbWFnZS9qcGVnfGFEWmpMMmc1T1M4eE5UQTNOVGsyTnprMU9UQTNNQzgwT0RCZk1UY3pNakV3Tmw5RlRpNXFjR2N8ZTlhYWM5M2NjZmZhODM5ZWUzMTc4NWQ3NTk5YjQ0NjRhOGQ5NzFjOGQ5MDQ1YjdlNjVmNzg1Njc5ZTg4ODg1ZA","altText":"480_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_1732106_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YUdWaEwyaGxOQzh4TlRBM05UazJPREE1TURFME1pOHlNREJmTVRjek1qRXdObDlGVGk1cWNHY3xhMTBkMTAwZTZhZWU2ZmE5ZWZiMjRlZDk5MjM2M2YwMmQ2N2JjMjk0NGE4MTE4NDE0MmM2NmRkNmEyM2RjZTFi","altText":"200_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_1732106_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1732106-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ5fGltYWdlL2pwZWd8YUdSbUwyaG1OUzh4TlRBM05UazJPRFU0TVRZMk1pOHhNakJmTVRjek1qRXdObDlGVGk1cWNHY3w1MWM0YTk2NWRlN2MxNTBjYmY2Y2Y2NjI2NTUyODVlN2YyNDMzYzVhNGQ5MTBhMDgxZWY2MTY1YjEyZWEzMGI2","altText":"120_1732106_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_1732106_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzc5OTV8aW1hZ2UvanBlZ3xhR0UzTDJneE5DOHhOVEEzTlRrMk5qRTRPVFU1T0F8OWJkYTJiZjIxZWFlMDMwNTllYmIxNjYyODIxMWExMGNmNjYxZTMxMzQzNTk0YjA1ODE5YjkzMjlmMmFlNzI1OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1732106_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMDB8aW1hZ2UvanBlZ3xhREJrTDJnNE5TOHhOVEEyT1RJM09UTTFORGt4TUM4eU1EQXdYekUzTXpJeE9EZGZSVTR1YW5CbnwxMjk1OTE4MWRmZWNkZjdjZDQwMDUxZTc0ZWQ1NzViYzA4YjQyMjBiYmRiZWE0ZDc2YzQ2MzRkN2Q0OTViM2Fm","altText":"2000_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w2OTI1OHxpbWFnZS9qcGVnfGFEbGtMMmc0Wmk4eE5UQTJPVEkzT1RZNE1qVTVNQzh4TkRRd1h6RTNNekl4T0RkZlJVNHVhbkJufDNhZmU1NjUyMGNkMjVkMTE0MTVhNmJkMDM5MjZlZjE1ZTBlODhiNjcxOGJmMTAzMDc4MGJjY2Q4ODhiZTE0N2U","altText":"1440_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk0NHxpbWFnZS9qcGVnfGFERXhMMmcyWlM4eE5UQTJPVEk0TURBeE1ESTNNQzh4TWpnd1h6RTNNekl4T0RkZlJVNHVhbkJufDg5MTgwYjUwZWYyYzE2Yzk3ZWJkYTc3ZWExYTFhZDcyMTY0N2QyMjBmNDUxODBjOGFhNTdlNmI0N2VkMzVmYzY","altText":"1280_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_1732187_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjEwOXxpbWFnZS9qcGVnfGFEVTBMMmcyTnk4eE5UQTJPVEk0TURJd05qZzNPQzh4TURJMFh6RTNNekl4T0RkZlJVNHVhbkJufDVkYmFlMGUyYmQxMTg0MjlhNmE5NTU2ZjQyZjUwZTczNWU4MDExZGViZTgwM2ZiOTljN2MyZTg0YjNhZjQzNjI","altText":"1024_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_1732187_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTUxOXxpbWFnZS9qcGVnfGFEZzBMMmcyTUM4eE5UQTJPVEk0TURRd016UTROaTgzTmpoZk1UY3pNakU0TjE5RlRpNXFjR2N8NTM4YmQ0ZWYxZGJjNDVlZmZhOTMyZTRjOGFmNDE4ZDEyNTAxNGViOGJjMDhkNzY5MTZmMWNhNGY5ZWY2MGE5OQ","altText":"768_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_1732187_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTQzN3xpbWFnZS9qcGVnfGFHSXpMMmcxT1M4eE5UQTJPVEk0TURZd01EQTVOQzgwT0RCZk1UY3pNakU0TjE5RlRpNXFjR2N8YWIzZDhiMTQ5MGU5ODRhY2IxMjhkYjU1NDViNTMwNTM5N2ZhNjU4Y2ViZmNhZmFlNzZlZTBhYjVhMDkwNDQxMw","altText":"480_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_1732187_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MzJ8aW1hZ2UvanBlZ3xhR1kwTDJnMU5TOHhOVEEyT1RJNE1EY3pNVEUyTmk4eU1EQmZNVGN6TWpFNE4xOUZUaTVxY0djfGYyOWFhN2JhYTRlY2IwZjVkZjRkMTJmM2I0MGJiNDk0MGY1MTJmYTAyMDJlMmNlYWRjMDExZjIyYTFlOWU4MGE","altText":"200_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_1732187_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-1732187-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDgyfGltYWdlL2pwZWd8YURWaEwyZ3dNeTh4TlRBMk9USTRNVEk0T0RJeU1pOHhNakJmTVRjek1qRTROMTlGVGk1cWNHY3wwNzk2NWVkMjhmZTQwMTEzY2FjNzgyZjQ2MzBlNzI0YWFlNDc4NTA0M2M4YzZhMjNiZjdkYWU0MmNmZTVkNjc3","altText":"120_1732187_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_1732187_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk2MjZ8aW1hZ2UvanBlZ3xhREEwTDJneU9TOHhOVEEyT1RJM09EYzJOVEE0Tmd8ODhmMzZlNDQ4ZjA3MjIwNmQxN2ZhM2YzNmI1MzEwN2Q3ZTYyZGFiMWRjOGUzNjMwZDg3MTczYTE0M2NlZjBkOA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1732187_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTU2OTB8aW1hZ2UvanBlZ3xhRFUxTDJoaE1DOHhOVEV4T1RRMk1qTXdNVGN5Tmk4eU1EQXdYelk0T1RBd01qSmZSVTR1YW5CbnxkYWYzNjEyNGE5M2VhNTdkMWMwNzI2NjFmYjgxZTM3NDE1OTY2MmVmYmVhNDM4M2YzNWEwMzRhMTMwNDk0ZWVi","altText":"2000_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODM1OTV8aW1hZ2UvanBlZ3xhR1psTDJnNVppOHhOVEV4T1RRMk1qTXpORFE1TkM4eE5EUXdYelk0T1RBd01qSmZSVTR1YW5CbnxkMjA1YTU3NDQzYTFhM2UxMjIwYmViMDdjMDY1NzViNDQ3OThkMDhiMTFhNmE1ZDIxMmE0NzQ4ZmQyMjExMTUz","altText":"1440_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc4OTF8aW1hZ2UvanBlZ3xhR0UzTDJnNVppOHhOVEV4T1RRMk1qTTJOekkyTWk4eE1qZ3dYelk0T1RBd01qSmZSVTR1YW5Cbnw3MzAwMTU2NDM1N2VmMjQ4M2Y4ZDE0NzgyZmVmY2M1MDE5YTZiMjIwYzdlYTdlYmY1YWFlMDk5N2RlZjM2NGRk","altText":"1280_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_6890022_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5NzZ8aW1hZ2UvanBlZ3xhR1ZqTDJnNVl5OHhOVEV4T1RRMk1qUXdNREF6TUM4eE1ESTBYelk0T1RBd01qSmZSVTR1YW5CbnxhNTIzMTM2MjJlMjk2NWIxZjdiMGY0NDc2ZTU0MWZmYmY2OTFkMmUwMDVhMTNmMTMzMmE2MjI4YjdhYmMzZTA3","altText":"1024_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_6890022_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDI5MDV8aW1hZ2UvanBlZ3xhRGsyTDJnNVl5OHhOVEV4T1RRMk1qUXpNamM1T0M4M05qaGZOamc1TURBeU1sOUZUaTVxY0djfGViNmU4NjE5MDJiODIxMjdlNGMyOWM5Nzg3MTBmMzBlNDNjOTQ2MWNhYTM5MzMyZDJjOTFlMDYxODUxNTgwYTU","altText":"768_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_6890022_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ0NnxpbWFnZS9qcGVnfGFETm1MMmc1WXk4eE5URXhPVFEyTWpRMk5UVTJOaTgwT0RCZk5qZzVNREF5TWw5RlRpNXFjR2N8Y2FmY2MyMGE1OTNmYWExMzY0OWEzOWQ2NDRkZTNkNWZkYTA1NGNhZGZkOWZmNjhkOWE5MDk1Yjg4ZTczZDExYw","altText":"480_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_6890022_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODAwfGltYWdlL2pwZWd8YUdVM0wyZzVZaTh4TlRFeE9UUTJNalE1T0RNek5DOHlNREJmTmpnNU1EQXlNbDlGVGk1cWNHY3xmY2YzYzU4YTdiZjNiNzg2ZjJjN2Q5MDBkNzUyMzYzYjBkNGY3NzhkNDA4MmJmYmI3NDg4YzY3NzUzNDI1MjJi","altText":"200_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_6890022_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6890022-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MjIyfGltYWdlL2pwZWd8YURkbUwyZzVPQzh4TlRFeE9UUTJNalU1TmpZek9DOHhNakJmTmpnNU1EQXlNbDlGVGk1cWNHY3wyOTFhODNmNDhkYjlmN2E0NzM1NDYxYzU3NmJmYjEwYWYyZDg4ZTgxZGVkMmIzY2ZhNmM2N2YwNjQyOWRhOWU5","altText":"120_6890022_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_6890022_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4NTIwfGltYWdlL2pwZWd8YUdVMUwyZzFNaTh4TlRBME1qQTBNREEzTURFM05BfDhiZDJmYTUxYTYwYWIwYzhlODM4YzRlODFmMDBmZTRiMjQ4NjIyOGQyY2E2ODA3MDM4ODRlZGZlMDI5NzI0NDg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"6890022_EN.jpg"}],"categories":[{"code":"10015","name":"Controller","url":"/c/plcs-controllers","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"plcs-controllers","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions. For optimal automation both inside and outside the control cabinet: the flexible IP20 remote I/O systems for all applications and environments. ","categoryReferenceUrl":null,"contentPageLink":"/discover-io-systems"},{"code":"20053","name":"Controller PFC","url":"/c/controller-pfc200","description":"<div>Die Steuerungen der Serie PFC200 stehen für vielfältige Aufgaben in der Industrie- Prozess- und Gebäudeautomation.</div>","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controller_pfc200","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"750-8212/000-100","stock":null,"url":"/controllers-bus-couplers-i-o/controller-pfc200/p/750-8212_000-100","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["750-8212/000-100"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143878326","primaryCategoryName":"Controllers, Bus couplers and I/O","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Controllers, Bus couplers and I/O"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20053","name":"Controller PFC","url":"/c/controller-pfc200","description":"<div>Die Steuerungen der Serie PFC200 stehen für vielfältige Aufgaben in der Industrie- Prozess- und Gebäudeautomation.</div>","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controller_pfc200","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"Controller PFC","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Controller PFC200","primaryImageUrl":null,"productGroup":null,"nameEn":"Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; BACnet/IP","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60403501","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PFC200 Controller","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 750-8212/000-100
Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; BACnet/IP
Product family
Controller PFC
Die Steuerungen der Serie PFC200 stehen für vielfältige Aufgaben in der Industrie- Prozess- und Gebäudeautomation.