{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller ETHERNET; 3rd Generation; SD Card Slot; Telecontrol technology; Ext. Temperature",
"description" : "<p>The ETHERNET Controller can be used as a programmable controller within ETHERNET networks in conjunction with the WAGO I/O System. </p><p>The controller supports all digital, analog and specialty modules found within the 750/753 Series, and is suitable for data rates of 10/100 Mbit/s.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X). </p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p><p>The controller supports both MODBUS/TCP and EtherNet/IP for use in industrial environments. It also supports a wide variety of standard ETHERNET protocols for easy integration into IT environments (e.g., HTTP, BootP, DHCP, DNS, SNTP, SNMP, FTP). </p><p>For use in telecontrol applications; the 750-880/025-001 and -002 Controllers support the IEC 60870-5-101/-103-104, IEC 61850-7, and IEC 61400-25 communication protocols.</p><p>An integrated Webserver provides user configuration options, while displaying the controller's status information.</p><p>The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. </p><p>A data memory of 1 MB is available.</p><p>The 750-880 Controller is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one controller to another. The card can be accessed via FTP and used as an additional drive.</p>",
"mpn" : "750-880/025-001",
"sku" : "750-880/025-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001e000219c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YURRM0wyZzRaQzh4TXprNU56azNOVEkwTURjek5DOHlNREJmTURJd01EQXdNV1V3TURBeU1UbGpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5ZmE4ZDFlOGM5NGY2MjgyYmNmODE3ZjkzYTc4ZjJjM2YxMDIxOGNkYTRjMzkyMzFhOGRiNWVkNGRiN2M1NTY",
"gtin13" : "4050821466475",
"category" : "Controllers, Bus couplers and I/O",
"url" : "https://www.wago.com/us/controllers-bus-couplers-i-o/controller-ethernet/p/750-880_025-001"
}