Item no. 758-879/000-2108

Memory Card SD; pSLC-NAND; 8 GB; Temperature range: -40 to 90°C

Item no. 758-879/000-2108
Memory Card SD; pSLC-NAND; 8 GB; Temperature range: -40 to 90°C
Please wait ...
PU (SPU): 1 Piece
Item no. 758-879/000-2108
Memory Card SD; pSLC-NAND; 8 GB; Temperature range: -40 to 90°C
Please wait ...
PU (SPU): 1 Piece
Details
Downloads
Approval
Buy now
Technical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 750-600
End Module
: 750-8212
Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
: 750-1405
16-channel digital input; 24 VDC; 3 ms
: 750-430
8-channel digital input; 24 VDC; 3 ms
: 750-602
Power Supply; 24 VDC
: 750-597
8-channel analog output; 0 … 10 V/±10 VDC
: 750-530
8-channel digital output; 24 VDC; 0.5 A
: 750-497
8-channel analog input; 0 … 10 V/±10 VDC; Single-ended
: 750-451
8-channel analog input; Resistance measurement; Adjustable
: 750-1504
16-channel digital output; 24 VDC; 0.5 A
: 787-1022
EPSITRON® COMPACT power supply; single-phase; output voltage 24 VDC; 4 A
: 787-722
EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 5 A
: 750-496
8-channel analog input; 0/4 … 20 mA; Single-ended
: 753-649
M-Bus Master
: 704-5024
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel relay output; 1 changeover contact; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
: 750-1400
16-channel digital input; 24 VDC; 3 ms; Ribbon cable
: 750-1500
16-channel digital output; 24 VDC; 0.5 A; Ribbon cable
: 750-613
System Power Supply; 24 VDC
: 750-652
RS-232/485 Serial Interface
: 750-960
Fieldbus Connector PROFIBUS; with D-sub male connector; 9-pole