[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector, angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; green-yellow", "description" : "<h2>Female connector, 769 Series, 45 ° conductor exit to connection direction</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 769-101/022-016). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 5 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². The single potential can connect one pole using one clamping point The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-101/022-016", "sku" : "769-101/022-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800035aac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE4fGltYWdlL2pwZWd8YURJeUwyZzVNQzh4TkRZNE1UWTVNak13TnpRNE5pOHlNREJmTURJd01EQXdNRGd3TURBek5XRmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDQ3MzMzMzY5MTQ2OTY5YzVhM2M5ZjIyYzMxNWE1NThhMGNiZTQ4OWI4NDQ5ZGQ0NjA4YTFmNDIyY2VkNTZhZTM", "gtin13" : "4044918546348", "category" : "Rail / Chassis Terminal blocks", "url" : "https://www.wago.com/us/rail-chassis-terminal-blocks/1-conductor-female-connector-angled/p/769-101_022-016" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM Item no. 769-101/022-016

1-conductor female connector, angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; green-yellow

Item no. 769-101/022-016
1-conductor female connector, angled
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 769-101/022-016
1-conductor female connector, angled
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece