WINSTA® MIDI Item no. 770-112/041-000

Plug; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; black

Item no. 770-112/041-000
Plug
Please wait ...
Price and availability after  Login
Color:   black
Number of poles:   2
PU (SPU): 25 Piece
Find distributors
Item no. 770-112/041-000
Plug
Please wait ...
Price and availability after  Login
Color:   black
Number of poles:   2
PU (SPU): 25 Piece
Find distributors
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 770-202
Socket; 2-pole; Cod. A; 4,00 mm²; black
: 770-102/041-000
Socket; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; black
: 770-1373
Plug; 3-pole; 4,00 mm²; brown
: 770-203
Socket; 3-pole; Cod. A; 4,00 mm²; black
: 770-293
Plug; 3-pole; Cod. B; 4,00 mm²; pink
: 231-103/026-000
Female plug; 3-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray
: 231-603
Male connector; 3-pole; Pin spacing 5 mm; gray
: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
: 770-503
Strain relief housing; 3-pole; for 2 cables; 8.0 … 11.5 mm; 55 mm; black
: 2002-6401
TOPJOB®S feedthrough terminal block; angled profile; rail mount; 4-conductor; 5.2 mm wide; gray
: 2002-6404
TOPJOB®S feedthrough terminal block; angled profile; rail mount; 4-conductor; 5.2 mm wide; blue
: 210-702
Marking strips; for Smart Printer; permanent adhesive; 15 mm; white
: 210-802
Type labels; 70 x 33 mm; silver-colored
: 210-805
Labels; for Smart Printer; permanent adhesive; 6 x 15 mm; white
: 210-870
Marking strips; for Smart Printer; permanent adhesive; 10 mm; white
: 210-873
Marking strips; for Smart Printer; permanent adhesive; 20 mm; silver-colored
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 248-503
Mini-WSB marking card; as card; MARKED; 11 ... 20 (10x); not stretchable; Horizontal marking; snap-on type; white
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black