[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-253/062-000","name":"Plug; 3-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connection-systems/plug/p/770-253_062-000","description":"<h2><i>WINSTA</i>® MIDI male connector/plug rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug B coding provides the foundation for the assembly of solid and fine-stranded conductors. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing for fast, secure wiring of all components. The pluggable installation connector provides protection against contact with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connector to be used for control in applications in the domains of automation, mechanical engineering and robotics. This pluggable installation connector can be employed for a current load up to 25 A. Therefore, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation of applications. Push-in CAGE CLAMP® spring pressure connection technology guarantees error-free, time-saving installation while offering the flexibility capabilities required to meet a wide variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is tailored to meet the strict requirements of building installation. Because it is pluggable, it is faster, more reliable, and error-free. Pre-assembly decreases installation times and errors during installation at the construction site. Now you can also reduce installation costs without compromising safety and quality: The <i>WINSTA</i>® MIDI pluggable installation connectors with protection type IP20 reduce the need for servicing and prevent unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><br/><li>simple circuits</li><br/><li>for automation controllers</li><br/><li>ready to install and use immediately</li><br/><li>fast, secure installation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODI0MTZ8aW1hZ2UvanBlZ3xhR1JqTDJobU1TOHhOVEUzTmprME56azFOemM1TUF8ZGYyMjQ0ZTU5NWIyN2VhM2YxYzg3MWVhMWIwNjk0ZGFlM2MxMDkyNDkxMjdhMGQ5OTZlMmY1MTQxNTFmMjA4Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188489_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODI0MTZ8aW1hZ2UvanBlZ3xhR1JqTDJobU1TOHhOVEUzTmprME56azFOemM1TUF8ZGYyMjQ0ZTU5NWIyN2VhM2YxYzg3MWVhMWIwNjk0ZGFlM2MxMDkyNDkxMjdhMGQ5OTZlMmY1MTQxNTFmMjA4Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188489_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDkwNjR8aW1hZ2UvanBlZ3xhR1l6TDJnelpDOHhOVEUzTmprME9UZzFPRE16TkF8YTE2ZDIzMjFlNDNlYTJjNGY3ODY3YjI3ZTI1YWYzZTRiZDgzOGI2ZjczN2NkZTU3NTAyMmQ5YTQzYmFlNWIwMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"5194530_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4OXxpbWFnZS9qcGVnfGFHWmhMMmhtTkM4eE5UQTVOVFF3TkRReU9UTTBNaTh4TkRRd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8Y2JkNGMyY2U4MzFhMTg2MTljZWUwNGFhMWY1YzNmZTRmY2UxZTNkM2IwMGVjYjMxNGQyNzg1ZDkwOTg2YTU2OQ","altText":"1440_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODMwN3xpbWFnZS9qcGVnfGFHTmtMMmhtT0M4eE5UQTVOVFF3TkRVMk1EUXhOQzh4TWpnd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YWNmYmNlZWY1ZjVmOWU5MDI4MDQzNjcyMGIzNTlhNWRhMjBiOGNmNmFjZTAyZDk3YWY5YTkxMmE1OTVmOGYzMg","altText":"1280_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcyMHxpbWFnZS9qcGVnfGFEaGpMMmhtWXk4eE5UQTVOVFF3TkRZNU1UUTROaTh4TURJMFh6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8NDMzYWM5ODI2ZWMzZTFmMzU2ZGNjZDgxNjE5MWIxMWZlNWQyZTZhMTc2YjU2OWE2MzRkYzQ3YzIxZTgyNjBkOQ","altText":"1024_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188455_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA0OXxpbWFnZS9qcGVnfGFEWTBMMmhtWkM4eE5UQTVOVFF3TkRneU1qVTFPQzgzTmpoZk1UUXhPRGcwTlRWZlJFVXVhbkJufDZiYTBmOTg1OGNhNDE2MzZmZGNkZDk4MGI3MTliYTVhNmIwZTIzOWYyZTlhMDMwM2NhNzMxY2Q1N2Q5N2JjYjA","altText":"768_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188455_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjQyfGltYWdlL2pwZWd8YUdJMkwyaG1ZeTh4TlRBNU5UUXdORGc0T0RBNU5DODBPREJmTVRReE9EZzBOVFZmUkVVdWFuQm58YWQzMzJhMzQ3ODJjZGM1ZGU4NTIxNDM2Yjk5YjA2NDQxNWRkMjkxZmQ5ZjU4ZjBhZmIwOWQzYzM5ZTc0M2Y4ZQ","altText":"480_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188455_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU4fGltYWdlL2pwZWd8YUdGa0wyaGhNQzh4TlRBNU5UUXdOVFEzTnpreE9DOHhNakJmTVRReE9EZzBOVFZmUkVVdWFuQm58ODgyNzIyYTYwMzQ5ZGIxNzdlZjQ1NTRjMDUxNTg2OTM1ODRlYWU4NzE4MjBkOGY1YjEyMGIxYjYyYzMxYjg4ZQ","altText":"120_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188455_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjI1NTZ8aW1hZ2UvanBlZ3xhREUyTDJobE55OHhOVEE1TlRRd05EQXdNek0xT0F8YTkyYmIyY2QwM2E1N2E1ODE5MDdiNjQ4NzMyNGZlNzQ1OThmNzBhOTlkZDQzYzlmYTk5ZThlOWYxNmI4YmUzNw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188455_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEVm1MMmd3Wmk4eE5UQTNNemc1TnpBNE56QXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWE3MTdlYjMzYjNkNTc0NjJjNDYxN2E3ZDNmZTczZGY3OTY5ODIwMDc0NzVjNDRhZTJmZmMzZDU5MjFlOGE0Zg","altText":"1440_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEVXdMMmd3T1M4eE5UQTNNemc1TnpJeE9EQTNPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTJmYmRiOGM5ZDNhOThiZTdhNzFkN2YwOWYxMzA4OTZmMmRmZGUzMWI1MWUxMTcwYWZmNDAzZWI4OGUxYjExYw","altText":"1280_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEa3hMMmd3TlM4eE5UQTNNemc1TnpNME9URTFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjUwOWVlNDAxMDgyY2JiZjYwNTlmNGRiMGUwYjU5MjYzYTk2YTY0ZjQ5M2RmN2JhOWVkMzY2ODY1MDQ1Y2E3OA","altText":"1024_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEZ3dMMmd3TWk4eE5UQTNNemc1TnpReE5EWTROaTgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xjYjVlNGMyODkzMGZjNTFlZTM3NjM1ZDcxYTQ5ZjY4MTcyM2RhZjkwZDU4MTkxNWU1ZTk3MTk3ZTUyZTQ1YzUx","altText":"768_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUxNHxpbWFnZS9qcGVnfGFETmxMMmd3TVM4eE5UQTNNemc1TnpVME5UYzFPQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZGZiMWVkODJlMzQzM2E5NDE0OTdmMTcxNjBhNjgxYzRhMWI5MmRhMGMwODRlMzFmZTdkNmU3MzBiZWYyOTU3","altText":"480_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YURBM0wyZzJNUzh4TlRBM016ZzVPREkyTmpZMU5DOHhNakJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDc0OGFmOWM3ZmJiZTU0NzYwODE2ZDk1ODNlMTQ1NTg5MWVjMTc5N2I0Mjg2YTBmY2Q5ODRkZjFjMmMxNzdjZDU","altText":"120_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTA0NnxpbWFnZS9qcGVnfGFHSm1MMmcyWWk4eE5UQTNNemc1TmpRMk5EUXhOQXwzODA1YjFmNzViNGMwNDZlM2Y5OTEwMjA3MjZlMzA1NmFhZmUwN2RiODAxODg0MWYzOGFjMzM2MzU4ZTNlMDgw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODI0MTZ8aW1hZ2UvanBlZ3xhR1JqTDJobU1TOHhOVEUzTmprME56azFOemM1TUF8ZGYyMjQ0ZTU5NWIyN2VhM2YxYzg3MWVhMWIwNjk0ZGFlM2MxMDkyNDkxMjdhMGQ5OTZlMmY1MTQxNTFmMjA4Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188489_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDkwNjR8aW1hZ2UvanBlZ3xhR1l6TDJnelpDOHhOVEUzTmprME9UZzFPRE16TkF8YTE2ZDIzMjFlNDNlYTJjNGY3ODY3YjI3ZTI1YWYzZTRiZDgzOGI2ZjczN2NkZTU3NTAyMmQ5YTQzYmFlNWIwMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"5194530_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFHWmpMMmhtTVM4eE5UQTVOVFF3TkRNMk16Z3dOaTh5TURBd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YzNjYjZmYWVkOTU4MGRjMzE0OTE5OTA1NWZhMzdkOTY5MzgyMTBjZDYxNDA0MDE2M2FiMmZjZmZhZWZmY2Y0ZA","altText":"2000_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4OXxpbWFnZS9qcGVnfGFHWmhMMmhtTkM4eE5UQTVOVFF3TkRReU9UTTBNaTh4TkRRd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8Y2JkNGMyY2U4MzFhMTg2MTljZWUwNGFhMWY1YzNmZTRmY2UxZTNkM2IwMGVjYjMxNGQyNzg1ZDkwOTg2YTU2OQ","altText":"1440_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODMwN3xpbWFnZS9qcGVnfGFHTmtMMmhtT0M4eE5UQTVOVFF3TkRVMk1EUXhOQzh4TWpnd1h6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8YWNmYmNlZWY1ZjVmOWU5MDI4MDQzNjcyMGIzNTlhNWRhMjBiOGNmNmFjZTAyZDk3YWY5YTkxMmE1OTVmOGYzMg","altText":"1280_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188455_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcyMHxpbWFnZS9qcGVnfGFEaGpMMmhtWXk4eE5UQTVOVFF3TkRZNU1UUTROaTh4TURJMFh6RTBNVGc0TkRVMVgwUkZMbXB3Wnd8NDMzYWM5ODI2ZWMzZTFmMzU2ZGNjZDgxNjE5MWIxMWZlNWQyZTZhMTc2YjU2OWE2MzRkYzQ3YzIxZTgyNjBkOQ","altText":"1024_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188455_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA0OXxpbWFnZS9qcGVnfGFEWTBMMmhtWkM4eE5UQTVOVFF3TkRneU1qVTFPQzgzTmpoZk1UUXhPRGcwTlRWZlJFVXVhbkJufDZiYTBmOTg1OGNhNDE2MzZmZGNkZDk4MGI3MTliYTVhNmIwZTIzOWYyZTlhMDMwM2NhNzMxY2Q1N2Q5N2JjYjA","altText":"768_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188455_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjQyfGltYWdlL2pwZWd8YUdJMkwyaG1ZeTh4TlRBNU5UUXdORGc0T0RBNU5DODBPREJmTVRReE9EZzBOVFZmUkVVdWFuQm58YWQzMzJhMzQ3ODJjZGM1ZGU4NTIxNDM2Yjk5YjA2NDQxNWRkMjkxZmQ5ZjU4ZjBhZmIwOWQzYzM5ZTc0M2Y4ZQ","altText":"480_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188455_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YUdaaUwyaGhaUzh4TlRBNU5UUXdOVEF4T1RFMk5pOHlNREJmTVRReE9EZzBOVFZmUkVVdWFuQm58MTEyMGQwMGRiMTBhMDI3MTFlODI5YzBlNDJhYTE5ZjM2MmI3NTdiNzE4M2MwNjQ1ZjM0NTA5MTBkNTI1ODVmNA","altText":"200_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188455_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU4fGltYWdlL2pwZWd8YUdGa0wyaGhNQzh4TlRBNU5UUXdOVFEzTnpreE9DOHhNakJmTVRReE9EZzBOVFZmUkVVdWFuQm58ODgyNzIyYTYwMzQ5ZGIxNzdlZjQ1NTRjMDUxNTg2OTM1ODRlYWU4NzE4MjBkOGY1YjEyMGIxYjYyYzMxYjg4ZQ","altText":"120_14188455_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188455_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjI1NTZ8aW1hZ2UvanBlZ3xhREUyTDJobE55OHhOVEE1TlRRd05EQXdNek0xT0F8YTkyYmIyY2QwM2E1N2E1ODE5MDdiNjQ4NzMyNGZlNzQ1OThmNzBhOTlkZDQzYzlmYTk5ZThlOWYxNmI4YmUzNw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188455_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFESXhMMmcxWWk4eE5UQTNNemc1TmpreU16RTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmU4ZmViZmRhYzE2MDNmZWVhN2Q0ZWUzN2E3YmEzYWM2ZWFmZWIzNzk3ZjgyZDQ3NmVkYTAzMDdiYmFiYzVmNQ","altText":"2000_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEVm1MMmd3Wmk4eE5UQTNNemc1TnpBNE56QXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWE3MTdlYjMzYjNkNTc0NjJjNDYxN2E3ZDNmZTczZGY3OTY5ODIwMDc0NzVjNDRhZTJmZmMzZDU5MjFlOGE0Zg","altText":"1440_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEVXdMMmd3T1M4eE5UQTNNemc1TnpJeE9EQTNPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTJmYmRiOGM5ZDNhOThiZTdhNzFkN2YwOWYxMzA4OTZmMmRmZGUzMWI1MWUxMTcwYWZmNDAzZWI4OGUxYjExYw","altText":"1280_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEa3hMMmd3TlM4eE5UQTNNemc1TnpNME9URTFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNVGsxWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjUwOWVlNDAxMDgyY2JiZjYwNTlmNGRiMGUwYjU5MjYzYTk2YTY0ZjQ5M2RmN2JhOWVkMzY2ODY1MDQ1Y2E3OA","altText":"1024_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA4NXxpbWFnZS9qcGVnfGFEZ3dMMmd3TWk4eE5UQTNNemc1TnpReE5EWTROaTgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xjYjVlNGMyODkzMGZjNTFlZTM3NjM1ZDcxYTQ5ZjY4MTcyM2RhZjkwZDU4MTkxNWU1ZTk3MTk3ZTUyZTQ1YzUx","altText":"768_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUxNHxpbWFnZS9qcGVnfGFETmxMMmd3TVM4eE5UQTNNemc1TnpVME5UYzFPQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZGZiMWVkODJlMzQzM2E5NDE0OTdmMTcxNjBhNjgxYzRhMWI5MmRhMGMwODRlMzFmZTdkNmU3MzBiZWYyOTU3","altText":"480_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCa0wyZ3dZaTh4TlRBM016ZzVOemd3Tnprd01pOHlNREJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDczYWM0MTEwMGE1ZGNmMGMyNTQ1MjJkOTAyNTc3NDQwZDliNmIzYzkwNzQ1NTU4MTE3OTlmYzJiYTIwY2VlNzE","altText":"200_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000012000195fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YURBM0wyZzJNUzh4TlRBM016ZzVPREkyTmpZMU5DOHhNakJmTURJd01EQXdNVEl3TURBeE9UVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDc0OGFmOWM3ZmJiZTU0NzYwODE2ZDk1ODNlMTQ1NTg5MWVjMTc5N2I0Mjg2YTBmY2Q5ODRkZjFjMmMxNzdjZDU","altText":"120_02000012000195fb000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000012000195fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTA0NnxpbWFnZS9qcGVnfGFHSm1MMmcyWWk4eE5UQTNNemc1TmpRMk5EUXhOQXwzODA1YjFmNzViNGMwNDZlM2Y5OTEwMjA3MjZlMzA1NmFhZmUwN2RiODAxODg0MWYzOGFjMzM2MzU4ZTNlMDgw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000012000195fb000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-253/062-000","stock":null,"url":"/pluggable-connection-systems/plug/p/770-253_062-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-253/062-000","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821553250","primaryCategoryName":"Pluggable Connection Systems","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connection Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; 3-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535536","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}