[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9985/117-301","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue","url":"/pluggable-connection-systems/pre-assembled-connecting-cable/p/771-9985_117-301","description":"<h2><i>WINSTA</i>® MIDI cable assembly 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 allows for the installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are used when requirements are multiplied or are distributed on a specific pattern, for example, when installing grid flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are above all suitable for lighting management, for example for the dimming function of DALI lights. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: This product has a current rating of 20 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line guarantees total flexibility for the installation of applications. Push-in CAGE CLAMP® spring pressure connection technology guarantees error-free, time-saving installation while offering the customization and flexibility capabilities required to meet various installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. This product fully satisfies all the standardized safety requirements connected with fire class E. Eliminating halogens as an additive in the manufacture of this cable assembly substantially increases fire safety and reduces environmental pollution.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly comes equipped with a socket and a free end. The WINSTA® Pluggable Connection System is tailored to meet the strict requirements of building installation. Because it is pluggable, it is more efficient, even more reliable, and error-free. Pre-assembly decreases installation times and errors during installation at the construction site. Choose durability and quality – the <i>WINSTA</i>® MIDI pluggable installation connector with marking from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><br/><li>for automation controllers</li><br/><li>with I coding for controlling light (DALI standard)</li><br/><li>ready for immediate use</li><br/><li>fast, secure installation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Njg1OTV8aW1hZ2UvanBlZ3xhREUyTDJoak55OHhOVEE0TVRZd01UTXdNalUxT0F8OTk2YjA3ZGEyNzg0NTM3MTMzYzFkYTYwMDlmYmQ5ODgxMDdkOTk0ODg2ODU5NmE4OTY5Yzg1N2Q1YzJhZTc0Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzOHxpbWFnZS9qcGVnfGFEUTVMMmd3TWk4eE5UQTRNVFl3TXpBd05qUTVOQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5YzJjMWU1NDZhZmE1MGVmZDIzYjUyMmNiMDFiZDdmNmIyZWIxYzkzNTFmMTk5MjA3Zjk5Njc2Zjg4ZWE5Zg","altText":"1440_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTEzN3xpbWFnZS9qcGVnfGFEZ3hMMmd3WXk4eE5UQTRNVFl3TXpNd01UUXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGUwMzdjODUwYzY1Yzg3NzIwYjUzYmJiMjk4OWEyY2E4NDRlNWM1NDM5OTQ3ZGJjYTI0NzUwZjljNDcxNWEyNA","altText":"1280_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIyN3xpbWFnZS9qcGVnfGFEazRMMmd4TUM4eE5UQTRNVFl3TXpRMk5USTBOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDkyNjk0MjgxMWUwZTM4NzhhNGZkZmUxOWZhODE5MTdjMGNhM2RlOTRlYWQzNWUxNDhkYjUwNGEyNGUxODAzMg","altText":"1024_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NHxpbWFnZS9qcGVnfGFEVTNMMmd4TkM4eE5UQTRNVFl3TXpVNU5qTXhPQzgzTmpoZk1ESXdNREF3TURJd01EQXpZalpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xkZWE1ZTYyMTc4YmIzN2NmYWViMDNkNmMxMjg5MDJiZDczNTVhNGE0MzdlNDI1N2JlMzNmN2U1OTIwNDBhYmY2","altText":"768_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjMwfGltYWdlL2pwZWd8YURZMkwyZ3hZUzh4TlRBNE1UWXdNemN5TnpNNU1DODBPREJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDkxNmI3OGViYWUxNGE2OTI2MmRiZWZkNjNlYTRkZTQ3YmRiYWViMTJlNjlkMmMyYWJlNWVkNTllNmMwYjU4NDM","altText":"480_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk0fGltYWdlL2pwZWd8YUdWbEwyZzNaQzh4TlRBNE1UWXdORFUzT1RNMU9DOHhNakJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDYwZDM4OGRmNjg1NzVmYzI2MWY0ZDAwMDMxYmQ1MGJhZTNiYjAyMDVkYmNmZWEyMDNiZWE2YWJiNjYyMDM4ZjI","altText":"120_020000020003b6c6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzOHxpbWFnZS9qcGVnfGFEUTVMMmd3TWk4eE5UQTRNVFl3TXpBd05qUTVOQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5YzJjMWU1NDZhZmE1MGVmZDIzYjUyMmNiMDFiZDdmNmIyZWIxYzkzNTFmMTk5MjA3Zjk5Njc2Zjg4ZWE5Zg","altText":"1440_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTEzN3xpbWFnZS9qcGVnfGFEZ3hMMmd3WXk4eE5UQTRNVFl3TXpNd01UUXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGUwMzdjODUwYzY1Yzg3NzIwYjUzYmJiMjk4OWEyY2E4NDRlNWM1NDM5OTQ3ZGJjYTI0NzUwZjljNDcxNWEyNA","altText":"1280_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIyN3xpbWFnZS9qcGVnfGFEazRMMmd4TUM4eE5UQTRNVFl3TXpRMk5USTBOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDkyNjk0MjgxMWUwZTM4NzhhNGZkZmUxOWZhODE5MTdjMGNhM2RlOTRlYWQzNWUxNDhkYjUwNGEyNGUxODAzMg","altText":"1024_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NHxpbWFnZS9qcGVnfGFEVTNMMmd4TkM4eE5UQTRNVFl3TXpVNU5qTXhPQzgzTmpoZk1ESXdNREF3TURJd01EQXpZalpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xkZWE1ZTYyMTc4YmIzN2NmYWViMDNkNmMxMjg5MDJiZDczNTVhNGE0MzdlNDI1N2JlMzNmN2U1OTIwNDBhYmY2","altText":"768_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjMwfGltYWdlL2pwZWd8YURZMkwyZ3hZUzh4TlRBNE1UWXdNemN5TnpNNU1DODBPREJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDkxNmI3OGViYWUxNGE2OTI2MmRiZWZkNjNlYTRkZTQ3YmRiYWViMTJlNjlkMmMyYWJlNWVkNTllNmMwYjU4NDM","altText":"480_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk0fGltYWdlL2pwZWd8YUdWbEwyZzNaQzh4TlRBNE1UWXdORFUzT1RNMU9DOHhNakJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDYwZDM4OGRmNjg1NzVmYzI2MWY0ZDAwMDMxYmQ1MGJhZTNiYjAyMDVkYmNmZWEyMDNiZWE2YWJiNjYyMDM4ZjI","altText":"120_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Njg1OTV8aW1hZ2UvanBlZ3xhREUyTDJoak55OHhOVEE0TVRZd01UTXdNalUxT0F8OTk2YjA3ZGEyNzg0NTM3MTMzYzFkYTYwMDlmYmQ5ODgxMDdkOTk0ODg2ODU5NmE4OTY5Yzg1N2Q1YzJhZTc0Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHVmhMMmhtTkM4eE5UQTJOVGs1TlRrek5UYzNOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YWU0YzhkMmEyYzA3OGJiZGFlYjZlMzgyYThkNzU3MzY1ODhjNzkwYmJkN2YxNDZlMTk4MzZlYmRhOGYyNTU3NQ","altText":"1440_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFEWmxMMmhoTmk4eE5UQTJOVGs1TmpFek1qTTRNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ1ZTYwZjgzY2ZhYzRkZTYwY2UxYWE1Nzc3NGQyYzQ3ZDQ2NmQ5ZjI1YzliNDA0ZTE1NDY3NjFmNDVjM2ZlZg","altText":"1280_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjczMHxpbWFnZS9qcGVnfGFHTXdMMmhoTlM4eE5UQTJOVGs1TmpFNU56a3hPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjZlNzdjZDU5YzI4MzY4YjViNTNkZTM3ZmMxNWZlNDJiM2Y3OTQyZWZkMzUyYmUzZjNkMGU4YTM4MTZiMWE1Zg","altText":"1024_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE1OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTJOVGs1TmpNMk1UYzFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZemxpWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNjZmZTgzNWM0ZmE5YzZiYWU5ZmZhZmMyNWY0MWMwY2U0MWU3NTE3OGQyOGRhZDhlYmEyNzYyYjcxODUwMDA2","altText":"768_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzg0fGltYWdlL2pwZWd8YURnNUwyZzVPQzh4TlRBMk5UazVOalUxT0RNMk5pODBPREJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDE3MmJjODFjYWVjZGM2MGVhZjA5Y2ZhN2NkNjY1YTNmOWZhOWE4NzA5ZGYxODQ5ZWMwMmZlZjk4MmJkZWI3YjM","altText":"480_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgyfGltYWdlL2pwZWd8YURkbEwyZ3paaTh4TlRBMk5UazVOekE0TWpZMU5DOHhNakJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDViNGUzZTU4NTBjZTRlNmFkMGNhNDQzM2ZkZTc2ZTU4ZTI3MGYyYjAzNGUwYzNjZjNiOTk3MmE1ZGNjM2RjNGU","altText":"120_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU0OXxpbWFnZS9qcGVnfGFEa3dMMmhsWmk4eE5UQTJOVGs1TlRFeE5qVTNOQXw2MGQ5MWNiY2ExZGIwMjQ2ZWU0ZTA3Yzc3YWE5MzE5YmEyNGRlYTVhZTc3OTkzMGE2MDUwY2MxMTZjNzM4NzBi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg0NnxpbWFnZS9qcGVnfGFHVm1MMmcxTWk4eE5UQTRNVFl3TWpZeE16STNPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRlNzQzODhkZGM1MDY5YjA0NzExOWFlMDM2MjllZjBkYjY3ODZiMjFlYjAzYzQ5NWQ3YjllYjFiMzNjM2ExNw","altText":"2000_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzOHxpbWFnZS9qcGVnfGFEUTVMMmd3TWk4eE5UQTRNVFl3TXpBd05qUTVOQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5YzJjMWU1NDZhZmE1MGVmZDIzYjUyMmNiMDFiZDdmNmIyZWIxYzkzNTFmMTk5MjA3Zjk5Njc2Zjg4ZWE5Zg","altText":"1440_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTEzN3xpbWFnZS9qcGVnfGFEZ3hMMmd3WXk4eE5UQTRNVFl3TXpNd01UUXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MGUwMzdjODUwYzY1Yzg3NzIwYjUzYmJiMjk4OWEyY2E4NDRlNWM1NDM5OTQ3ZGJjYTI0NzUwZjljNDcxNWEyNA","altText":"1280_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIyN3xpbWFnZS9qcGVnfGFEazRMMmd4TUM4eE5UQTRNVFl3TXpRMk5USTBOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkyWXpZd01EQXhNREJpTmw5RVJTNXFjR2N8NDkyNjk0MjgxMWUwZTM4NzhhNGZkZmUxOWZhODE5MTdjMGNhM2RlOTRlYWQzNWUxNDhkYjUwNGEyNGUxODAzMg","altText":"1024_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5NHxpbWFnZS9qcGVnfGFEVTNMMmd4TkM4eE5UQTRNVFl3TXpVNU5qTXhPQzgzTmpoZk1ESXdNREF3TURJd01EQXpZalpqTmpBd01ERXdNR0kyWDBSRkxtcHdad3xkZWE1ZTYyMTc4YmIzN2NmYWViMDNkNmMxMjg5MDJiZDczNTVhNGE0MzdlNDI1N2JlMzNmN2U1OTIwNDBhYmY2","altText":"768_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjMwfGltYWdlL2pwZWd8YURZMkwyZ3hZUzh4TlRBNE1UWXdNemN5TnpNNU1DODBPREJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDkxNmI3OGViYWUxNGE2OTI2MmRiZWZkNjNlYTRkZTQ3YmRiYWViMTJlNjlkMmMyYWJlNWVkNTllNmMwYjU4NDM","altText":"480_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhR0V4TDJnMll5OHhOVEE0TVRZd05EQTFOVEEzTUM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVkOTM3ZGUyYWQ3NWJkYTQ2MTAzMDk1ODdkNDFiN2M3ZjA0YjYwNjgyYTgzZjZmZjRmZTc1Y2JkOWNjZmM1NA","altText":"200_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk0fGltYWdlL2pwZWd8YUdWbEwyZzNaQzh4TlRBNE1UWXdORFUzT1RNMU9DOHhNakJmTURJd01EQXdNREl3TURBellqWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDYwZDM4OGRmNjg1NzVmYzI2MWY0ZDAwMDMxYmQ1MGJhZTNiYjAyMDVkYmNmZWEyMDNiZWE2YWJiNjYyMDM4ZjI","altText":"120_020000020003b6c6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Njg1OTV8aW1hZ2UvanBlZ3xhREUyTDJoak55OHhOVEE0TVRZd01UTXdNalUxT0F8OTk2YjA3ZGEyNzg0NTM3MTMzYzFkYTYwMDlmYmQ5ODgxMDdkOTk0ODg2ODU5NmE4OTY5Yzg1N2Q1YzJhZTc0Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b6c6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHVmhMMmhtTkM4eE5UQTJOVGs1TlRrek5UYzNOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YWU0YzhkMmEyYzA3OGJiZGFlYjZlMzgyYThkNzU3MzY1ODhjNzkwYmJkN2YxNDZlMTk4MzZlYmRhOGYyNTU3NQ","altText":"1440_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFEWmxMMmhoTmk4eE5UQTJOVGs1TmpFek1qTTRNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ1ZTYwZjgzY2ZhYzRkZTYwY2UxYWE1Nzc3NGQyYzQ3ZDQ2NmQ5ZjI1YzliNDA0ZTE1NDY3NjFmNDVjM2ZlZg","altText":"1280_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjczMHxpbWFnZS9qcGVnfGFHTXdMMmhoTlM4eE5UQTJOVGs1TmpFNU56a3hPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjZlNzdjZDU5YzI4MzY4YjViNTNkZTM3ZmMxNWZlNDJiM2Y3OTQyZWZkMzUyYmUzZjNkMGU4YTM4MTZiMWE1Zg","altText":"1024_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE1OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTJOVGs1TmpNMk1UYzFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZemxpWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNjZmZTgzNWM0ZmE5YzZiYWU5ZmZhZmMyNWY0MWMwY2U0MWU3NTE3OGQyOGRhZDhlYmEyNzYyYjcxODUwMDA2","altText":"768_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzg0fGltYWdlL2pwZWd8YURnNUwyZzVPQzh4TlRBMk5UazVOalUxT0RNMk5pODBPREJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDE3MmJjODFjYWVjZGM2MGVhZjA5Y2ZhN2NkNjY1YTNmOWZhOWE4NzA5ZGYxODQ5ZWMwMmZlZjk4MmJkZWI3YjM","altText":"480_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgyfGltYWdlL2pwZWd8YURkbEwyZ3paaTh4TlRBMk5UazVOekE0TWpZMU5DOHhNakJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDViNGUzZTU4NTBjZTRlNmFkMGNhNDQzM2ZkZTc2ZTU4ZTI3MGYyYjAzNGUwYzNjZjNiOTk3MmE1ZGNjM2RjNGU","altText":"120_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU0OXxpbWFnZS9qcGVnfGFEa3dMMmhsWmk4eE5UQTJOVGs1TlRFeE5qVTNOQXw2MGQ5MWNiY2ExZGIwMjQ2ZWU0ZTA3Yzc3YWE5MzE5YmEyNGRlYTVhZTc3OTkzMGE2MDUwY2MxMTZjNzM4NzBi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c9bc000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9985/117-301","stock":null,"url":"/pluggable-connection-systems/pre-assembled-connecting-cable/p/771-9985_117-301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9985/117-301","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454404895","primaryCategoryName":"Pluggable Connection Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connection Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60436425","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9985/117-301
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue