[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9993/217-401","name":"pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 4 m; 2,50 mm²; black","url":"/pluggable-connection-systems/pre-assembled-connecting-cable/p/771-9993_217-401","description":"<h2><i>WINSTA</i>® MIDI cable assembly rated current 20 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly 3-pole provides the foundation for the assembly of solid and fine-stranded conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of the <i>WINSTA</i>® MIDI pluggable installation connector, you can clearly distinguish between different circuits. This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line offers flexibility for the installation of applications. Push-in CAGE CLAMP® spring pressure connection technology ensures time-saving, error-free installation while offering the flexibility and customization capabilities required to meet a wide variety of installation requirements. The fire class of the cables used in construction is essential for the safety of buildings. Cable assemblies should be specified according to local and regional code, e.g. this product with fire class E for houses with normal safety requirements. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. The WINSTA® Pluggable Connection System is tailored to meet the very strict requirements of building installation. Because it is pluggable, it is more efficient, even more reliable, and error-free. Pre-assembly decreases installation times and errors at the construction site. Now you can also cut installation expenses without compromising quality and safety: The <i>WINSTA</i>® MIDI pluggable installation connectors with strain relief hosting reduce the need for servicing and prevent unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>pre-assembled versions</li><br/><li>with A coding for use in a large number of general mains applications</li><br/><li>exact dimensions</li><br/><li>fast, secure installation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MzQwMzl8aW1hZ2UvanBlZ3xhR00yTDJnMk5DOHhOVEEzTkRRMU9ERTBNRGN3TWd8Mzk3NWRhYTI0OWNiYjkzYTM5NjA1Y2M2ZGM2NTkxODQyZDQwMzVjYThhYTdkMDc2MjdkMDJmMDEwYmMzYTYzNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5MnxpbWFnZS9qcGVnfGFEUXhMMmhrWXk4eE5UQTNORFExT1RVME9UY3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhN2ZlNjc2ZTkzYTIyMjYwOWYyMGExNGEyMTUxNjU2MWJmNDIzMGJjNWQ2MDc4MGYyYWFmYWQ3NGMyYzAxNg","altText":"1440_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2NHxpbWFnZS9qcGVnfGFHUXhMMmhsTmk4eE5UQTNORFExT1RnM056UXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZDc3ZTZhNDM2ZWExMjMwM2NkMDBiYzVkYzUwNzRlMmVlMTlkODUyNzk2MzNlZDFjN2E2MGQ4ZjI4NTZhNTBjYQ","altText":"1280_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwNXxpbWFnZS9qcGVnfGFEQmxMMmd4TUM4eE5UQTNORFEyTURRd01UWTVOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE0YzRiMDBmZDRiMTIwMjY3YzA3MzBiNGJhNjU5YTdkNzg0ZWFkZDdhZjAxNTNhNmY5MTBiY2EyNTk3NTI5MQ","altText":"1024_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTg2fGltYWdlL2pwZWd8YUdVMkwyZ3dPQzh4TlRBM05EUTJNRFl6TVRBM01DODNOamhmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU1NjFkNDMwNWI4NDRkZWY4YTMxZjBmZDVkMmFhMzAxNjJiODhkNTYxOGZmNzVjODE0YTkzMDQ2YTdhNDI1YzI","altText":"768_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTI3fGltYWdlL2pwZWd8YURZM0wyZ3dNUzh4TlRBM05EUTJNRGc1TXpJeE5DODBPREJmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxNjQzOGY2MGYyM2Q2NmM4Mzc1OWJmOGI1NThkY2NkMzI5ZGNhOGRmNmI2ZDcxOGVjODkzNjc4ZmE3NzhkMjI","altText":"480_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjR8aW1hZ2UvanBlZ3xhRGM1TDJoak1DOHhOVEEzTkRRMk1qTXpOVEF3Tmk4eE1qQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MjUxYjllMWFiMDRmNmE2NWYxZmJiYTZiMGU1ZGJkYzBmOTNjNzNhMzc1NTc5NzZjMjkxOGQ0MWIwYWQ2Yjg4Yg","altText":"120_020000020003b92a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5MnxpbWFnZS9qcGVnfGFEUXhMMmhrWXk4eE5UQTNORFExT1RVME9UY3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhN2ZlNjc2ZTkzYTIyMjYwOWYyMGExNGEyMTUxNjU2MWJmNDIzMGJjNWQ2MDc4MGYyYWFmYWQ3NGMyYzAxNg","altText":"1440_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2NHxpbWFnZS9qcGVnfGFHUXhMMmhsTmk4eE5UQTNORFExT1RnM056UXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZDc3ZTZhNDM2ZWExMjMwM2NkMDBiYzVkYzUwNzRlMmVlMTlkODUyNzk2MzNlZDFjN2E2MGQ4ZjI4NTZhNTBjYQ","altText":"1280_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwNXxpbWFnZS9qcGVnfGFEQmxMMmd4TUM4eE5UQTNORFEyTURRd01UWTVOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE0YzRiMDBmZDRiMTIwMjY3YzA3MzBiNGJhNjU5YTdkNzg0ZWFkZDdhZjAxNTNhNmY5MTBiY2EyNTk3NTI5MQ","altText":"1024_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTg2fGltYWdlL2pwZWd8YUdVMkwyZ3dPQzh4TlRBM05EUTJNRFl6TVRBM01DODNOamhmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU1NjFkNDMwNWI4NDRkZWY4YTMxZjBmZDVkMmFhMzAxNjJiODhkNTYxOGZmNzVjODE0YTkzMDQ2YTdhNDI1YzI","altText":"768_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTI3fGltYWdlL2pwZWd8YURZM0wyZ3dNUzh4TlRBM05EUTJNRGc1TXpJeE5DODBPREJmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxNjQzOGY2MGYyM2Q2NmM4Mzc1OWJmOGI1NThkY2NkMzI5ZGNhOGRmNmI2ZDcxOGVjODkzNjc4ZmE3NzhkMjI","altText":"480_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjR8aW1hZ2UvanBlZ3xhRGM1TDJoak1DOHhOVEEzTkRRMk1qTXpOVEF3Tmk4eE1qQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MjUxYjllMWFiMDRmNmE2NWYxZmJiYTZiMGU1ZGJkYzBmOTNjNzNhMzc1NTc5NzZjMjkxOGQ0MWIwYWQ2Yjg4Yg","altText":"120_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MzQwMzl8aW1hZ2UvanBlZ3xhR00yTDJnMk5DOHhOVEEzTkRRMU9ERTBNRGN3TWd8Mzk3NWRhYTI0OWNiYjkzYTM5NjA1Y2M2ZGM2NTkxODQyZDQwMzVjYThhYTdkMDc2MjdkMDJmMDEwYmMzYTYzNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHTm1MMmd3WXk4eE5UQTNPRFUyT0RVeU5UZzFOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QxZTdiNWUyYmQ2MWNlMjFhODc3MWQ2ZjdmYWUxODg1NjYzNTdhYmM2ZDRkOWI3Nzc2NzA0YTU5OTEyZGZkMQ","altText":"1440_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHRXdMMmd4TXk4eE5UQTNPRFUyT0RjeU1qUTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4NjU5NjU4ZmM4NGE0NDU1MWZlODdhY2JiNWUxYjQzZDBlOGFjZTU3NWE4MjcwZTQwN2QxMWQ5YmQ1YjRiNg","altText":"1280_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIyOHxpbWFnZS9qcGVnfGFERmxMMmd4WWk4eE5UQTNPRFUyT0RrNE5EWXdOaTh4TURJMFh6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFiYzczN2NiZmY5M2FlMThlNTJlNTM0OWM1MzQzMDljODY4ZDE2YWRmZWU1YzE5MGNjNzU2NTNmNmQ2NmU5Mg","altText":"1024_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxM3xpbWFnZS9qcGVnfGFEazRMMmcyWXk4eE5UQTNPRFUyT1RJME5qYzFNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhNREkwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiMzE4OTUzNjZmNDRjNTZkNjQ1MmZkOGE2MjJlYmVmNTcyMDFiMGIzZTNlNGZjZWU2NDgxODljOTBkNGEzNDBi","altText":"768_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTg3fGltYWdlL2pwZWd8YURZNEwyZzNNeTh4TlRBM09EVTJPVFEwTXpNMU9DODBPREJmTURJd01EQXdNalF3TURBeE1ESTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4NmRlY2M3NjhiNDY3YWQzZWRjN2UxOTYxZTRmM2YxYzc4YjhjNjM3NTFjNmE5ZjZkOTQ4MDgyNmNmNDc5NTE","altText":"480_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBM09EVTNNREV6TVRRNE5pOHhNakJmTURJd01EQXdNalF3TURBeE1ESTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5YjhkNDhhMjI5ZjM5NTIyMTk0YWIxNGJlZjlmNTRkZWE3MWQ1MjRmMzhlYzU0MTU4YjM4NzhhM2Q4MjAzODk","altText":"120_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTU3OHxpbWFnZS9qcGVnfGFERmtMMmcxWkM4eE5UQTNPRFUyTnpVeE1EQTBOZ3w5YWI4YWJiMTcxMzc1MTJhMDkxYmYxZWIwZjA0YTVkOTRiYjU5MDk0ZWIxODBmY2ZmZDY1YTRlODg0OTczZTUz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYyMnxpbWFnZS9qcGVnfGFHTTFMMmhrTVM4eE5UQTNORFExT1RJeU1qQTBOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YjU3NWE5MjE4YTBjMjM2YzUxNDE1NmJjYzNjOWFhNjhjNGY3ZDU0MDc3ZjliMzNjMmJmMjAxMGEyNzcxM2FjOA","altText":"2000_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5MnxpbWFnZS9qcGVnfGFEUXhMMmhrWXk4eE5UQTNORFExT1RVME9UY3lOaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhN2ZlNjc2ZTkzYTIyMjYwOWYyMGExNGEyMTUxNjU2MWJmNDIzMGJjNWQ2MDc4MGYyYWFmYWQ3NGMyYzAxNg","altText":"1440_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2NHxpbWFnZS9qcGVnfGFHUXhMMmhsTmk4eE5UQTNORFExT1RnM056UXdOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZDc3ZTZhNDM2ZWExMjMwM2NkMDBiYzVkYzUwNzRlMmVlMTlkODUyNzk2MzNlZDFjN2E2MGQ4ZjI4NTZhNTBjYQ","altText":"1280_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwNXxpbWFnZS9qcGVnfGFEQmxMMmd4TUM4eE5UQTNORFEyTURRd01UWTVOQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkk1TW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWE0YzRiMDBmZDRiMTIwMjY3YzA3MzBiNGJhNjU5YTdkNzg0ZWFkZDdhZjAxNTNhNmY5MTBiY2EyNTk3NTI5MQ","altText":"1024_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTg2fGltYWdlL2pwZWd8YUdVMkwyZ3dPQzh4TlRBM05EUTJNRFl6TVRBM01DODNOamhmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU1NjFkNDMwNWI4NDRkZWY4YTMxZjBmZDVkMmFhMzAxNjJiODhkNTYxOGZmNzVjODE0YTkzMDQ2YTdhNDI1YzI","altText":"768_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTI3fGltYWdlL2pwZWd8YURZM0wyZ3dNUzh4TlRBM05EUTJNRGc1TXpJeE5DODBPREJmTURJd01EQXdNREl3TURBellqa3lZVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxNjQzOGY2MGYyM2Q2NmM4Mzc1OWJmOGI1NThkY2NkMzI5ZGNhOGRmNmI2ZDcxOGVjODkzNjc4ZmE3NzhkMjI","altText":"480_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhREl5TDJnMU15OHhOVEEzTkRRMk1USXlNRGc1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8YWQzOGJjZThmMWU0ZTkyZjhlYTk3MzZhOTJjZjRjZWYyYzZlZDNmZmMyN2UzZDQxOWNiMDJkM2FiMjE4YWZjNg","altText":"200_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjR8aW1hZ2UvanBlZ3xhRGM1TDJoak1DOHhOVEEzTkRRMk1qTXpOVEF3Tmk4eE1qQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MjUxYjllMWFiMDRmNmE2NWYxZmJiYTZiMGU1ZGJkYzBmOTNjNzNhMzc1NTc5NzZjMjkxOGQ0MWIwYWQ2Yjg4Yg","altText":"120_020000020003b92a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MzQwMzl8aW1hZ2UvanBlZ3xhR00yTDJnMk5DOHhOVEEzTkRRMU9ERTBNRGN3TWd8Mzk3NWRhYTI0OWNiYjkzYTM5NjA1Y2M2ZGM2NTkxODQyZDQwMzVjYThhYTdkMDc2MjdkMDJmMDEwYmMzYTYzNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b92a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHWm1MMmd3TlM4eE5UQTNPRFUyT0RNeU9USTBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmMzI2NmY4MDNmNmE0NjlkYzY4OTU0Y2IzMzc1MjRkYTlkYzM4NDJjYTE5NGZkZDI1YjhkMmQ2YTJkMDRmYw","altText":"2000_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHTm1MMmd3WXk4eE5UQTNPRFUyT0RVeU5UZzFOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QxZTdiNWUyYmQ2MWNlMjFhODc3MWQ2ZjdmYWUxODg1NjYzNTdhYmM2ZDRkOWI3Nzc2NzA0YTU5OTEyZGZkMQ","altText":"1440_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyNXxpbWFnZS9qcGVnfGFHRXdMMmd4TXk4eE5UQTNPRFUyT0RjeU1qUTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4NjU5NjU4ZmM4NGE0NDU1MWZlODdhY2JiNWUxYjQzZDBlOGFjZTU3NWE4MjcwZTQwN2QxMWQ5YmQ1YjRiNg","altText":"1280_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIyOHxpbWFnZS9qcGVnfGFERmxMMmd4WWk4eE5UQTNPRFUyT0RrNE5EWXdOaTh4TURJMFh6QXlNREF3TURJME1EQXdNVEF5TkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZmFiYzczN2NiZmY5M2FlMThlNTJlNTM0OWM1MzQzMDljODY4ZDE2YWRmZWU1YzE5MGNjNzU2NTNmNmQ2NmU5Mg","altText":"1024_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxM3xpbWFnZS9qcGVnfGFEazRMMmcyWXk4eE5UQTNPRFUyT1RJME5qYzFNQzgzTmpoZk1ESXdNREF3TWpRd01EQXhNREkwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiMzE4OTUzNjZmNDRjNTZkNjQ1MmZkOGE2MjJlYmVmNTcyMDFiMGIzZTNlNGZjZWU2NDgxODljOTBkNGEzNDBi","altText":"768_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTg3fGltYWdlL2pwZWd8YURZNEwyZzNNeTh4TlRBM09EVTJPVFEwTXpNMU9DODBPREJmTURJd01EQXdNalF3TURBeE1ESTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4NmRlY2M3NjhiNDY3YWQzZWRjN2UxOTYxZTRmM2YxYzc4YjhjNjM3NTFjNmE5ZjZkOTQ4MDgyNmNmNDc5NTE","altText":"480_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRE0zTDJnM1pDOHhOVEEzT0RVMk9UY3dOVFV3TWk4eU1EQmZNREl3TURBd01qUXdNREF4TURJMFlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzgzNTM4Mjg2MWRmODJkNDEyMjg5OWZkODdiZjc3YmMwY2EwZTVhMzMxMmI0ZTdjMmM5ODI4MzdkZWZhZWJkYw","altText":"200_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001024a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBM09EVTNNREV6TVRRNE5pOHhNakJmTURJd01EQXdNalF3TURBeE1ESTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5YjhkNDhhMjI5ZjM5NTIyMTk0YWIxNGJlZjlmNTRkZWE3MWQ1MjRmMzhlYzU0MTU4YjM4NzhhM2Q4MjAzODk","altText":"120_020000240001024a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001024a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTU3OHxpbWFnZS9qcGVnfGFERmtMMmcxWkM4eE5UQTNPRFUyTnpVeE1EQTBOZ3w5YWI4YWJiMTcxMzc1MTJhMDkxYmYxZWIwZjA0YTVkOTRiYjU5MDk0ZWIxODBmY2ZmZDY1YTRlODg0OTczZTUz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001024a000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9993/217-401","stock":null,"url":"/pluggable-connection-systems/pre-assembled-connecting-cable/p/771-9993_217-401","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9993/217-401","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918272148","primaryCategoryName":"Pluggable Connection Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connection Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 4 m; 2,50 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60585821","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9993/217-401
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 4 m; 2,50 mm²; black