WINSTA® MIDI Item no. 771-9995/117-101

pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 1 m; 2,50 mm²; black

Item no. 771-9995/117-101
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 1 m; 2,50 mm²; black
Variant selection
Total length:   1m
Buy via Distributor eShop
Item no. 771-9995/117-101
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 1 m; 2,50 mm²; black
Variant selection
Total length:   1m
Buy via Distributor eShop
Details
Downloads
Please wait ...
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 771-9995/017-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black
Item no.: 770-640
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 5 outputs; black
Item no.: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 771-9993/217-501
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 5 m; 2,50 mm²; black
Item no.: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 771-9995/017-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 5 m; 2,50 mm²; black
Item no.: 831-3105/1019-004
Socket; with strain relief housing; 5-pole; Cod. A; 6,00 mm²; black
Item no.: 2002-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; gray
Item no.: 2002-1304
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; blue
Item no.: 2002-402/000-005
TOPJOB®S jumper; for 2002 series; insulated; 2-way; red
Item no.: 2002-402/000-006
TOPJOB®S jumper; for 2002 series; insulated; 2-way; blue
Item no.: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
Item no.: 2004-403
Jumper; 3-way; insulated; light gray
Item no.: 210-853
Universal push-button border; halogen-free; black
Item no.: 221-415
COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 221-500
Mounting carrier; 221 series (24 - 12 AWG); for DIN-35 rail/panel mount; orange
Item no.: 221-613
COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing
Item no.: 221-615
COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing
Item no.: 2273-205
COMPACT PUSH WIRE® connector for junction boxes; 5-conductor; transparent housing; yellow face
Item no.: 231-532/001-000
Male header; 2-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange