[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"774-9993/006-402","name":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 4 m; 1,50 mm²; white","url":"/pluggable-connection-systems/pre-assembled-interconnecting-cable/p/774-9993_006-402","description":"<h2><i>WINSTA</i>® RD cable assembly with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly with protection against mismating. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That means that users' fingers will never come into contact with electrified elements. The <i>WINSTA</i>® RD offers a round design that is very good for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. This product fully satisfies all the standardized safety requirements connected with fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. The WINSTA® Pluggable Connection System is tailored to meet the strict requirements of building installation. Because it is pluggable, it is more efficient, more reliable, and error-free. Pre-assembly reduces installation times and errors during installation at the construction site. Now you can also cut installation costs without compromising safety and quality: The <i>WINSTA</i>® RD pluggable installation connectors with marking reduce the need for servicing and prevent unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>products perfectly tailored to your requirements guarantee safe use</li><br/><li>for any mains application</li><br/><li>ready to install and use immediately</li><br/><li>rapid, structured electrical installation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjE4MHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5UQTNNakl4TWpJeU1UazRNZ3w3MDA4ZGFhMGRhNTljMGUxMTIxZmRkNGQ3MDMwNjMxZDI3NzFjM2Y1YTAyYTBjMTYwY2JkY2M0NjJkM2MyNTBh","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"7820758_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY2OHxpbWFnZS9qcGVnfGFEVTVMMmhtWkM4eE5UQTNNakl4TXpRNU9Ua3pOQzh4TkRRd1h6YzRNakEzTlRoZlJFVXVhbkJufDU3YTc2OTMyMmY5MjU3MWUwYWVlM2M1NGM2NmQ1ZDg5MjEyNzg5MTMxMzE5NzhkYzA2YTM0MzI0YWY3ZmM1ZGE","altText":"1440_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwM3xpbWFnZS9qcGVnfGFHTTFMMmhtT0M4eE5UQTNNakl4TXpjMk1qQTNPQzh4TWpnd1h6YzRNakEzTlRoZlJFVXVhbkJufDdjZTEzODFlYzFlZWI2M2IxNTgzYzJlMDkwYjJiN2E2YzJiNzkyOWUzMjNlMDc4MmI3ODhiNDcxZTk5ZDFmM2Y","altText":"1280_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDkyfGltYWdlL2pwZWd8YURBMUwyaG1OUzh4TlRBM01qSXhNemc1TXpFMU1DOHhNREkwWHpjNE1qQTNOVGhmUkVVdWFuQm58MzBkZjYzMWNjODFhMjk4MDg4YTI3MWNjZmM1Yzg3YzBkMWE5OGYxYTFkOTgzNmU5OTBmZjU2M2RhMmY2MTczOQ","altText":"1024_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODMyfGltYWdlL2pwZWd8YURSaUwyaGhOeTh4TlRBM01qSXhOREF5TkRJeU1pODNOamhmTnpneU1EYzFPRjlFUlM1cWNHY3xmNGQ0ZTIyZmUyOTFkMDBkZmMzZGViNTUyZjI3YjA5YzUzOTIzMDU0MjU3MTY3NjllMWQ1NWM4M2ZlMThlMjhj","altText":"768_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA2fGltYWdlL2pwZWd8YURNMEwyaGhNeTh4TlRBM01qSXhOREU0T0RBMk1pODBPREJmTnpneU1EYzFPRjlFUlM1cWNHY3w5YWFkOTgxNjQ4MDYwMGQ4OWU4ZjUxOTk3M2ZmOTQ4ODBjNjkzMjRkM2FiYjYwN2MzNzM5NzJiMTI5YTA4YmJm","altText":"480_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820758_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzh8aW1hZ2UvanBlZ3xhR1EzTDJnNFpTOHhOVEEzTWpJeE5EYzNOemc0Tmk4eE1qQmZOemd5TURjMU9GOUVSUzVxY0djfGI0MzM0OTk0YTUwNmIxNjg3ZGU5OTI4ODY4ZDU5YjUzYzdlN2YzM2MzZTI5NGI3NGJhYmU3YjYzNzRhMzRkZTU","altText":"120_7820758_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_7820758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY2OHxpbWFnZS9qcGVnfGFEVTVMMmhtWkM4eE5UQTNNakl4TXpRNU9Ua3pOQzh4TkRRd1h6YzRNakEzTlRoZlJFVXVhbkJufDU3YTc2OTMyMmY5MjU3MWUwYWVlM2M1NGM2NmQ1ZDg5MjEyNzg5MTMxMzE5NzhkYzA2YTM0MzI0YWY3ZmM1ZGE","altText":"1440_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwM3xpbWFnZS9qcGVnfGFHTTFMMmhtT0M4eE5UQTNNakl4TXpjMk1qQTNPQzh4TWpnd1h6YzRNakEzTlRoZlJFVXVhbkJufDdjZTEzODFlYzFlZWI2M2IxNTgzYzJlMDkwYjJiN2E2YzJiNzkyOWUzMjNlMDc4MmI3ODhiNDcxZTk5ZDFmM2Y","altText":"1280_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDkyfGltYWdlL2pwZWd8YURBMUwyaG1OUzh4TlRBM01qSXhNemc1TXpFMU1DOHhNREkwWHpjNE1qQTNOVGhmUkVVdWFuQm58MzBkZjYzMWNjODFhMjk4MDg4YTI3MWNjZmM1Yzg3YzBkMWE5OGYxYTFkOTgzNmU5OTBmZjU2M2RhMmY2MTczOQ","altText":"1024_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_7820758_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODMyfGltYWdlL2pwZWd8YURSaUwyaGhOeTh4TlRBM01qSXhOREF5TkRJeU1pODNOamhmTnpneU1EYzFPRjlFUlM1cWNHY3xmNGQ0ZTIyZmUyOTFkMDBkZmMzZGViNTUyZjI3YjA5YzUzOTIzMDU0MjU3MTY3NjllMWQ1NWM4M2ZlMThlMjhj","altText":"768_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_7820758_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA2fGltYWdlL2pwZWd8YURNMEwyaGhNeTh4TlRBM01qSXhOREU0T0RBMk1pODBPREJmTnpneU1EYzFPRjlFUlM1cWNHY3w5YWFkOTgxNjQ4MDYwMGQ4OWU4ZjUxOTk3M2ZmOTQ4ODBjNjkzMjRkM2FiYjYwN2MzNzM5NzJiMTI5YTA4YmJm","altText":"480_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_7820758_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzh8aW1hZ2UvanBlZ3xhR1EzTDJnNFpTOHhOVEEzTWpJeE5EYzNOemc0Tmk4eE1qQmZOemd5TURjMU9GOUVSUzVxY0djfGI0MzM0OTk0YTUwNmIxNjg3ZGU5OTI4ODY4ZDU5YjUzYzdlN2YzM2MzZTI5NGI3NGJhYmU3YjYzNzRhMzRkZTU","altText":"120_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_7820758_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjE4MHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5UQTNNakl4TWpJeU1UazRNZ3w3MDA4ZGFhMGRhNTljMGUxMTIxZmRkNGQ3MDMwNjMxZDI3NzFjM2Y1YTAyYTBjMTYwY2JkY2M0NjJkM2MyNTBh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"7820758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjkzNnxpbWFnZS9qcGVnfGFHTXhMMmcwTVM4eE5URTBOamd4TWpVM01UWTNPQzh4TkRRd1h6ZzVOemt5TkRCZlJFVXVhbkJufDYxODZlMWM4MmIxODQ0M2Q5OTE5MTIxYzViZDgwYmQ0N2RhMTU4ZGNiMTAwMDJiMzE0N2VjMWRmYjExYTJlOTE","altText":"1440_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc1MHxpbWFnZS9qcGVnfGFEVmlMMmd6WWk4eE5URTBOamd4TWpjek5UVXhPQzh4TWpnd1h6ZzVOemt5TkRCZlJFVXVhbkJufDNiMjZmY2UxNjM5M2Y1ZTI5MDcwN2VmMGI2MmJiMzI2MjQwOTc1NmIzNGY4YmRmNzRlNjA1YTBhYzdlYTJmOGI","altText":"1280_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE2NHxpbWFnZS9qcGVnfGFHWXpMMmd6Tnk4eE5URTBOamd4TWpnek16Z3lNaTh4TURJMFh6ZzVOemt5TkRCZlJFVXVhbkJufDhkMjFmODc0YzVkYjcxZjUwYjM2MzFmYmI2ODU3M2NjZjFhYmZmYzc3NjkxOGI4MjZmOWQzZmJkN2EyMGNiZDQ","altText":"1024_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979240_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU5MnxpbWFnZS9qcGVnfGFEaGhMMmd6TkM4eE5URTBOamd4TWprek1qRXlOaTgzTmpoZk9EazNPVEkwTUY5RVJTNXFjR2N8Y2JiMDUxNDdiYjM4ODU3YjgyYzdlNzliOThkYmI1MGJiN2U3MDM1YTcwYTkzYjc2NWRlY2NmMDMxYjFhMDdmMw","altText":"768_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979240_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4M3xpbWFnZS9qcGVnfGFHUmtMMmd6TXk4eE5URTBOamd4TWprNU56WTJNaTgwT0RCZk9EazNPVEkwTUY5RVJTNXFjR2N8YjhjNTFmNmFlZmE0M2Y5MzAwMmI2ZDkxYWUwNzc4MTYyMTAxNDVmZmQxNzg1YmUxNWYxYWRiYjQyZmY2ZmNiYg","altText":"480_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979240_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzfGltYWdlL2pwZWd8YURBMUwyZ3lNUzh4TlRFME5qZ3hNek0xT0RFeE1DOHhNakJmT0RrM09USTBNRjlFUlM1cWNHY3xiYmY2OGYzZjlmZWY1ODRiNDM1ZjEwZGUzNjAyODVkMmY4OWZlMzA5MDZiMzVhMTFiZGFmNTQ1M2ZiYmE5NWEx","altText":"120_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979240_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTM0MTB8aW1hZ2UvanBlZ3xhREU0TDJneFl5OHhOVEUwTmprek5qQTBNVFV3TWd8NjRhMzE4YmI3NjM4NzNhMGU3YjRiM2M1NzBmMDU3MzdiMDk5ZmJjMDQ3YjMxOGY5ODcwYzRhODk1NmZmOTI3Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979240_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzkxNXxpbWFnZS9qcGVnfGFHUTFMMmhtWlM4eE5URTBOamd4TlRZMU1UZzNNQzh4TkRRd1h6ZzVOemt5TXpsZlJFVXVhbkJufDRjN2ZjZTU3NjY1YjQ2NjNhOGRkMTRmMjdjYjYzNDg4OTYxNjU3ZGZlNDIwMjA3NzQwOTE2YjZkMTQ3ZDdhZjA","altText":"1440_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc5OHxpbWFnZS9qcGVnfGFHTTBMMmhtWVM4eE5URTBOamd4TlRneE5UY3hNQzh4TWpnd1h6ZzVOemt5TXpsZlJFVXVhbkJufDE5NzA4ZDVkZDZmNmQwZGY5MTI5ZGY4YzYwNGQ1YTMyMGM0MWVmMmU0Yjk3OGNhZjI4YTFhYmRlMzdkYWQ0OGI","altText":"1280_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU4N3xpbWFnZS9qcGVnfGFEVmpMMmhtTnk4eE5URTBOamd4TlRreE5EQXhOQzh4TURJMFh6ZzVOemt5TXpsZlJFVXVhbkJufGUzMDAxZTU3NmJkN2ZiZjY0NjgzYjc3ZjA3ZWMxNWU0ZWJiMWE3YWZlMWU4NTQyOTdkNjdiOTNiMzY2ZGEzNjI","altText":"1024_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979239_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMzNXxpbWFnZS9qcGVnfGFEUTRMMmhoWXk4eE5URTBOamd4TmpBeE1qTXhPQzgzTmpoZk9EazNPVEl6T1Y5RVJTNXFjR2N8YTY0YjY2ZDUyZGEyMWNjODM3ZDM5ZjBiY2I3MDA3OWE4OGUzNzhmNTk4MTQ0MzcxMTJlM2EwZDRkYWVmZGUyNg","altText":"768_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979239_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjQzfGltYWdlL2pwZWd8YUdVd0wyaGhPQzh4TlRFME5qZ3hOakV4TURZeU1pODBPREJmT0RrM09USXpPVjlFUlM1cWNHY3xjZDJhODIxZDk0YWZiM2YzNzA5OTMwOTFhNTAwZjlkYTYwY2U0YWNlOWI0ZDFkNWNiZDVjNjQwZTUyNTE5YmZm","altText":"480_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979239_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTZ8aW1hZ2UvanBlZ3xhR1k1TDJnNVpDOHhOVEUwTmpneE5qUTNNVEEzTUM4eE1qQmZPRGszT1RJek9WOUVSUzVxY0djfDVjNWUzZDU4NmVjNDFjZjNmNzU2YzQ1YzE4NjUxY2I2YTVjZjk3ZGI1OTNmM2Y5OThmNmZlZDZmYTAyMmNiY2U","altText":"120_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979239_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTY5NzR8aW1hZ2UvanBlZ3xhR0k1TDJnek1pOHhOVEUwTmprek5UZ3hNakV5Tmd8YmQ3NTkxZDVmMGJlMmFmOWNmZmQxNWNlMDQzZDVhZGZkOGI4ZjcwNGYzNjViZGFhYmM4NjFhOGI1MTgzZmU4Mw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979239_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFESmpMMmd5T0M4eE5URTBOamd4TXpVNE56UTROaTh4TkRRd1h6ZzVOemt5TkRGZlJFVXVhbkJufGU4MDlmYWM0ZWY1OGFjMzZjYjk4NmRlZTRkYjBjNDE0NGRkOWVhMTEwMTQ3OWRkMTM1MDQwZmRmYzdhNTY5NzQ","altText":"1440_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg2MHxpbWFnZS9qcGVnfGFHRTFMMmd5WlM4eE5URTBOamd4TXpjMU1UTXlOaTh4TWpnd1h6ZzVOemt5TkRGZlJFVXVhbkJufGQ1YjY0NTgzZDNhN2ZiYzg1ZDA0YjFhMzU5ZmUxMjQzYTIxMTIxMTVkYmZiM2E5OWUwNTI3YjE0ZTRmOTIwZDU","altText":"1280_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MXxpbWFnZS9qcGVnfGFHWmhMMmd6TVM4eE5URTBOamd4TXpnME9UWXpNQzh4TURJMFh6ZzVOemt5TkRGZlJFVXVhbkJufDIwZDBkOTUxMzNlY2MwOWNiZWM3OTNlMzQ1MGNiYTZiNjJmM2FlYTcwNTk3Nzg5YWUwNjA0NTJlOTQzMWJkZmQ","altText":"1024_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979241_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4NnxpbWFnZS9qcGVnfGFEWXlMMmd6TlM4eE5URTBOamd4TXprME56a3pOQzgzTmpoZk9EazNPVEkwTVY5RVJTNXFjR2N8NGVkMGE0YThjZWVlOWJlOTU4ZDQzYjAyOGE4ZjdjNzgxZjNiOGZmODY4ZDJlNzc1YjdlNWYwYmQwYzlkMjIyMA","altText":"768_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979241_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODkzfGltYWdlL2pwZWd8YURGbUwyZzRNQzh4TlRFME5qZ3hOREF4TXpRM01DODBPREJmT0RrM09USTBNVjlFUlM1cWNHY3xlMGNjNjk4NTk2Mzk4ODM0OGM0MzhiNzQ5YTFlMGYwZmRmODM0YWY1NjUzNTE5NjU4MmMzZjQyN2YxMjVhOWFm","altText":"480_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979241_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODN8aW1hZ2UvanBlZ3xhR0ZqTDJnNFpDOHhOVEUwTmpneE5EUXdOalk0Tmk4eE1qQmZPRGszT1RJME1WOUVSUzVxY0djfDAwNWZhNTdmZmQ0ZTZmNDJmMWIxODkwNTQxOWI5ZDg5NGJlNDRiMDMwMWQ1MjJmNzIzMTdkOWE2MTNmZjgyNjI","altText":"120_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979241_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk5OTd8aW1hZ2UvanBlZ3xhRGRsTDJneU1pOHhOVEUwTmprek5qSXdOVE0wTWd8NGQxZDc2YjYzOWJkZWE4MjgyYzkyM2E1YWNmYWI1ZWQxMzlhNDliMzRjYzRkY2JiMzFiYzY0OWMzNTA3YmVjNA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979241_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFEQTBMMmhqTkM4eE5UQTRNREF3TXpZNU9EY3hPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzAyYjk3ZjU0ZmE3NTkyNzQwMjk4YTIzMTk3Y2Y3MDRlZTk1ZDIxOWUxYjc5NGQzNGQ3MmZkZmM3MWVlZTlhNA","altText":"1440_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFHWXpMMmhqTUM4eE5UQTRNREF3TXpjMk5ESTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJiYzc1YmRkYjM4NGQxOWM0MTFkYmQ2NjQyMWI2OTY5MTg3OWRkOWYxYjY5ZWQ4YjRlNzYwZDUyZTAxODdlMg","altText":"1280_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3OXxpbWFnZS9qcGVnfGFEYzVMMmcyWmk4eE5UQTRNREF3TkRBeU5qTTVPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8MGE4MDFhOTAwYjQ0M2JkYTcwNjQzNWM2MzNjYzM1ODY0ODNmNWM0YWQwZmY0ZGMyODdlYmQxZDUyYzNlZWQxYQ","altText":"1024_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgwNnxpbWFnZS9qcGVnfGFHRTVMMmcyT0M4eE5UQTRNREF3TkRJeU16QXdOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZMlV6WlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMjhiYmNjYmNkNjViZjM2ZGI4YzZiODdmMzI0OTQ1M2FlNzViODFjNDQ5NDc4NjE1ZGI0YzAwMjY5MDM3Zjdk","altText":"768_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQ5fGltYWdlL2pwZWd8YUdWakwyZzJNUzh4TlRBNE1EQXdORFF4T1RZeE5DODBPREJmTURJd01EQXdNVEl3TURBeFkyVXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlMGI5MTI0MTVmNTM4ODM5ZDgwYzc2NjA2ZTUzMWI2YzU2ZDg0MzIzYzAwMGVhM2ViNTcwMGI3ZmNiMWYyZmU","altText":"480_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQwfGltYWdlL2pwZWd8YURVMUwyZ3dOQzh4TlRBNE1EQXdOVE13TkRNMU1DOHhNakJmTURJd01EQXdNVEl3TURBeFkyVXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3ZTk5ODUxMjI1YTVhMjNiMzUwYjk4NGVkNWE4ZmQ4OGQxNjdhMWI3Y2JiNGVlZWEzYzcxZGVhN2U4NWQ1Zjc","altText":"120_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjkxN3xpbWFnZS9qcGVnfGFHVTBMMmhqWkM4eE5UQTRNREF3TWpVeE9UQTNNQXw3YzcxMzdlNTg3NmZhOWQ1ZWRiODZkM2QwMWM2NjBjYWRmZjlmZGIwYzAyZjVjYWNjNjAyMDc5NDM0NTc2YWQ1","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxNnxpbWFnZS9qcGVnfGFEUTBMMmhtTmk4eE5UQTNNakl4TXpJM01EVTFPQzh5TURBd1h6YzRNakEzTlRoZlJFVXVhbkJufGRlODcyNjc2NmUwZWU3NGIxMjZjMjQxYTAxYmM2MTkzNjUxZjI2NDU3ZjFlYzhhYTIyNTFiZDQ0MGQxYjFlZWQ","altText":"2000_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY2OHxpbWFnZS9qcGVnfGFEVTVMMmhtWkM4eE5UQTNNakl4TXpRNU9Ua3pOQzh4TkRRd1h6YzRNakEzTlRoZlJFVXVhbkJufDU3YTc2OTMyMmY5MjU3MWUwYWVlM2M1NGM2NmQ1ZDg5MjEyNzg5MTMxMzE5NzhkYzA2YTM0MzI0YWY3ZmM1ZGE","altText":"1440_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwM3xpbWFnZS9qcGVnfGFHTTFMMmhtT0M4eE5UQTNNakl4TXpjMk1qQTNPQzh4TWpnd1h6YzRNakEzTlRoZlJFVXVhbkJufDdjZTEzODFlYzFlZWI2M2IxNTgzYzJlMDkwYjJiN2E2YzJiNzkyOWUzMjNlMDc4MmI3ODhiNDcxZTk5ZDFmM2Y","altText":"1280_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_7820758_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDkyfGltYWdlL2pwZWd8YURBMUwyaG1OUzh4TlRBM01qSXhNemc1TXpFMU1DOHhNREkwWHpjNE1qQTNOVGhmUkVVdWFuQm58MzBkZjYzMWNjODFhMjk4MDg4YTI3MWNjZmM1Yzg3YzBkMWE5OGYxYTFkOTgzNmU5OTBmZjU2M2RhMmY2MTczOQ","altText":"1024_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_7820758_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODMyfGltYWdlL2pwZWd8YURSaUwyaGhOeTh4TlRBM01qSXhOREF5TkRJeU1pODNOamhmTnpneU1EYzFPRjlFUlM1cWNHY3xmNGQ0ZTIyZmUyOTFkMDBkZmMzZGViNTUyZjI3YjA5YzUzOTIzMDU0MjU3MTY3NjllMWQ1NWM4M2ZlMThlMjhj","altText":"768_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_7820758_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA2fGltYWdlL2pwZWd8YURNMEwyaGhNeTh4TlRBM01qSXhOREU0T0RBMk1pODBPREJmTnpneU1EYzFPRjlFUlM1cWNHY3w5YWFkOTgxNjQ4MDYwMGQ4OWU4ZjUxOTk3M2ZmOTQ4ODBjNjkzMjRkM2FiYjYwN2MzNzM5NzJiMTI5YTA4YmJm","altText":"480_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_7820758_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhR05qTDJnNVppOHhOVEEzTWpJeE5ESTROak0yTmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDczYmY2NWRmZWMyODAyMDVlODkzYzBhZDIyMzlkMjU4MzEzNmFhOGY1NTJkNTQyZWZjZTVmMmY1OTk3Mzk4M2I","altText":"200_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820758_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzh8aW1hZ2UvanBlZ3xhR1EzTDJnNFpTOHhOVEEzTWpJeE5EYzNOemc0Tmk4eE1qQmZOemd5TURjMU9GOUVSUzVxY0djfGI0MzM0OTk0YTUwNmIxNjg3ZGU5OTI4ODY4ZDU5YjUzYzdlN2YzM2MzZTI5NGI3NGJhYmU3YjYzNzRhMzRkZTU","altText":"120_7820758_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_7820758_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjE4MHxpbWFnZS9qcGVnfGFHVmpMMmc0WWk4eE5UQTNNakl4TWpJeU1UazRNZ3w3MDA4ZGFhMGRhNTljMGUxMTIxZmRkNGQ3MDMwNjMxZDI3NzFjM2Y1YTAyYTBjMTYwY2JkY2M0NjJkM2MyNTBh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"7820758_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDYyNXxpbWFnZS9qcGVnfGFHTXpMMmd6WlM4eE5URTBOamd4TWpZek56SXhOQzh5TURBd1h6ZzVOemt5TkRCZlJFVXVhbkJufDJhNTg5NTY0NjlkNmRjNGMzYjM0MDViOTA3MzdmY2FmNDUwODM0YjllNTY5ZWU0NmI5ODgzYTNhMWQzMjcxYTQ","altText":"2000_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjkzNnxpbWFnZS9qcGVnfGFHTXhMMmcwTVM4eE5URTBOamd4TWpVM01UWTNPQzh4TkRRd1h6ZzVOemt5TkRCZlJFVXVhbkJufDYxODZlMWM4MmIxODQ0M2Q5OTE5MTIxYzViZDgwYmQ0N2RhMTU4ZGNiMTAwMDJiMzE0N2VjMWRmYjExYTJlOTE","altText":"1440_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzc1MHxpbWFnZS9qcGVnfGFEVmlMMmd6WWk4eE5URTBOamd4TWpjek5UVXhPQzh4TWpnd1h6ZzVOemt5TkRCZlJFVXVhbkJufDNiMjZmY2UxNjM5M2Y1ZTI5MDcwN2VmMGI2MmJiMzI2MjQwOTc1NmIzNGY4YmRmNzRlNjA1YTBhYzdlYTJmOGI","altText":"1280_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979240_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE2NHxpbWFnZS9qcGVnfGFHWXpMMmd6Tnk4eE5URTBOamd4TWpnek16Z3lNaTh4TURJMFh6ZzVOemt5TkRCZlJFVXVhbkJufDhkMjFmODc0YzVkYjcxZjUwYjM2MzFmYmI2ODU3M2NjZjFhYmZmYzc3NjkxOGI4MjZmOWQzZmJkN2EyMGNiZDQ","altText":"1024_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979240_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU5MnxpbWFnZS9qcGVnfGFEaGhMMmd6TkM4eE5URTBOamd4TWprek1qRXlOaTgzTmpoZk9EazNPVEkwTUY5RVJTNXFjR2N8Y2JiMDUxNDdiYjM4ODU3YjgyYzdlNzliOThkYmI1MGJiN2U3MDM1YTcwYTkzYjc2NWRlY2NmMDMxYjFhMDdmMw","altText":"768_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979240_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE4M3xpbWFnZS9qcGVnfGFHUmtMMmd6TXk4eE5URTBOamd4TWprNU56WTJNaTgwT0RCZk9EazNPVEkwTUY5RVJTNXFjR2N8YjhjNTFmNmFlZmE0M2Y5MzAwMmI2ZDkxYWUwNzc4MTYyMTAxNDVmZmQxNzg1YmUxNWYxYWRiYjQyZmY2ZmNiYg","altText":"480_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979240_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdSbUwyZ3hOaTh4TlRFME5qZ3hNekEyTXpFNU9DOHlNREJmT0RrM09USTBNRjlFUlM1cWNHY3wwOTgzMjkwOGI2ZWI4NmRhMjI5NDlhNTViNzYyMzg4YmIxYTYyMWI1YTM0YjRmNTNkZDJlNTkyYThjZTYxNjMw","altText":"200_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979240_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzfGltYWdlL2pwZWd8YURBMUwyZ3lNUzh4TlRFME5qZ3hNek0xT0RFeE1DOHhNakJmT0RrM09USTBNRjlFUlM1cWNHY3xiYmY2OGYzZjlmZWY1ODRiNDM1ZjEwZGUzNjAyODVkMmY4OWZlMzA5MDZiMzVhMTFiZGFmNTQ1M2ZiYmE5NWEx","altText":"120_8979240_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979240_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTM0MTB8aW1hZ2UvanBlZ3xhREU0TDJneFl5OHhOVEUwTmprek5qQTBNVFV3TWd8NjRhMzE4YmI3NjM4NzNhMGU3YjRiM2M1NzBmMDU3MzdiMDk5ZmJjMDQ3YjMxOGY5ODcwYzRhODk1NmZmOTI3Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979240_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI5NnxpbWFnZS9qcGVnfGFESmpMMmhtWlM4eE5URTBOamd4TlRjeE56UXdOaTh5TURBd1h6ZzVOemt5TXpsZlJFVXVhbkJufGU1YzlkMjAwODQ2MTg1YWY4MDBhM2M0ZTgzMWVkM2YzYzJlMjc2NGY3YTNmZTQ0ZTQ4NjJkZWFhNDRiMGExYTI","altText":"2000_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzkxNXxpbWFnZS9qcGVnfGFHUTFMMmhtWlM4eE5URTBOamd4TlRZMU1UZzNNQzh4TkRRd1h6ZzVOemt5TXpsZlJFVXVhbkJufDRjN2ZjZTU3NjY1YjQ2NjNhOGRkMTRmMjdjYjYzNDg4OTYxNjU3ZGZlNDIwMjA3NzQwOTE2YjZkMTQ3ZDdhZjA","altText":"1440_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc5OHxpbWFnZS9qcGVnfGFHTTBMMmhtWVM4eE5URTBOamd4TlRneE5UY3hNQzh4TWpnd1h6ZzVOemt5TXpsZlJFVXVhbkJufDE5NzA4ZDVkZDZmNmQwZGY5MTI5ZGY4YzYwNGQ1YTMyMGM0MWVmMmU0Yjk3OGNhZjI4YTFhYmRlMzdkYWQ0OGI","altText":"1280_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979239_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU4N3xpbWFnZS9qcGVnfGFEVmpMMmhtTnk4eE5URTBOamd4TlRreE5EQXhOQzh4TURJMFh6ZzVOemt5TXpsZlJFVXVhbkJufGUzMDAxZTU3NmJkN2ZiZjY0NjgzYjc3ZjA3ZWMxNWU0ZWJiMWE3YWZlMWU4NTQyOTdkNjdiOTNiMzY2ZGEzNjI","altText":"1024_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979239_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMzNXxpbWFnZS9qcGVnfGFEUTRMMmhoWXk4eE5URTBOamd4TmpBeE1qTXhPQzgzTmpoZk9EazNPVEl6T1Y5RVJTNXFjR2N8YTY0YjY2ZDUyZGEyMWNjODM3ZDM5ZjBiY2I3MDA3OWE4OGUzNzhmNTk4MTQ0MzcxMTJlM2EwZDRkYWVmZGUyNg","altText":"768_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979239_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjQzfGltYWdlL2pwZWd8YUdVd0wyaGhPQzh4TlRFME5qZ3hOakV4TURZeU1pODBPREJmT0RrM09USXpPVjlFUlM1cWNHY3xjZDJhODIxZDk0YWZiM2YzNzA5OTMwOTFhNTAwZjlkYTYwY2U0YWNlOWI0ZDFkNWNiZDVjNjQwZTUyNTE5YmZm","altText":"480_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979239_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzR8aW1hZ2UvanBlZ3xhRGhpTDJoaE5TOHhOVEUwTmpneE5qSXdPRGt5Tmk4eU1EQmZPRGszT1RJek9WOUVSUzVxY0djfDNkZTc5MjMyYzEwYTNjMTU2YzE0N2JhOTVhOGExZjEzYzlhNGZkOTMxMTMzMWE0NDE0MDE2YjQxY2IzMjlhNDA","altText":"200_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979239_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979239-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTZ8aW1hZ2UvanBlZ3xhR1k1TDJnNVpDOHhOVEUwTmpneE5qUTNNVEEzTUM4eE1qQmZPRGszT1RJek9WOUVSUzVxY0djfDVjNWUzZDU4NmVjNDFjZjNmNzU2YzQ1YzE4NjUxY2I2YTVjZjk3ZGI1OTNmM2Y5OThmNmZlZDZmYTAyMmNiY2U","altText":"120_8979239_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979239_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTY5NzR8aW1hZ2UvanBlZ3xhR0k1TDJnek1pOHhOVEUwTmprek5UZ3hNakV5Tmd8YmQ3NTkxZDVmMGJlMmFmOWNmZmQxNWNlMDQzZDVhZGZkOGI4ZjcwNGYzNjViZGFhYmM4NjFhOGI1MTgzZmU4Mw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979239_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ3OXxpbWFnZS9qcGVnfGFETmtMMmd5WWk4eE5URTBOamd4TXpZMU16QXlNaTh5TURBd1h6ZzVOemt5TkRGZlJFVXVhbkJufDI1YTJhODE3YTdhZWQ4NWRiZTg2YTQwN2JjNTJmN2IwM2RlNGM1NDgxOThhOGMyNzRkMDVmYTM5YTA4NmUzM2I","altText":"2000_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFESmpMMmd5T0M4eE5URTBOamd4TXpVNE56UTROaTh4TkRRd1h6ZzVOemt5TkRGZlJFVXVhbkJufGU4MDlmYWM0ZWY1OGFjMzZjYjk4NmRlZTRkYjBjNDE0NGRkOWVhMTEwMTQ3OWRkMTM1MDQwZmRmYzdhNTY5NzQ","altText":"1440_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg2MHxpbWFnZS9qcGVnfGFHRTFMMmd5WlM4eE5URTBOamd4TXpjMU1UTXlOaTh4TWpnd1h6ZzVOemt5TkRGZlJFVXVhbkJufGQ1YjY0NTgzZDNhN2ZiYzg1ZDA0YjFhMzU5ZmUxMjQzYTIxMTIxMTVkYmZiM2E5OWUwNTI3YjE0ZTRmOTIwZDU","altText":"1280_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979241_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MXxpbWFnZS9qcGVnfGFHWmhMMmd6TVM4eE5URTBOamd4TXpnME9UWXpNQzh4TURJMFh6ZzVOemt5TkRGZlJFVXVhbkJufDIwZDBkOTUxMzNlY2MwOWNiZWM3OTNlMzQ1MGNiYTZiNjJmM2FlYTcwNTk3Nzg5YWUwNjA0NTJlOTQzMWJkZmQ","altText":"1024_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979241_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4NnxpbWFnZS9qcGVnfGFEWXlMMmd6TlM4eE5URTBOamd4TXprME56a3pOQzgzTmpoZk9EazNPVEkwTVY5RVJTNXFjR2N8NGVkMGE0YThjZWVlOWJlOTU4ZDQzYjAyOGE4ZjdjNzgxZjNiOGZmODY4ZDJlNzc1YjdlNWYwYmQwYzlkMjIyMA","altText":"768_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979241_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODkzfGltYWdlL2pwZWd8YURGbUwyZzRNQzh4TlRFME5qZ3hOREF4TXpRM01DODBPREJmT0RrM09USTBNVjlFUlM1cWNHY3xlMGNjNjk4NTk2Mzk4ODM0OGM0MzhiNzQ5YTFlMGYwZmRmODM0YWY1NjUzNTE5NjU4MmMzZjQyN2YxMjVhOWFm","altText":"480_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979241_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTB8aW1hZ2UvanBlZ3xhRGczTDJnNE15OHhOVEUwTmpneE5ERXhNVGMzTkM4eU1EQmZPRGszT1RJME1WOUVSUzVxY0djfGE1NmYzNjkwMDQ5ZGY1ZGVjMGI2M2NkYmMyZmVlZWNiZjFmYzcyYTAzMjcxOTdkNzg2NDhiMGI3ZWRjZWMwZWI","altText":"200_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979241_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979241-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODN8aW1hZ2UvanBlZ3xhR0ZqTDJnNFpDOHhOVEUwTmpneE5EUXdOalk0Tmk4eE1qQmZPRGszT1RJME1WOUVSUzVxY0djfDAwNWZhNTdmZmQ0ZTZmNDJmMWIxODkwNTQxOWI5ZDg5NGJlNDRiMDMwMWQ1MjJmNzIzMTdkOWE2MTNmZjgyNjI","altText":"120_8979241_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979241_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk5OTd8aW1hZ2UvanBlZ3xhRGRsTDJneU1pOHhOVEUwTmprek5qSXdOVE0wTWd8NGQxZDc2YjYzOWJkZWE4MjgyYzkyM2E1YWNmYWI1ZWQxMzlhNDliMzRjYzRkY2JiMzFiYzY0OWMzNTA3YmVjNA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979241_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFERmlMMmhqT0M4eE5UQTRNREF3TXpVek5EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NjRhZmI3NTJiMWZmNDViZjJhN2U5Zjk0YmI4YWYwYmNmOTdjMjVhOGE0ODM1NDc2MDNhMTU1YmUxNDMyODYyMQ","altText":"2000_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFEQTBMMmhqTkM4eE5UQTRNREF3TXpZNU9EY3hPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzAyYjk3ZjU0ZmE3NTkyNzQwMjk4YTIzMTk3Y2Y3MDRlZTk1ZDIxOWUxYjc5NGQzNGQ3MmZkZmM3MWVlZTlhNA","altText":"1440_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkzN3xpbWFnZS9qcGVnfGFHWXpMMmhqTUM4eE5UQTRNREF3TXpjMk5ESTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJiYzc1YmRkYjM4NGQxOWM0MTFkYmQ2NjQyMWI2OTY5MTg3OWRkOWYxYjY5ZWQ4YjRlNzYwZDUyZTAxODdlMg","altText":"1280_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3OXxpbWFnZS9qcGVnfGFEYzVMMmcyWmk4eE5UQTRNREF3TkRBeU5qTTVPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV05sTTJVd01EQXhNREJpTmw5RVJTNXFjR2N8MGE4MDFhOTAwYjQ0M2JkYTcwNjQzNWM2MzNjYzM1ODY0ODNmNWM0YWQwZmY0ZGMyODdlYmQxZDUyYzNlZWQxYQ","altText":"1024_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgwNnxpbWFnZS9qcGVnfGFHRTVMMmcyT0M4eE5UQTRNREF3TkRJeU16QXdOaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZMlV6WlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMjhiYmNjYmNkNjViZjM2ZGI4YzZiODdmMzI0OTQ1M2FlNzViODFjNDQ5NDc4NjE1ZGI0YzAwMjY5MDM3Zjdk","altText":"768_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzQ5fGltYWdlL2pwZWd8YUdWakwyZzJNUzh4TlRBNE1EQXdORFF4T1RZeE5DODBPREJmTURJd01EQXdNVEl3TURBeFkyVXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlMGI5MTI0MTVmNTM4ODM5ZDgwYzc2NjA2ZTUzMWI2YzU2ZDg0MzIzYzAwMGVhM2ViNTcwMGI3ZmNiMWYyZmU","altText":"480_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhREZpTDJnMVlpOHhOVEE0TURBd05EWXhOakl5TWk4eU1EQmZNREl3TURBd01USXdNREF4WTJVelpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzlmYjg2YzEwOGY5MzgyMTk3NDYwY2UyNzM4ZDg0MmM3YTA4NDcyMTA2MzhlN2NjNzZlNmU2NWQyZWZiN2E2NQ","altText":"200_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001ce3e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQwfGltYWdlL2pwZWd8YURVMUwyZ3dOQzh4TlRBNE1EQXdOVE13TkRNMU1DOHhNakJmTURJd01EQXdNVEl3TURBeFkyVXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3ZTk5ODUxMjI1YTVhMjNiMzUwYjk4NGVkNWE4ZmQ4OGQxNjdhMWI3Y2JiNGVlZWEzYzcxZGVhN2U4NWQ1Zjc","altText":"120_020000120001ce3e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001ce3e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjkxN3xpbWFnZS9qcGVnfGFHVTBMMmhqWkM4eE5UQTRNREF3TWpVeE9UQTNNQXw3YzcxMzdlNTg3NmZhOWQ1ZWRiODZkM2QwMWM2NjBjYWRmZjlmZGIwYzAyZjVjYWNjNjAyMDc5NDM0NTc2YWQ1","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001ce3e000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"20043","name":"WINSTA® RD","url":"/c/winsta-rd","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-rd","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"774-9993/006-402","stock":null,"url":"/pluggable-connection-systems/pre-assembled-interconnecting-cable/p/774-9993_006-402","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["774-9993/006-402","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454320546","primaryCategoryName":"Pluggable Connection Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connection Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20043","name":"WINSTA® RD","url":"/c/winsta-rd","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-rd","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® RD","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled interconnecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 4 m; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60587496","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® RD
Item no. 774-9993/006-402
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 4 m; 1,50 mm²; white