{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Electronic circuit breaker; 1-channel; 24 VDC input voltage; 8 A; Signal contact",
"description" : "<b>Features:</b><br/><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-3861/800-000",
"sku" : "787-3861/800-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9009767-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5OXxpbWFnZS9qcGVnfGFESTFMMmd5TUM4eE5ETTVNelUyTURjNU16RXhPQzh5TURCZk9UQXdPVGMyTjE5RVJTNXFjR2N8OWQ4NGYzOGY1OTlhODRhYWZlODBhZjVlNmI4NGQyODQ2YTI0M2MzMTIxZmZiNDVmNjdjOTBjYTIxMDAyNzdmNA",
"gtin13" : "4066966363395",
"category" : "Power Supplies, UPS, and Electronic Circuit Breakers",
"url" : "https://www.wago.com/us/power-supplies-ups-and-electronic-circuit-breakers/electronic-circuit-breaker/p/787-3861_800-000"
}