Item no. 855-301/200-501

Plug-in current transformer; 200 A / 1 A

Plug-in current transformer; 200 A / 1 A
Please wait ...
PU (SPU): 1 Piece
Plug-in current transformer; 200 A / 1 A
Please wait ...
PU (SPU): 1 Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 2000-2292
TOPJOB®S end/intermediate plate; for 2000-22xx series terminal blocks; 0.7 mm wide; orange
: 243-211
4-conductor modular PCB connector; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; for KNX; dark gray/red
: 855-301/060-101
Plug-in current transformer; 60 A / 1 A
: 855-301/100-201
Plug-in current transformer; 100 A / 1 A
: 855-301/150-501
Plug-in current transformer; 150 A / 1 A
: 855-305/100-201
Plug-in current transformer; 100 A / 5 A
: 855-8003
Voltage tap; with fuse; 8-6 AWG; Phase
: 855-8004
Voltage tap; without fuse; 8-6 AWG; N-conductor