Item no. 855-4005/200-101

Split-core current transformer; Primary rated current: 200 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 1

Item no. 855-4005/200-101
Split-core current transformer; Primary rated current: 200 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 1
Variant selection
Primary rated current:   200A
Feedthrough for measurement conductor:   Ø 18 mm
PU (SPU): 1 Piece
Buy via Distributor eShop
Item no. 855-4005/200-101
Split-core current transformer; Primary rated current: 200 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 1
Variant selection
Primary rated current:   200A
Feedthrough for measurement conductor:   Ø 18 mm
PU (SPU): 1 Piece
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
10 elements
Item no.: 750-402
4-channel digital input; 24 VDC; 3 ms
Item no.: 750-504
4-channel digital output; 24 VDC; 0.5 A
Item no.: 750-515
4-channel relay output; AC 250 V; 2.0 A; Potential-free; 4 make contacts
Item no.: 750-600
End Module
Item no.: 750-603
Potential Distribution; 8-way 24 V
Item no.: 750-604
Potential Distribution; 8-way 0 V
Item no.: 750-610
Power Supply; 24 VDC; fuse holder; Diagnostics
Item no.: 787-2861/400-000
Electronic circuit breaker; 1-channel; 24 VDC; 4 A
Item no.: 879-3020
Energy meter (MID); for direct connection; 65A; 3x230/400V; 50Hz; Modbus® and M-Bus; 2 x S0 interface; 4PS
Item no.: 879-3040
Energy meter (MID25); for transformer connection; 1 A / 5 A; 3x230/400V; 50Hz; Modbus® and M-Bus; 2 x S0 interface; 2PU CT