[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Split-core current transformer; Primary rated current: 250 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 0.5", "description" : "<p><b>Short description:</b></p><p>WAGO's compact split-core current transformers are ideal for retrofitting existing systems. They are perfect for applications in which the current path must not be disrupted. The transformer's accuracy permits extremely precise current measurements. The split-core current transformers are capable of supplying the specified rated power at the end of the secondary cable. All transformers are supplied with color-coded cables. Two UV-resistant cable ties are also included for secure and easy mounting.</p><p><b>Features:</b></p><ul><li>Current ratios from 250 A (primary side) and 5 A (secondary side)</li><li>No primary cable interruption</li><li>Ideal for use in very confined spaces</li><li>Rapid mounting</li><li>For use around insulated cables (up to 18 mm Ø)</li><li>Compact and hinged</li><li>Color-coded connection cable (0.5 m)</li></ul>", "mpn" : "855-4005/250-100", "sku" : "855-4005/250-100", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000190003f101000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURkaEwyZzNOUzh4TkRZNU1UWXdNREkyT1RNME1pOHlNREJmTURJd01EQXdNVGt3TURBelpqRXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ5NGRlMGVlMDJlYzFhMDA4NTA0ZjE5OTdiNjE1ZWFkZDI4YTMyYzY2ZWU4ZGU2ZTU4Y2FkNzdhMTU5OGYyMzk", "gtin13" : "4055143950459", "category" : "", "url" : "https://www.wago.com/us/split-core-current-transformer/p/855-4005_250-100" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 855-4005/250-100

Split-core current transformer; Primary rated current: 250 A; Secondary rated current: 5 A; Rated power: 1 VA; Accuracy class: 0.5

Item no. 855-4005/250-100
Split-core current transformer
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 855-4005/250-100
Split-core current transformer
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece