[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Current and voltage tap up to 50 mm²; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 0.5; fused", "description" : "<p><b>Short description:</b></p><p>WAGO's Current and Voltage Tap for 50 mm² (0/1 AWG) high-current through terminal blocks provides the ideal basis for successful energy management,<br/>because current and voltage are required wherever electrical power is measured. A combination of current transformer and voltage tap, this solution can be quickly and easily mounted into the jumper slot of WAGO's 50 mm² (1/0 AWG) high-current through terminal block.<br/>An integrated fuse reliably protects downstream energy meters. An integrated current transformer (conversion ratio: 150 A/1 A) allows precise current measurement per EN 61869-2 (accuracy class: 0.5).<br/>The current output connectors are marked with S1 (black) and S2 (red). Both termination and removal of fine-stranded conductors is performed via push-buttons. The 4-pole configuration (2 x S1 and 2 x S2) provides the following advantages:</p><ul><li>Current transformer (S1 and S2) can be short circuited via jumper (2000-402)</li><li>Direct ‘Y’ point jumper on current transformer</li></ul><br/><p>The voltage is connected using a redundant terminal block. Additionally, the current and voltage tap can be marked either using continuous marking strips or via WMB Multi Marking System.</p><p><b>Features:</b></p><ul><li>Power data can be directly tapped into the power supply</li><li>Easy installation – simply insert the tap into the jumper slot of the 50 mm² (1/0 AWG) high-current through terminal block</li><li>Integrated current transformer (150 A/1 A)</li><li>Accuracy class: 0.5</li><li>Fuse-protected voltage path</li></ul>", "mpn" : "855-501/150-000", "sku" : "855-501/150-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200003300035809000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YUdObUwyaGxOQzh4TkRZNE1qY3hORGMyTnpNNU1DOHlNREJmTURJd01EQXdNek13TURBek5UZ3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI5Njk5NWVkMjk4ZjVjOGU3MjA5NDIyOTVmNWI4MjhlMTY0OGU1Mjc4Y2JhNmRjMGEzYjEyYWNmODNiOWI0NTE", "gtin13" : "4055143782760", "category" : "Signal Conditioners", "url" : "https://www.wago.com/us/signal-conditioners/current-and-voltage-tap-up-to-50-mm%C2%B2/p/855-501_150-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 855-501/150-000

Current and voltage tap up to 50 mm²; Primary rated current: 150 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 0.5; fused

Item no. 855-501/150-000
Current and voltage tap up to 50 mm²
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 855-501/150-000
Current and voltage tap up to 50 mm²
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Prefiltered products
Current Transformers and Energy Devices