[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"891-8993/016-101","name":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²; black","url":"/pluggable-connection-systems/pre-assembled-interconnecting-cable/p/891-8993_016-101","description":"<h2><i>WINSTA</i>® MINI cable assembly with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection type IP20 is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are used when criteria are multiplied or are planned on a specific grid, for example, when installing grid flush-mount lighting. The coding options reduce installation errors, allowing for fast, secure wiring of all components. Thanks to the color coding and mechanical A coding of the <i>WINSTA</i>® MINI pluggable installation connector, you can clearly distinguish between different circuits. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI pluggable connection system with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for connections when very little room is available. Building safety must be ensured at all times, even after the electrical installation stage. This product meets all the basic safety requirements connected with fire class E. Not using halogen additives in the manufacture of this cable assembly noticeably improves fire safety and reduces environmental contamination.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly comes equipped with a socket and a plug. The WINSTA® Pluggable Connection System is tailored to meet the very strict requirements of building installation. Because it is pluggable, it is faster, even more reliable, and error-free. Pre-assembly reduces installation times and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MINI pluggable installation connector with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><br/><li>IP40 protection</li><br/><li>ready to install and use immediately</li><br/><li>quick replacement of defective units during ongoing operation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDE0MzYwfGltYWdlL2pwZWd8YURjMkwyaGlZUzh4TlRBMk9ERTBNREUwTWpZeU1nfDRiNzFiNzIyMWJlOGI5ODVhNjNhYTIxOWM0ZjJhN2M3NWE5OWRkYjc4YzBlMGM3YTcxZmNmYjBhZjk4ZDA1Njg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1OHxpbWFnZS9qcGVnfGFHWTRMMmcwTlM4eE5UQTJPREUwTVRRNE5qRXhNQzh4TkRRd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NTRlMTcxOTY3ZTI3ZjBkMDFkZTRkYTg5YTM2NTU0YzE3MTE1ZjlkOGYwMjg2YTUyODUxNDZhYTljZDJjMjI2MA","altText":"1440_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxOXxpbWFnZS9qcGVnfGFEVmhMMmd6TlM4eE5UQTJPREUwTVRrME5EZzJNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzlkZWVjNmNiMmJkYjlmYTIzOTkwOTcxOTk3ODkxNDZkYjA2YTU3YzE5ODJlMWIxNmJjYTk4ZGZiZjQwNWI4NA","altText":"1280_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2NXxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJPREUwTWpVd01Ua3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzE5NjQ0ZGEzODdhODBmNTFkY2QwOTRiMjBmNTcxZGMyY2Q5OWFkN2ZiYWY5ODI2ZDM4MTU1ODJjMDYyYjg0Nw","altText":"1024_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzMxfGltYWdlL2pwZWd8YURObEwyZ3pNUzh4TlRBMk9ERTBNamcyTWpNMk5pODNOamhmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNTg0ODU2OGEzMDEyY2VhYzRkNzUxNzMwZmIwN2ZhYmZiMWE2NzA1YzEwOTA2N2U1ZmMxNjM3ZTkzYzljYTQ","altText":"768_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTkxfGltYWdlL2pwZWd8YURjNUwyZzRNeTh4TlRBMk9ERTBNekU1TURBME5pODBPREJmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjllNTRlMTAxMmU1MGYzZGJiNDUxOTIzODY0OWE3ZTg0OWVhY2QzMzA5ODNkY2IxMTVkY2E2NWJlZTJjMmU","altText":"480_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTl8aW1hZ2UvanBlZ3xhRE5pTDJobVpTOHhOVEEyT0RFME5EYzVOVFkzT0M4eE1qQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2ViMWUwNDFlM2MyZTkyYzJlZjYwNjU4NjQ4MzkyNDhiN2I4ZjczYTA2NzU5YTA1MmNkOWI2N2ZhMzFjY2M2ZA","altText":"120_020000030002c721000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1OHxpbWFnZS9qcGVnfGFHWTRMMmcwTlM4eE5UQTJPREUwTVRRNE5qRXhNQzh4TkRRd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NTRlMTcxOTY3ZTI3ZjBkMDFkZTRkYTg5YTM2NTU0YzE3MTE1ZjlkOGYwMjg2YTUyODUxNDZhYTljZDJjMjI2MA","altText":"1440_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxOXxpbWFnZS9qcGVnfGFEVmhMMmd6TlM4eE5UQTJPREUwTVRrME5EZzJNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzlkZWVjNmNiMmJkYjlmYTIzOTkwOTcxOTk3ODkxNDZkYjA2YTU3YzE5ODJlMWIxNmJjYTk4ZGZiZjQwNWI4NA","altText":"1280_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2NXxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJPREUwTWpVd01Ua3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzE5NjQ0ZGEzODdhODBmNTFkY2QwOTRiMjBmNTcxZGMyY2Q5OWFkN2ZiYWY5ODI2ZDM4MTU1ODJjMDYyYjg0Nw","altText":"1024_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzMxfGltYWdlL2pwZWd8YURObEwyZ3pNUzh4TlRBMk9ERTBNamcyTWpNMk5pODNOamhmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNTg0ODU2OGEzMDEyY2VhYzRkNzUxNzMwZmIwN2ZhYmZiMWE2NzA1YzEwOTA2N2U1ZmMxNjM3ZTkzYzljYTQ","altText":"768_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTkxfGltYWdlL2pwZWd8YURjNUwyZzRNeTh4TlRBMk9ERTBNekU1TURBME5pODBPREJmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjllNTRlMTAxMmU1MGYzZGJiNDUxOTIzODY0OWE3ZTg0OWVhY2QzMzA5ODNkY2IxMTVkY2E2NWJlZTJjMmU","altText":"480_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTl8aW1hZ2UvanBlZ3xhRE5pTDJobVpTOHhOVEEyT0RFME5EYzVOVFkzT0M4eE1qQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2ViMWUwNDFlM2MyZTkyYzJlZjYwNjU4NjQ4MzkyNDhiN2I4ZjczYTA2NzU5YTA1MmNkOWI2N2ZhMzFjY2M2ZA","altText":"120_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDE0MzYwfGltYWdlL2pwZWd8YURjMkwyaGlZUzh4TlRBMk9ERTBNREUwTWpZeU1nfDRiNzFiNzIyMWJlOGI5ODVhNjNhYTIxOWM0ZjJhN2M3NWE5OWRkYjc4YzBlMGM3YTcxZmNmYjBhZjk4ZDA1Njg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFERm1MMmd3TWk4eE5UQTNOalV3TURBME5UZzFOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y4MzBhYTNkZjA2OTllMmRmYTUxMjc0NGFmMDNhMGZiMmQzOGJkZjZiYWZmZjhmNTEyNjg4MmVkYmNkNGE0MA","altText":"1440_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFHSXdMMmd3TkM4eE5UQTNOalV3TURJME1qUTJNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ODU1NTEyNDFmYTJhMGM4N2Q0ZWMyNzRmZTY3MzJmNWRhNDhlNTZiOGE2ZTZjYzhjNDFiODBmY2U5YjkyOTcyNg","altText":"1280_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYyNnxpbWFnZS9qcGVnfGFEWm1MMmd3T0M4eE5UQTNOalV3TURNM016VXpOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1N2E1NmRiMTgzMmFmZWYxNGNkNThmMWU2YWY2ODFhNWFjNDhmYTMzZDNlMzY2YTQ3NmFjZjVhM2ZiNTA2Nw","altText":"1024_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyN3xpbWFnZS9qcGVnfGFEUXdMMmd3Wmk4eE5UQTNOalV3TURVM01ERTBNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhaVFF6TURBd01ERXdNR0kyWDBSRkxtcHdad3w5ZjBiMWFhODY4MTU2Y2E2Y2IwMGQ0NWZmMTdkY2E0YzczZDRhMDcyOGRhMjA0OTM5Y2Y4MTQ5OWFiZDI1YTU0","altText":"768_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ5fGltYWdlL2pwZWd8YURObEwyZ3hNaTh4TlRBM05qVXdNRFl6TlRZM09DODBPREJmTURJd01EQXdNVEl3TURBeFpUUXpNREF3TURFd01HSTJYMFJGTG1wd1p3fDIwODBkNjI0ZThhZjY5YzJlOGViNzMwY2U5NTQxYTMxZjY1NmU0MTllZWNkNTg1OTkxNzgwODNkNzJmOTdhNzY","altText":"480_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTR8aW1hZ2UvanBlZ3xhRE0yTDJnMllpOHhOVEEzTmpVd01URTFPVGsyTmk4eE1qQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzIxOWFkNWE0OTg2MDEzZmRjZTM5YjYzMTFjNGE2NDdiMDlhYmI5MDE4ODVkZTc2ZDQ0OTViNzZkODI2YzA0Yw","altText":"120_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzUxOHxpbWFnZS9qcGVnfGFESXdMMmd4TXk4eE5UQTNOalE1T1RVNE56RXdNZ3w3Mjc4OWM2YTllY2JmMGU4MTllZDJiNzlmZDczZjRhMzM2NWI4M2U1OGJmZmE3MWI2ZjlhNzExMTdlYmE5YTY4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFHUm1MMmcxTUM4eE5UQTJPREUwTVRFeU5UWTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NDEzMGE1MTU3ZGJkOGJmOTAzN2M5ZjE3NDk4NDU4YTM3MWY3OTc3YjJjYTM1YWFjNzY5YWJiMDQ3MTAyNThkZg","altText":"2000_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1OHxpbWFnZS9qcGVnfGFHWTRMMmcwTlM4eE5UQTJPREUwTVRRNE5qRXhNQzh4TkRRd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NTRlMTcxOTY3ZTI3ZjBkMDFkZTRkYTg5YTM2NTU0YzE3MTE1ZjlkOGYwMjg2YTUyODUxNDZhYTljZDJjMjI2MA","altText":"1440_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxOXxpbWFnZS9qcGVnfGFEVmhMMmd6TlM4eE5UQTJPREUwTVRrME5EZzJNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzlkZWVjNmNiMmJkYjlmYTIzOTkwOTcxOTk3ODkxNDZkYjA2YTU3YzE5ODJlMWIxNmJjYTk4ZGZiZjQwNWI4NA","altText":"1280_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE2NXxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJPREUwTWpVd01Ua3hPQzh4TURJMFh6QXlNREF3TURBek1EQXdNbU0zTWpFd01EQXhNREJpTmw5RVJTNXFjR2N8NzE5NjQ0ZGEzODdhODBmNTFkY2QwOTRiMjBmNTcxZGMyY2Q5OWFkN2ZiYWY5ODI2ZDM4MTU1ODJjMDYyYjg0Nw","altText":"1024_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzMxfGltYWdlL2pwZWd8YURObEwyZ3pNUzh4TlRBMk9ERTBNamcyTWpNMk5pODNOamhmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDIzNTg0ODU2OGEzMDEyY2VhYzRkNzUxNzMwZmIwN2ZhYmZiMWE2NzA1YzEwOTA2N2U1ZmMxNjM3ZTkzYzljYTQ","altText":"768_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTkxfGltYWdlL2pwZWd8YURjNUwyZzRNeTh4TlRBMk9ERTBNekU1TURBME5pODBPREJmTURJd01EQXdNRE13TURBeVl6Y3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYjllNTRlMTAxMmU1MGYzZGJiNDUxOTIzODY0OWE3ZTg0OWVhY2QzMzA5ODNkY2IxMTVkY2E2NWJlZTJjMmU","altText":"480_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzh8aW1hZ2UvanBlZ3xhRGxsTDJnNFpDOHhOVEEyT0RFME16UTRORGsxT0M4eU1EQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjVkYzc1NDExNWMwMjhhN2E4NjBlNzk0NjA0ZmFjY2ZjNDIwZjI5ZTYxOGI5MTAxZDgzYmVmYzA1NTg5OWVhNw","altText":"200_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002c721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTl8aW1hZ2UvanBlZ3xhRE5pTDJobVpTOHhOVEEyT0RFME5EYzVOVFkzT0M4eE1qQmZNREl3TURBd01ETXdNREF5WXpjeU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2ViMWUwNDFlM2MyZTkyYzJlZjYwNjU4NjQ4MzkyNDhiN2I4ZjczYTA2NzU5YTA1MmNkOWI2N2ZhMzFjY2M2ZA","altText":"120_020000030002c721000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDE0MzYwfGltYWdlL2pwZWd8YURjMkwyaGlZUzh4TlRBMk9ERTBNREUwTWpZeU1nfDRiNzFiNzIyMWJlOGI5ODVhNjNhYTIxOWM0ZjJhN2M3NWE5OWRkYjc4YzBlMGM3YTcxZmNmYjBhZjk4ZDA1Njg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002c721000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFEZ3dMMmd3TlM4eE5UQTNOalE1T1RrNE1ETXhPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzIyMmM2YjY1NWY2ODJlNTc5MzA1NGViYjM2NDIyNmZlZTQ2ODE2ZjA3NDE1MmM3NTcxNDBhZjVhYTE0ODVmNQ","altText":"2000_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFERm1MMmd3TWk4eE5UQTNOalV3TURBME5UZzFOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y4MzBhYTNkZjA2OTllMmRmYTUxMjc0NGFmMDNhMGZiMmQzOGJkZjZiYWZmZjhmNTEyNjg4MmVkYmNkNGE0MA","altText":"1440_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNXxpbWFnZS9qcGVnfGFHSXdMMmd3TkM4eE5UQTNOalV3TURJME1qUTJNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ODU1NTEyNDFmYTJhMGM4N2Q0ZWMyNzRmZTY3MzJmNWRhNDhlNTZiOGE2ZTZjYzhjNDFiODBmY2U5YjkyOTcyNg","altText":"1280_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYyNnxpbWFnZS9qcGVnfGFEWm1MMmd3T0M4eE5UQTNOalV3TURNM016VXpOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1UwTXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1N2E1NmRiMTgzMmFmZWYxNGNkNThmMWU2YWY2ODFhNWFjNDhmYTMzZDNlMzY2YTQ3NmFjZjVhM2ZiNTA2Nw","altText":"1024_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyN3xpbWFnZS9qcGVnfGFEUXdMMmd3Wmk4eE5UQTNOalV3TURVM01ERTBNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhaVFF6TURBd01ERXdNR0kyWDBSRkxtcHdad3w5ZjBiMWFhODY4MTU2Y2E2Y2IwMGQ0NWZmMTdkY2E0YzczZDRhMDcyOGRhMjA0OTM5Y2Y4MTQ5OWFiZDI1YTU0","altText":"768_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ5fGltYWdlL2pwZWd8YURObEwyZ3hNaTh4TlRBM05qVXdNRFl6TlRZM09DODBPREJmTURJd01EQXdNVEl3TURBeFpUUXpNREF3TURFd01HSTJYMFJGTG1wd1p3fDIwODBkNjI0ZThhZjY5YzJlOGViNzMwY2U5NTQxYTMxZjY1NmU0MTllZWNkNTg1OTkxNzgwODNkNzJmOTdhNzY","altText":"480_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzJ8aW1hZ2UvanBlZ3xhR1prTDJneE5TOHhOVEEzTmpVd01EYzJOamMxTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmY5MDQwMmIxNTk5OGY5NmZmNGZhMmE0MmI0ZTVjOGZmNzM0ZTNiZDg5YjQ1OTBkN2FjNjhiNDg1MWIzMzQ0MA","altText":"200_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001e430000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTR8aW1hZ2UvanBlZ3xhRE0yTDJnMllpOHhOVEEzTmpVd01URTFPVGsyTmk4eE1qQmZNREl3TURBd01USXdNREF4WlRRek1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MzIxOWFkNWE0OTg2MDEzZmRjZTM5YjYzMTFjNGE2NDdiMDlhYmI5MDE4ODVkZTc2ZDQ0OTViNzZkODI2YzA0Yw","altText":"120_020000120001e430000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001e430000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzUxOHxpbWFnZS9qcGVnfGFESXdMMmd4TXk4eE5UQTNOalE1T1RVNE56RXdNZ3w3Mjc4OWM2YTllY2JmMGU4MTllZDJiNzlmZDczZjRhMzM2NWI4M2U1OGJmZmE3MWI2ZjlhNzExMTdlYmE5YTY4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001e430000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"20041","name":"WINSTA® MINI","url":"/c/winsta-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"891-8993/016-101","stock":null,"url":"/pluggable-connection-systems/pre-assembled-interconnecting-cable/p/891-8993_016-101","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["891-8993/016-101","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143397421","primaryCategoryName":"Pluggable Connection Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connection Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20041","name":"WINSTA® MINI","url":"/c/winsta-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MINI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled interconnecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60285948","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MINI
Item no. 891-8993/016-101
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 1 m; 1,50 mm²; black