294 Series
WAGO's 294 Series accommodates all conductor types up to 2.5 mm2 (12 AWG) and is ideal for heating, air conditioning and pump systems. The specialty Linect® Field-Wiring Terminal Block is ideally suited for universal lighting connections.
- Max. conductor size: 2.5 mm2 (12 AWG)
- For solid, stranded and fine-stranded conductors
- Push-buttons: single side
- PSE-Jet certified
![netztanschlussklemme_Serie294_2000x2000px.jpg](/medias/netztanschlussklemme-Serie294-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NDh8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGlPUzlvT0RRdk9EZzFPVEF4TURJek5qUTBOaTVxY0djfGU3YjQ3NDBmYTdlNjcwMjYyZmRmOTJlYjhmMGRjZWI5NTU1NDhiOTEyZGIxODI1ZGU0ZmNmZWQyZWViNDA2N2E)
272 Series
WAGO's 272 Series is especially suited for connecting solid conductors up to 2.5 mm2 (12 AWG).
- Max. conductor size: 2.5 mm2 (12 AWG)
- For solid conductors
- Push-buttons: single side, on both sides and without push-buttons
- UL certified
![netztanschlussklemme_Serie272_2000x2000px.jpg](/medias/netztanschlussklemme-Serie272-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wzMzA5MDh8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzNNQzlvTm1Fdk9EZzFPVEF4TlRnM01qVTBNaTVxY0djfDgzMGRiYmMzY2E4YTU1NzA1ZTQ5YmI3ODkwZGY4YzUxYmU2M2FmZjBiYTlmMWI0ZDJhNTEwMDU3MTVhYzAxMTU)
862 Series
WAGO's 862 Series is ideal for connecting up to four conductors sized 0.5 to 4 mm2 (20–12 AWG) per potential.
- Max. conductor size: 4 mm2 (12 AWG)
- For solid, stranded and fine-stranded conductors
- Push-buttons: on both sides
- PSE-Jet certified
- UL certified
![netztanschlussklemme_Serie862_2000x2000px.jpg](/medias/netztanschlussklemme-Serie862-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wzNjUzNjN8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzNOUzlvTlRJdk9EZzFPVEF5TWpReU5qRTBNaTVxY0djfGJmYTA3N2E0MjUyZDdjOTU3MGY4ZjY2OWM4YzE0MGQ2Yzg1NTBhM2M5MDBhZWM0ODA1N2I4ZGJlYTA0MjI3NjM)