buehne_leiterplattenanschluss_ad_2000x2000.jpg

Get Connected Reliably with WAGO's PCB Terminal Blocks and Pluggable Connectors

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. For example, the various spring pressure connection technologies allow you to meet your challenges in drive and controller technology or lighting industry quite easily.

Your benefits:

  • Highly diverse variants
  • Easy and safe use
  • Permanent, secure conductor termination via spring pressure connection technology
  • Push-in CAGE CLAMP® and PUSH-WIRE® variants for fast, time-saving termination of solid and ferruled conductors
  • Seamless integration into your manufacturing process with products for wave/manual (THT) and reflow soldering (THR/SMT)

PCB Terminal Blocks for Power Electronics

WAGO’s range contains two PCB terminal block families for power electronics with rated cross-sections of 4 mm2, 6 mm2 and 16 mm2 and rated current of up to 76 A. These compact and high-performance PCB terminal blocks are easy to use and also offer maximum wiring flexibility. They are available in two variants, with or without lever actuation.

Advantages:

  • Comprehensive product range
  • Easy conductor termination via Push-in CAGE CLAMP® Connection Technology
  • Wider conductor range and higher current carrying capacity
  • Save money and space by using compact terminal blocks for large cross-sections and high currents
  • Connect conductors both horizontally and vertically to the PCB
  • Testing both parallel and perpendicular to conductor entry
  • Large range of applications in various industries and applications
Leistungselektronik_2000x2000px.jpg

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 0.08 to 16 mm2 (28–6 AWG) to connect PCBs to your device environment. With metric or inch pin spacing from 2.5 to 20 mm (0.098–0.787 inch), WAGO has the right solution for your application.

Advantages:

  • Simple, secure connection of solid conductors with Push-in CAGE CLAMP®
  • Wide selection of PCB terminal blocks with different conductor entry directions and actuation types for every need
  • Custom color combinations for clear connection assignment
  • Simple integration into your manufacturing process with products for various soldering processes
  • Variants available for through-panel connection

Pluggable PCB Connectors

Always find the right solution for your application with WAGO's large range of pluggable connectors. WAGO’s pluggable PCB connectors are available for conductors ranging from 0.08 to 10 mm2 (28–8 AWG), meeting all requirements for consistent, end-to-end system wiring.

Advantages:

  • Pluggable PCB connection systems perfectly matched to various requirements and application areas
  • Wide range of connectors within these systems suit every conceivable application
  • Fast, vibration-proof and maintenance-free spring pressure connection technology
  • Pin spacing from 2.5 to 7.62 mm (0.098–0.3 inch) with a current carrying capacity up to 41 A
  • Pluggable PCB connectors are available for individual solder pins and solder pin strips
  • Through-panel connector variants available
MCS-MIDI_2000x2000px.jpg

picoMAX®: The Pluggable Connection System

One Cr-Ni-steel spring means double the contact force applied: This principle makes picoMAX® up to 30% more compact than other connection systems.

Advantages:

  • Compact design: Reduces space by up to 30%
  • Radically simplified contact system
  • Special design, innovative spring pressure connection technology and new insulation material guarantee absolute contact reliability – even at higher ambient temperatures
  • Very high vibration resistance up to 20g for wire-to-board connections thanks to integrated interlocking and nearly fully shrouded female connector in the male header
  • Efficient testing via test slot parallel to connector entry

picomax_2000x1500px.jpg

New Products

New Pluggable PCB Terminal Block with Many Advantages

A compact 2-conductor PCB connector with pin connection from above joins WAGO’s 252 Series PCB Terminal Blocks. It has been specially developed for the alarm systems used in buildings. The pin connection is performed conveniently from above. Solid conductors can be directly inserted via PUSH WIRE® connection technology and removed via push-buttons. An additional advantage of the 252 Series PCB Terminal Block is revealed during use: In ring lines, the 2-wire connection guarantees uninterrupted operation and enables quick and easy PCB replacement. A new feature for the entire 252 Series: With optional printing, the pluggable PCB terminal blocks can also be used in KNX applications.

The Benefits for You:

  • Suitable for KNX applications
  • Uninterrupted use in ring lines
  • Push-in termination of solid conductors
Lighting Technology

We Connect Your Light

From connection technology for LED modules and drives to lighting connection and management, WAGO has the experience and solutions for effective and efficient lighting.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg

Smart Designer – PCB Design Made Easy

Customizing PCB terminal blocks and PCB connectors is quick and easy with the WAGO Smart Designer configuration software.

MM-12486_Smart Designer and UltraLibrarian for PCB_2000x1125.jpg

CAE Data Makes PCB Engineering Easier

Integrating WAGO's PCB components into the PCB design is very easy thanks to CAx data with “Schematic Symbols and PCB Footprints.”

MM-12486_Smart Designer and UltraLibrarian for PCB_1_2000x1125.jpg