Your Signals Perfectly Plugged
picoMAX® 3.5: Pluggable PCB connector with 3.5 mm (1.377 inch) pin spacing for conductor cross sections up to 1.5 mm2 (14 AWG) and rated currents up to 10 A
Advantages:
- Universal connection for all conductor types
- Push-in CAGE CLAMP® termination of both solid and ferruled conductors
- Ability to wire while mated or unmated
- Integrated locking latches prevent accidental disconnection

Optimum Power Supply
picoMAX® 5.0 and 7.5: Pluggable PCB connectors with 5.0 and 7.5 mm (0.197 and 2.953 inch) pin spacing for conductor cross sections up to 2.5 mm2 (12 AWG) and rated currents up to 16 A
Advantages:
- Universal connection for all conductor types
- Push-in CAGE CLAMP® termination of both solid and ferruled conductors
- Ability to wire while mated or unmated
- Test port parallel to conductor entry – touch contact
- Integrated locking latches prevent accidental disconnection

The Easiest Way to Make PCBs Pluggable
picoMAX® eCOM is the even more economical and compact version without the pin housing for pluggable PCB applications. With 3.5, 5.0 and 7.5 mm (0.138, 0.197 and 0.295 inch) pin spacing, this system of pluggable female connectors for direct PCB soldering is ready for your low-cost applications.
Advantages:
- Universal connection for all conductor types
- Push-in CAGE CLAMP® termination of both solid and ferruled conductors
- Available as straight and angled PCB terminal blocks
- Available for conductors ranging from 0.2 to 1.5 mm2 (24–14 AWG) (3.5 variant) as well as 0.2 to 2.5 mm2 (24–12 AWG) (5.0, 7.5 variant)
- Preloaded solder pins enable direct soldering of the complete connector
- Can be removed from the circuit board during maintenance like a pluggable connector
- Connectors of different lengths can be assembled side-by-side without pole loss, maximizing space saving on the PCB