Industrial Swtiches Banner.JPG

Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics. Unmanaged and managed switches in various designs are available for high-end applications, also with Power over Ethernet (PoE +)

Our ECO switches are ideal for cost-sensitive applications that do not require technical features such as redundancy. They are ideal for small to medium-sized networks.

Your benefits:

  • Ring redundancy: < 20 ms (Xpress Ring; alternative: Jet Ring ERPSv2, RSTP/STP)
  • Redundant DC power supply: 9 … 48 V or 12 … 60 V
  • Supported functions: Modbus TCP, VLAN, QoS, SNMP, SMTP, IGMP Snooping, LLDP, Jumbo Frame 10.240 Byte
  • Extended temperature range: –40 … +70°C
  • Approvals: CE, DNV

Product Overview

Industrial Switches for Your Network Solution

Economical and Compact

Industrial ECO Switches

  • Space-saving and easy to install
  • For small to medium data networks
  • Auto-negotiation and auto-crossing for easy network creation and extension
  • Gigabit versions for high data throughput
  • Transmission of power and data via ETHERNET connection with Power over Ethernet (PoE+)
WAGO Industrial ECO Switches

Versatile

Industrial Unmanaged Switches

  • Redundant power supply
  • Configuration of the alarm contact via DIP switch
  • Use of SFP modules
  • DIN rail adapter and metal housing
  • Ambient temperature (operation): -40 ° ... +70°C
  • Alarm contact: Monitoring of the primary and secondary power supply
  • Monitoring ETHERNET ports
  • Signaling via PLC or remote I/Os
Industrial Unmanaged Switches.JPG

Integrated Encryption Functions

Industrial Managed Switch - MAC Security

  • Media Access Control Security (MACsec) encryption on two ports
  • GMC- AES encryption per IEEE 802.1AE
  • 128-bit encryption of any Ethernet Protocol (MODBUS TCP, EtherNet/IP, HTTP, MQTT and more)
  • Over RJ45 copper or Fiber Optic

Security and Redundancy

Lean Managed Switches

  • Economical variant of a managed switch
  • Easy troubleshooting in networks with little IT knowledge
  • Intuitive handling during configuration and life cycle

Powerful and Safe

Industrial Managed Switches

  • Redundant power supply
  • Use of SFP modules
  • RS-232 interface for command-based configuration
  • Integrated web-based management for configuration or diagnostics
  • Status LEDs
  • Alarm contact
    - Jet ring diagnosis
    - ERPS ring diagnosis
    - Monitoring of primary and secondary power supply
    - Monitoring ETHERNET ports
    - Signaling via PLC or remote I/Os
  • PROFINET Class B supported
  • Approved for Energy Market IEC 61850-3 standard
  • Power over Ethernet (PoE +)
    - 24V and 48V supply powered
  • Configurable functions
    - Safety, Availability, Performance, Data transmission

Industrial PoE Injector

  • Provides decentralized systems with up to 90 watts via a single ETHERNET cable
  • Transmits power and data simultaneously over ETHERNET cables up to 100 meters
  • Reduces wiring effort, saving space, materials and labor costs
  • Easily integrates into existing networks
  • Supplies up to 90 watts per port using four wire pairs (4PPoE standard)
  • Simple plug-and-play installation
  • Resistant to high temperatures, vibrations and shocks
  • Features an integrated voltage transformer for 24 VDC supply, status LEDs, redundant power supply and configurable alarm contact
PoE Injector.JPG

Industrial Media Converter

  • Expands copper networks with fiber optic technology
  • Features Gigabit ETHERNET and SFP port
  • Supports communication over distances up to 80 kilometers
  • The variant with item number 852-1702 allows simultaneous power supply to PoE devices via the ETHERNET port
  • Compact design simplifies installation in control cabinets
  • Resistant to high temperatures, vibrations and shocks
  • Easy installation and operation with plug-and-play functionality
Industrial Media Converters.JPG

Recommended Reading

Compatible with Our Industrial Switches