industrial-switches_grafik_funktionsuebersicht-des-industrial-managed-switches_2000x2000.jpg

Industrial Managed Switches: Function Overview

Administration and diagnostics, availability, security, data transfer and performance: An overview of all functions of the industrial managed switch

Administration and Diagnostics

Simplified Commissioning and Maintenance

Configuration and Diagnostics

Several Options:

  • Configuration via Web-Based Management
  • Configuration via command line (SSH, Telnet, RS-232)
  • Network management via SNMP v1, v2, v3
  • Support of MIB standards (Management Information Base)
  • Diagnostics via Modbus TCP: Numerous information available for easy diagnostics via MODBUS
industrial-switches_grafik_konfigurationsschnittstellen_2000x1500.jpg

DDM (Digital Diagnostic Monitoring)

  • Automatically detects a connected SFP module
  • Detailed module information
  • Real-time monitoring
    - Temperature
    - Power supply
    - Transmission power
    - Reception power
industrial-switches_grafik_administration-und-diagnosen_ddm_2000x1500.jpg

Monitoring and Diagnostics

Simplified Maintenance:

  • Port mirroring: Mirroring the network traffic
  • LLDP: Automatic detection of adjacent devices
  • Email notifications
industrial-switches_grafik_port-mirroring_2000x1500.jpg

Availability

Via communication redundancy

Jet Ring

  • Typical switching time < 300 ms (depends on the application)
  • Extremely easy configuration
  • Up to 20 participants (fast aging) in a jet ring
industrial-switches_grafik_verfuegbarkeit_jet-ring_2000x1500.jpg

Xpress Ring and Dual Ring

Xpress Ring:

  • Switching time < 20 ms
  • Easy configuration
  • Up to 200 switches in one Xpress ring
  • Two Xpress rings per switch

Dual Ring:

  • Combination of both redundancy types
  • 1 jet ring and 1 Xpress ring per switch or 2 Xpress rings per switch
industrial-switches_grafik_verfuegbarkeit_xpress-ring_dual-ring_2000x1500.jpg

ERPS (ETHERNET Ring Protection Switching)

The Fast and Open Solution:

  • Standardized and open technology
  • Switching time < 50 ms
  • Nested topologies with up to six rings per switch
  • Realization of a one-fault tolerance (SPOF – Single Point of Failure)

ERPS – Enhancement Mode:

  • WAGO's devices with integrated switches and fast aging configuration
  • Typical switching time < 300 ms (depends on the application)
industrial-switches_grafik_verfuegbarkeit_erps_v2_2000x1500.jpg