Topics

DALI

Lighting control with DALI – the “Digital Addressable Lighting Interface” (DALI) is a communication protocol for building lighting applications and is used for communication between lighting control devices, such as electronic ballasts, brightness sensors or motion detectors.

DALI system features:

  • Easy reconfiguration when changing room usage
  • Digital data transmission via 2-wire line
  • Up to 64 single units, 16 groups and 16 scenes per DALI line
  • Status confirmation of individual lights
  • Storage of configuration data (e.g., group assignments, light scene values, fading times, emergency lighting/system failure level, power on level) in the electronic control gear (ECG)

  • Bus topologies: line, tree, star (or any combination)
  • Cable lengths up to 300 meters (depending on cable cross section)

DALI Explained Simply

The manufacturer-independent protocol is defined in the IEC 62386 standard and ensures interoperability of control devices in digitally controllable lighting systems, such as transformers and power dimmers. This standard replaces the often-used analog 1 to 10 V dimmer interface.

logo_dali_2000x1125.jpg

Building Lighting Control: DALI Applications

The DALI protocol is used in building automation to control individual lights and lighting groups. Assessment of individual lights to operating elements and grouping of lights are performed via short addresses. A DALI master can control a line with up to 64 devices. Each device can be assigned to 16 individual groups and 16 individual scenes. With bidirectional data exchange, not only are switching and dimming possible, but status messages can also be returned to the controller by the operating unit.

DALI maximizes flexibility by easily adjusting lighting control (via software without hardware modifications) to new conditions (e.g., changes in room layout and usage). Lighting can also be assigned or grouped after installation (e.g., changes in room usage) easily and without rewiring. In addition, advanced DALI controllers can be integrated into higher-level control systems and incorporated into complete building automation systems via bus systems such as KNX, BACnet or MODBUS®.

Advantages of our DALI products:

  • Quick and easy installation of DALI lights via WINSTA® Pluggable Connection System

  • Freely programmable applications offer high degree of project flexibility

  • Ability to connect digital/analog sensors and actuators, as well as subsystems (e.g. DALI, EnOcean)

  • DALI EN 62386 standard compliance

  • “Easy mode” for lighting function control without complicated programming

dali2_systemgrafik_xx_2000x1125.jpg

DALI System Graphics

Flexible, Convenient Lighting Control: with WAGO and DALI

WAGO's I/O System masterfully stages your lighting: from simple switching and dimming, to daylight-dependent lighting control, to complex constant light controls of the lighting system – via a centralized or decentralized system.

The range of products includes the DALI Multi-Master Module and various power supplies. WAGO’s DALI Configurator provides simple commissioning and configuration of DALI network devices. WAGO also offers a wide range of multi-sensors to detect both motion and brightness.

Our DALI products provide you with flexible lighting control solutions. Various controllers with different bus systems such as BACnet, KNX or MODBUS® and numerous modules within the WAGO-I/O-SYSTEM meet the most diverse automation requirements for the seamless integration of different building systems.

The WINSTA® Pluggable Connection System makes it possible to implement scalable solutions for convenient lighting applications. DALI signals are distributed quickly, securely and without errors and passed on to the lighting.

DALI Products from WAGO

Instructions

You would like to have all the components for a complete DALI control unit simply displayed in one system?
Just take a look at our building automation examples. They help you with planning – so you know what you can use for what application.
We will show you the connection options at the field level as well as all related products at the automation level.

WAGO at Work

This Could Be Your Project!

YOUR CONTACT PERSON AT WAGO

Learn more about WAGO within the industry here:

Recommended Reading

Related to DALI

This May Also Interest You

Other Products for Building Automation