[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
building_hlk_heizungsanlage_100317_2000x2000.jpg

HVAC Technology for the Systems of the Future

Heating and cooling applications account for more than 55% of total energy consumption in buildings. Intelligent automation across specialties is the only way to efficiently take advantage of the energy used in a functional building. An intelligent automation system allows measurement data from the HVAC area to be analyzed via fast and secure communication channels for resource-efficient, economical control.

Your benefits with WAGO:

  • Twice the cost savings: Price/performance ratio in procurement, lower ongoing operating costs
  • Worldwide approvals
  • Software for ease of use
  • Ready-to-use programs (macros)
  • System expansions and modifications at any time

Heating, Ventilation and Air Conditioning

Primary Systems Used Economically

As resources become more scarce, energy transformation leads directly to the basement. Products from WAGO allow you to establish the preconditions for economical HVAC component control.

Energy Efficiency Classes per DIN EN 15232

European standard EN 15232 (“Energy performance of buildings – Impact of Building Automation, Controls and Building Management”) categorizes building automation and control devices into four energy efficiency classes from A to D. Controllers from WAGO allow you to establish important preconditions for compliance with energy efficiency class A.

building_hlk_energieeffizienz-klassifizierung_2000x1125.jpg

Products for Control, Operation and Monitoring

  • The WAGO-I/O-SYSTEM seamlessly regulates, controls and monitors every HVAC component from all of the different building systems.
  • WAGO’s control technology solutions can be integrated using open communication standards.
  • The e!DISPLAY Web Panels use an integrated interface to easily access your systems via mobile devices, such as tablets or smartphones.

Power Supplies, Switches, Protective Devices and Signal Conditioners

  • WAGO’s power supplies provide reliable current flow monitoring via electronic fuses for secure operation.
  • WAGO's relays are the ideal solution for simple isolation of different voltage levels.
  • WAGO's JUMPFLEX® line of signal conditioners convert field signals into standard signals.
  • Alternative: WAGO's manually operated relay modules (789 Series)

Configuration and Parameterization Solutions

Software for HVAC applications:

  • Intuitive and user-friendly
  • Includes configurations (e.g., BACnet Configurator)
  • Libraries of function blocks specifically geared toward building automation

Macros for TRIC I&C Software

Using ready-made solutions – instead of customizing standard HVAC systems over and over – significantly increases reliability. All components are compatible with each other and have been extensively manufacturer-tested for functionality. This results in the generation of items such as service specifications and parts lists, as well as cable and data point lists that serve many purposes, including preparing quotes. In addition to all of these value-added functions and project items, TRIC also provides the GAEB text for tendering construction services.

HVAC System Macros – Parameter Setting, Not Programming

Your benefits with WAGO's HVAC application macros:

  • Ready-to-use applications
  • Economize system commissioning
  • Reuse standardized solutions
  • Customize via open source macros
  • No extensive programming required

HVAC Technology in Use

[{"code":"ContentArticleTopicPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleGuidancePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleProductNewsPageTemplate","type":"WagoContentArticlePageType"}]
YOUR CONTACT PERSON AT WAGO

Learn more about WAGO within the industry here:

Recommended Reading

Additional Building Automation and Installation Applications

Whether you are planning lighting installations and automation in your office building, retrofitting a heating, ventilation and air-conditioning system or involved with room automation, WAGO helps meet your requirements in buildings.

Certified Buildings

Sustainable construction pays off. Several certificates provide planning support – one of which also takes the energy savings potential of building automation into account.

wago_architecture_gebaeude_baeume_2000x1500.jpg

Optimal Lighting Management

Cost and energy efficiency play a significant role for lighting. WAGO's solutions provide long-term support for planning and implementing your objectives.

building_licht_lagerhalle_2_istock_000014092815_2000x1500.jpg

Economical Room Automation

Planning, implementing and building operation must demonstrate not only maximum efficiency, but also a high degree of adaptability.

building_raum_innen_grossraumbuero_leer_1_fotolia_74441791_2000x1500.jpg