Pluggable Connectors
Fast, reliable, pluggable: WAGO's comprehensive range of pluggable connectors for through-panel applications perfectly connects to your devices. The wide product range also includes different types of mounting. A wide selection of different product families in different sizes always offers you the right solution for pluggable device connection.
- Fast installation, maintenance or exchange of your devices thanks to pluggable solutions
- Universal spring pressure connection for all conductor types
- Soldered connectors (THT and THR) for internal PCB connection
- Connectors with wire connection and mounting flange for internal conductor connection
- Snap-in flange for tool-free through-panel mounting
- For wire-to-board, board-to-wire, wire-to-wire and board-to-board connections

Feedthrough Terminal Blocks
Feedthrough terminal blocks are ideal for internal and external conductor connection. Easy, tool-free assembly provides fast installation. Different color combinations permit custom marking of connection points.
- Universal spring pressure connection for all conductor types – internal and external up to 16 mm² (6 AWG)
- Easy, tool-free assembly with locking and retaining clips
- 828 Series: Easily open several clamping units at the same time via convenient lever actuation
- Direct ground contact with enclosure/panel (826 Series)

Pluggable Rail-Mount Terminal Blocks
X-COM®-SYSTEM is a modular system that trims wiring times and costs. In addition to the pluggable rail-mount terminal blocks, the X-COM®-SYSTEM also includes designs for through-panel and other applications. Male connectors with different mounting options are available: feedthrough flanges for screw or similar mounting methods and snap-in flanges for tool-free assembly. The mating half consists of modular 1- or 2-conductor straight or angled female connectors.

PCB Terminal Blocks
Our PCB terminal blocks for through-panel applications are ideal for flush-mount device connection with front actuation. These PCB terminal blocks are available with 5, 7.5 and 10 mm pin spacing (0.196, 0.295 and 0.394 inch).
- Universal spring pressure connection for all conductor types
- Optional mounting flanges for additional mechanical security in the housing
- Either flush with enclosure or protruding
- Test port parallel to conductor entry

picoMAX®: The Pluggable Connection System
One CrNi spring means double the contact force applied: This principle makes picoMAX® up to 30% more compact than other connection systems.
- Compact design: Reduces space by up to 30%
- Radically simplified contact system
- Special design, innovative spring pressure connection technology and new insulation material guarantees absolute contact reliability – even at higher ambient temperatures
- Very high vibration resistance of up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that's almost fully enshrouded in the male connector
- Efficient testing via test slot parallel to connector entry