Installation Rail-Mount Terminal Blocks
TOPJOB® S Installation Rail-Mount Terminal Blocks with Push-in CAGE CLAMP® reliability have a large range of cross-sections, offering the right terminal block for all building applications. TOPJOB® S provides the security of being prepared for increasing and ever-changing building requirements.
- Push-in CAGE CLAMP® connects solid, stranded and ferruled conductors by simply pushing them into the unit
- Range of multifunctional jumpers (e.g., staggered, continuous and step-down jumpers)
- Three-line custom labeling via marking strips provides a clear overview – even when wired
- Highest current carrying capacity for maximum electrical safety
- Insulation resistance measurement complying with standards (e.g., E-CHECK)
- Test plug adapter for fast, safe insulation resistance measurement – saves up to 50% test time while protecting devices
- Simple, individual switchgear unit expansion and conversion
![](/medias/200-TJS-Canada-banner-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0NXxpbWFnZS9qcGVnfGFHWTFMMmhoWmk4eE16a3lOemcwTkRNME56a3pOQzh5TURCZlZFcFRJRU5oYm1Ga1lTQmlZVzV1WlhJZ01qQXdNSGd4TlRBd0xtcHdad3w1YmVlMGQ2MWQ1MDVhZTA1NjhmNzM0NmU0N2VjMzA5MGNiOWIwNjI0MjNkYmJmOWMwZDI0NWU2ZWIyMWI1ZTlh)