Mini Terminal Block – A Real Space Genius
At a Glance
Nominal cross-section: 24 -16 AWG / 22-12 AWG
Rated Current: 10A UL / 20 A UL
Rated Voltage: 300V UL / 600V ULVarious mounting options
Push-in CAGE CLAMP® termination
Nominal cross-section: 24 -16 AWG / 22-12 AWG
Rated Current: 10A UL / 20 A UL
Rated Voltage: 300V UL / 600V UL
Various mounting options
Push-in CAGE CLAMP® termination
Two Sizes for All Conductor Types
Smaller Version - 2050 & 2250 Series
Larger Version - 2052 & 2252 Series
Push-in CAGE CLAMP® on all versions if solid or fine-stranded with ferrule
24-16 AWG (2250-1201) / 22-12 AWG (2252-1201)
Mounting Options
WAGO's Mini Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm DIN-rail or on a mounting plate with a flange or snap-in mounting foot.
Select your mounting option:
DIN-15 Rail Mounting
Mounting Plate via Snap-In Mounting Foot
Mounting Plate via Mounting Flange
Actuation Types
WAGO's Mini Terminal Blocks are available with two actuation types: Terminal blocks with push-buttons or operating slots–either type allows direct termination via Push-in CAGE CLAMP® connections.
Advantages:
Push-Button
Operating Slot
The tool stays in the operating slot – both hands are free for wiring.
Accessories
The WAGO Mini Terminal Block is the smallest version within the TOPJOB® S portfolio. And because they're part of the family, all of the industry-trusted TOPJOB® S accessories are also compatible with the Mini Terminal Blocks:
Device connection in building technology – exterior unit of an air conditioning system
So small and yet so large – the generous marking surface of the TOPJOB® S Miniature Rail-Mount Terminal Blocks enables a quick overview even in compact aggregates.
Device connection in the control cabinet
Smaller fits better – with their compact design, WAGO's TOPJOB® S Miniature Rail-Mount Terminal Blocks are ideal for device connection in control cabinets.
Marking
Save time and reduce your costs by printing markings directly from WAGO's Smart Designer Configurator on the economical Thermal Transfer Smart Printer. Configured terminal strips can be printed with just a few mouse clicks.
Designing with WAGO Configurator Smart Designer
Always available, always up-to-date: Configure individual terminal block assemblies with WAGO’s Smart Designer Online Configurator, the software for WAGO's electrical interconnection and automation products. The configurator gives you access to projects at any time and from anywhere in the world – no installation required.
CAD Design
Simulating installation space and planning drill holes with existing CAD data: WAGO offers an extensive product portfolio of downloadable items. From here, WAGO CAD product data can be transferred quickly and easily into your design.
Discover Products