3-Phase Power Measurement Modules
With the WAGO three-phase power measurement module in a DIN-rail-mount enclosure, WAGO offers the ideal solution – remotely from the control level – to measure currents and voltages in a three-phase supply network. Measured variables such as active/apparent/reactive power, energy consumption, power factor, phase angle and frequency can be accessed via Modbus® interface. Two integrated RJ-45 sockets streamline the interconnection of up to 32 devices.
Advantages:
- Measurement via current transformers or Rogowski coils › Flexible selection of upcoming measurement tasks
- Slot for microSD cards: Fast and secure mobile measurement, including recording
- Compact device in DIN-rail-mount enclosure: Saves space used for building technology
- Digital signal output as pulse output (pulses/KWh are configurable) › Permanent energy consumption monitoring

Rogowski Coils
WAGO's 855 Series Rogowski Coils feature a closed-air coil with a non-magnetic split core and reliably convert AC currents.
Advantages:
- Reduced footprint – ideal for measuring high currents via split core
- Easy to use via bayonet lock and anchor points for cable ties
- Higher security via sealable bayonet lock
- Direct connection of Rogowski coils to the 3-phase power measurement module (750-495/000-002)
- Ready for worldwide use in many industries, thanks to UL listing
Plug-In Current Transformers with CAGE CLAMP® Connection Technology
Advantages:
- Screwless CAGE CLAMP® Connection Technology
- Quick-mount kit for easy and cost-effective installation
- Tremendous versatility thanks to several mounting options
- Easy transformer short-circuiting via redundant secondary terminals S1 and S2
- UL listed