{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Antenna; GSM; Magnetic Foot",
"description" : "<p>Notes on operating the antenna with WAGO EnOcean radio receivers:</p><ul><li>The antenna is to be mounted on a plate measuring at least 9.8 x 9.8 inches (25 x 25 cm).</li><li>The distance of interfering sources to the antenna and antenna line must be at least 11.8 inches (30 cm) and the free space between the antenna and the next wall must be at least 13.78 inches (35 cm).</li><li>The antenna cable should, under no circumstances, be bent sharply, since irreversible damage may result to the antenna line (RG174 bend radius > 0.6 inches/15 mm).</li></ul>",
"mpn" : "758-910",
"sku" : "758-910",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200011cc8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3fGltYWdlL2pwZWd8YUdObEwyZzBNaTh4TWpVM01qTTJNRGt3TURZek9DOHlNREJmTURJd01EQXdNREl3TURBeE1XTmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDM1NzZlZTkzMTgxMTk4NzYxZTI4YjhiNjUzZjU0MDQ3NDIzOTI3NzAzZjBmZDA5Y2M2MmY0MWVlODAxM2E0ZDU",
"gtin13" : "4044918122535",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ca-en/io-systems/antenna/p/758-910"
}