{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fail-safe 4/2 channel digital input/output; 24 VDC; 10 A; PROFIsafe V2.0 iPar",
"description" : "<p>The 75x-666/000-003 Module is equipped with two power outputs (O1 … O2) and four clock sensitive inputs (I1 … I4). The sensors can be supplied directly with 24 V, or fed by two differently clocked outputs (T1 … T2).</p><p>The inputs connect potential-free, emergency-off switches with contacts, safety interlock switches, mode selectors, as well as both safety sensors and semiconductor outputs (e.g., light barriers, PLC outputs). The power outputs switch both DC13 resistive and inductive loads with up to a 2A-rated current without requiring any additional external circuit.</p><p>The power outputs operate in both bipolar (high-side/low-side switching) and unipolar (common potential on one side of the load) modes.</p><p>The module monitors short circuits, cross circuits and 24 V power supply from separate sources. Both the monitoring and additional safety-relevant parameters (e.g., operating modes, switching off test pulses, discrepancy or filter times) can be configured via WAGO-I/O-CHECK.</p><p>The configuration tool can be conveniently integrated into engineering systems supporting both CC2 and CC3 tool calling interfaces (TCI).</p><p>When exchanging modules, parameters are automatically downloaded into the control unit via PROFIsafe-compatible iPar server – depending on settings. The PROFIsafe address can be set using the DIP switch on the side of the module, or via WAGO-I/O-CHECK.</p><p>The module supports both PROFIsafe V1 (PROFIBUS) and V2 (PROFIBUS, PROFINET) protocols.</p><p>Individual input modules can be arranged in any combination when configuring the fieldbus node.</p><p><b>To protect the module against impulse voltages (over-voltage protection per IEC 61000-4-5), the 750-626 Filter Module or an external surge filter must be used for the 24 V supply voltage.</b></p><p><b>Additional information can be found in the product manual (available in German and English).</b></p>",
"mpn" : "750-666/000-003",
"sku" : "750-666/000-003",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000000003c888000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjMzfGltYWdlL2pwZWd8YUdZMEwyZzNZaTh4TkRZNE1UQTBNamMwTnpReU1pOHlNREJmTURJd01EQXdNREF3TURBell6ZzRPREF3TURNd01HSTJYMFJGTG1wd1p3fGQ2OGVjNmVmNjVkMzUzNjVmMDQxNTBiZTM0OTVkNDhkY2ZlMTliZTRlNGJjOWVkM2VhYzVhZTlhY2FkMzhmNjk",
"gtin13" : "4050821255475",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ca-en/io-systems/fail-safe-4-2-channel-digital-input-output/p/750-666_000-003"
}