{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fail-safe 4-channel digital input; 24 VDC; PROFIsafe V2.0 iPar",
"description" : "<p>This PROFIsafe Module (75x-661/000-003) connects to potential-free emergency stop buttons with contacts, safety interlock switches, operating mode switches, safety sensors and semiconductor outputs.</p><p>The module features four clock-sensitive inputs (I1 … I4) that are fed via two differently clocked outputs (T1 … T2).</p><p>Clock outputs are short-circuit-protected. Inputs are continually monitored for cross circuits and power supply from separate sources. Additional safety-relevant parameters (e.g., operating modes, switching off test pulses, discrepancy or filter times) can be configured via WAGO-I/O-<i>CHECK</i>.</p>The configuration tool can be conveniently integrated into engineering systems supporting both CC2 and CC3 tool calling interfaces (TCI).<br/><p>When exchanging modules, parameters are automatically downloaded into the control unit via PROFIsafe-compatible iPar server – depending on settings. The PROFIsafe address can be set using the DIP switch located on the side of the module, or via WAGO-I/O-<i>CHECK</i>.</p><p>The module supports both PROFIsafe V1 (PROFIBUS) and V2 (PROFIBUS, PROFINET) protocols. </p><p>Field and system levels are electrically isolated. </p><p>Individual modules can be arranged in any combination when configuring the fieldbus node.</p><p><b>To protect the module against impulse voltages (over-voltage protection per IEC 61000-4-5), a WAGO Filter Module or an external surge filter must be used for the 24V supply voltage.</b></p><p><b>Additional information can be found in the product manual (available in German and English).</b></p>",
"mpn" : "750-661/000-003",
"sku" : "750-661/000-003",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e000316dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg1fGltYWdlL2pwZWd8YUdNd0wyaGlZeTh4TXprNU9UZ3hNRGt3TkRBNU5DOHlNREJmTURJd01EQXdNR1V3TURBek1UWmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGFjMWYwOWU0ODFjZDYwODMxNWZjNTg0ZmM5MmQxMDA1ZGI5ZGM2MGQ5NDgzMDRmN2MwMThkZjYwNDgzYmExZTM",
"gtin13" : "4050821038733",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ca-en/io-systems/fail-safe-4-channel-digital-input/p/750-661_000-003"
}