Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Coupler ETHERNET; 3rd Generation; Extreme", "description" : "<p>The 750-352 ETHERNET Fieldbus Coupler connects ETHERNET to the modular WAGO I/O System.</p><p>The fieldbus coupler detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment (DHCP, BootP, static).</p><p>The coupler is designed for fieldbus communication in both EtherNet/IP and MODBUS networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP, BootP, DHCP, DNS, SNMP, FTP). An integrated Webserver provides user configuration options, while displaying the coupler's status information.</p><p>The system supply is provided directly by the coupler. The field supply is provided via a separate supply module.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-352/040-000", "sku" : "750-352/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001700017b5d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURVM0wyaGtNeTh4TXprNU9UZ3hOREkzT1RFNU9DOHlNREJmTURJd01EQXdNVGN3TURBeE4ySTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGVkMWUzMTYxN2Q2NmVmMmZjOTUxMjM0NmEyOTFjZTEyMGU3N2YwNzVmNzI4ZWExZDY0NjA1ZTBkMjM3MmI3ZTM", "gtin13" : "4050821460107", "category" : "I/O Systems", "url" : "https://www.wago.com/ca-en/io-systems/fieldbus-coupler-ethernet/p/750-352_040-000" }
[ { "id": "followUp", "label":"Successor model", "priority": 110 }, { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]