{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Serial Data Exchange Interface",
"description" : "<p>The data exchange module allows the exchange of data between different fieldbus systems.</p><p>Two modules form a communication pair that is installed in fieldbus nodes and connected by two twisted wire pairs.</p><p>Data exchange is performed in full duplex operation, independent of the fieldbus system used. The data in the fieldbus coupler's output process image is transmitted to the communication partner. This module then transmits the data to the input process image of its fieldbus coupler and vice versa.</p><p>Factory preset transmission is 32 bits of input data and 32 bits of output data. Data transfer time for 32 bit-I/O is about 5 ms.</p><p>The “function“ LED indicates a data exchange with the coupler. The status of the data transmission is indicated by the TxD and RxD LEDs.</p>",
"mpn" : "750-654",
"sku" : "750-654",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000110002831a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg4fGltYWdlL2pwZWd8YUdWaEwyaGpOUzh4TkRZNE9UVXlPVFF6TURBME5pOHlNREJmTURJd01EQXdNVEV3TURBeU9ETXhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4NjI5ZjUwMjRhY2Q0ODIwMTUzMTZjMDQ2MDIyOGNjZDZmNTkwMzQyNjQ3MWZhNGVjMDI0YjZkODc1OTE3MjI",
"gtin13" : "4017332345583",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ca-en/io-systems/serial-data-exchange-interface/p/750-654"
}