{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller BACnet/IP",
"description" : "<p>The 750‐830 BACnet/IP Controller connects the WAGO I/O System to the BACnet protocol</p><p>and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5.</p><p>The controller provides the three following functionalities:</p><ul><li>1. Native server: For each channel, appropriate BACnet objects are generated automatically for the digital/analog input and output modules that are connected to the controller.</li><li>2. Application server: Other supported BACnet objects can be created via IEC -61131‐3 programming environment.</li><li>3. Application client: Using the client functionality, objects and their properties can be accessed by other BACnet devices. </li></ul><br/><p>Access to BACnet/IP networks is provided by the controller's RJ-45 interface.</p><p>The integrated RS-232 interface communicates with external devices. The controller can also be addressed as a MODBUS RTU slave via RS-232 interface.</p><p>The 750-830 Controller's application programming is IEC 61131-3 compliant.</p><p>It is capable of multitasking, has a battery-backed, real-time clock and is based on a 32-bit CPU.</p><br/><p>HTML pages can be generated on an internal server for Web-based applications.</p><br/>Start-up and configuration of the BACnet networks is performed using the WAGO BACnet Configurator's Windows software.",
"mpn" : "750-830",
"sku" : "750-830",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-no-picture?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpZME5ESXpPVGt5T1RNM05DOHlNREJmYm05ZmNHbGpkSFZ5WlF8OGI2Y2U1YjAwN2IzMzUyMDQ3ZjQ1NjlhNDJmYTk2OWE3NTJjYmM4ZTY1NmJhNmU3ZTk4NjJmODkxMmVhOTYxYQ",
"gtin13" : "4045454636401",
"category" : "Controller",
"url" : "https://www.wago.com/ca-en/plcs-controllers/controller-bacnet-ip/p/750-830"
}