{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller LonWorks®",
"description" : "<p>The LONWORKS<sup>®</sup> Controller is an expansion for the WAGO I/O System.</p><p>Application programming is IEC 61131-3 compliant. </p><p>The programmer can access all fieldbus and I/O data.</p><p>Features and applications:</p><p>In addition to the Neuron chip, the LONWORKS<sup>®</sup> Controller also has a host processor (40 MHz) that can be programmed via WAGO-I/O-PRO.</p><p>All available types of modules up to 248 digital or 124 analog input/output channels as well as modules with special functions can be addressed and handled using the program generated by WAGO-I/O-PRO.</p><p>The Neuron chip connection is made through IEC-61131-3 variables with special addresses. These can be imported via LNS<sup>TM</sup>-compliant PRIO LNS plug-in and assigned to a maximum of 52 network variables.</p><p>Any Standard Network Variable Type (SNVT) can be assigned to each of these network variables.</p><p>The PRIO LNS plug-in supports all available SNVTs from the LONMARK<sup>®</sup> SNVT Master List (1-31 bytes in length).</p><p>Network variables can be assigned to any SNVTs, ensuring the best possible interoperability with LONMARK-compliant products of other manufacturers.</p>",
"mpn" : "750-819",
"sku" : "750-819",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c0000fb50000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM1fGltYWdlL2pwZWd8YURnNUwyZ3hOeTh4TXprNU56UTVOekV5TWpnME5pOHlNREJmTURJd01EQXdNR013TURBd1ptSTFNREF3TURFd01HSTJYMFJGTG1wd1p3fGY5NGQ3YmQ0Yjg2NzIyZWJmZGY1YzMzYjI1NWVmM2MyMjU3N2RkMGVlYjA5YWIyMmRhOWNjNzJlOWJjNjI2YTg",
"gtin13" : "4045454527037",
"category" : "Controller",
"url" : "https://www.wago.com/ca-en/plcs-controllers/controller-lonworks/p/750-819"
}