[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9985/017-301","name":"pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue","url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9985_017-301","description":"<h2><i>WINSTA</i>® MIDI cable assembly with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly 5-pole. WAGO pluggable installation connectors are used when requirements are multiplied or are distributed on a specified grid, for example, when installing grid flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are primarily suitable for intelligent, easy lighting installation, for instance for the dimming function of DALI lights. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation. The fire class of the cables used for construction is essential for the safety of buildings. Cable assemblies should be specified according to local and regional code, e.g. this product with fire class E for houses with normal safety requirements. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – the <i>WINSTA</i>® MIDI pluggable installation connector with fire class E from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><br/><li>for automation controllers</li><br/><li>with I coding for use in building automation (lighting control)</li><br/><li>flexible installation to save space</li><br/><li>quick replacement of defective units during ongoing operation</li><br/></ul><br/><br/><br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTQ0NDN8aW1hZ2UvanBlZ3xhR1V5TDJnd1ppOHhOVEEyT1RZNE9URTFNVFV4T0F8NzUzZmNmMzkxMDMxMjY3MjNkOWY5OTJkZTZjZTA0ZGVkNzdiOWZiZjk2MmZlNjkyZDAwYmE1N2Y2YjYyNzk3NQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY1NHxpbWFnZS9qcGVnfGFHUmtMMmhtT0M4eE5UQTJPVFk1TURFd01UYzVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NjZkZDI3ZTM2MDI1YjhhYmQwODQwOTIyMWQwZTUwNTg3MmRiZTY2OTNlNjNkZTJjZjNiZDMxMjA2NzNjMWEyMg","altText":"1440_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYxNnxpbWFnZS9qcGVnfGFEWm1MMmhtTkM4eE5UQTJPVFk1TURJNU9ETTVPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzNDg2ZDE2ZGE3MDI3YTg3YmUzZTMwNzdlYTZhZDExNGFkOTRkMzA5NTg5NWE5MzU3OTc1N2RjNDJkMGFjOA","altText":"1280_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5MnxpbWFnZS9qcGVnfGFEbG1MMmhsWkM4eE5UQTJPVFk1TURRNU5UQXdOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NGU4NTE3OTM2MzEyYTgxNmFlNDNmZTQ5N2QxYThhYTFmYzEwM2ZkODFjYWE5ODBiNDZmZTUxZGQ5MjNhNzg2OA","altText":"1024_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc1MnxpbWFnZS9qcGVnfGFEa3dMMmhsTnk4eE5UQTJPVFk1TURZeU5qQTNPQzgzTmpoZk1ESXdNREF3TURJd01EQXpZall5WkRBd01ERXdNR0kyWDBSRkxtcHdad3w4OGYwNWE5MTI2ZmY2NWQ3YTBjYjQ2OWJhZDQ4MDYxODVhZWRhYjFjZTEwMzkwOGZhNGI2NjE0NzNiMzQ2YmZk","altText":"768_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTQzfGltYWdlL2pwZWd8YURFeEwyaGxNQzh4TlRBMk9UWTVNRGc0T0RJeU1pODBPREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDBhMzE1ODI5MDFjNjQ4YmQ3OGRjMGY4MDg5N2Y5OTU1N2Q4MTQ0MTgyYmQ0OTYxOGE2NzcyNTE4ZmIwNzcxOWU","altText":"480_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YURNNEwyZzNaQzh4TlRBMk9UWTVNVFkzTkRZMU5DOHhNakJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDU2NjM2ZjE3MmFiMWY3Mjk4OTI2ZmViYzY0MzE4YTIxYzMzNGFlZTEzNzkyOTEyNGJiYzI3YTRhZDQyZmM5MjU","altText":"120_020000020003b62d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQ4MnxpbWFnZS9qcGVnfGFHRXlMMmd3WWk4eE5UQTJPVFk0T1RrM01EY3hPQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MDNjODQ1OGVkYzY2ZDJmMDQ1NjU3ZjU0NGYyNGFmNjdkOWYzYjk1ZDE4OGVkZjVlNGFkNDQ1MzY1YTY4NjQxZQ","altText":"2000_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY1NHxpbWFnZS9qcGVnfGFHUmtMMmhtT0M4eE5UQTJPVFk1TURFd01UYzVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NjZkZDI3ZTM2MDI1YjhhYmQwODQwOTIyMWQwZTUwNTg3MmRiZTY2OTNlNjNkZTJjZjNiZDMxMjA2NzNjMWEyMg","altText":"1440_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYxNnxpbWFnZS9qcGVnfGFEWm1MMmhtTkM4eE5UQTJPVFk1TURJNU9ETTVPQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzNDg2ZDE2ZGE3MDI3YTg3YmUzZTMwNzdlYTZhZDExNGFkOTRkMzA5NTg5NWE5MzU3OTc1N2RjNDJkMGFjOA","altText":"1280_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA5MnxpbWFnZS9qcGVnfGFEbG1MMmhsWkM4eE5UQTJPVFk1TURRNU5UQXdOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkyTW1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NGU4NTE3OTM2MzEyYTgxNmFlNDNmZTQ5N2QxYThhYTFmYzEwM2ZkODFjYWE5ODBiNDZmZTUxZGQ5MjNhNzg2OA","altText":"1024_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc1MnxpbWFnZS9qcGVnfGFEa3dMMmhsTnk4eE5UQTJPVFk1TURZeU5qQTNPQzgzTmpoZk1ESXdNREF3TURJd01EQXpZall5WkRBd01ERXdNR0kyWDBSRkxtcHdad3w4OGYwNWE5MTI2ZmY2NWQ3YTBjYjQ2OWJhZDQ4MDYxODVhZWRhYjFjZTEwMzkwOGZhNGI2NjE0NzNiMzQ2YmZk","altText":"768_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTQzfGltYWdlL2pwZWd8YURFeEwyaGxNQzh4TlRBMk9UWTVNRGc0T0RJeU1pODBPREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDBhMzE1ODI5MDFjNjQ4YmQ3OGRjMGY4MDg5N2Y5OTU1N2Q4MTQ0MTgyYmQ0OTYxOGE2NzcyNTE4ZmIwNzcxOWU","altText":"480_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURrMkwyZzVNUzh4TlRBMk9UWTVNVEE0TkRnek1DOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDgyZjU2NWJiOTcxZTY0OTFiOTFjNjI5YjU2NDA3NGQ5MTkzOWJkZTBhZTk0NDg1N2QxZDAwZWMzMTAwYWUxZTg","altText":"200_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ3fGltYWdlL2pwZWd8YURNNEwyZzNaQzh4TlRBMk9UWTVNVFkzTkRZMU5DOHhNakJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDU2NjM2ZjE3MmFiMWY3Mjk4OTI2ZmViYzY0MzE4YTIxYzMzNGFlZTEzNzkyOTEyNGJiYzI3YTRhZDQyZmM5MjU","altText":"120_020000020003b62d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTQ0NDN8aW1hZ2UvanBlZ3xhR1V5TDJnd1ppOHhOVEEyT1RZNE9URTFNVFV4T0F8NzUzZmNmMzkxMDMxMjY3MjNkOWY5OTJkZTZjZTA0ZGVkNzdiOWZiZjk2MmZlNjkyZDAwYmE1N2Y2YjYyNzk3NQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b62d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFEazNMMmcyT0M4eE5UQTJPVFk0T0RZMU9UazVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZjRmZmQ5Mjg4NzdhZjIxNmQ4MTIyYmZjYjk1NDE2NzE2ZWU0NWVlYTUwM2M1NmFiOThiZmE1YWJkMWVhMg","altText":"2000_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFEazNMMmcyT0M4eE5UQTJPVFk0T0RZMU9UazVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZjRmZmQ5Mjg4NzdhZjIxNmQ4MTIyYmZjYjk1NDE2NzE2ZWU0NWVlYTUwM2M1NmFiOThiZmE1YWJkMWVhMg","altText":"2000_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFEazNMMmcyT0M4eE5UQTJPVFk0T0RZMU9UazVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZjRmZmQ5Mjg4NzdhZjIxNmQ4MTIyYmZjYjk1NDE2NzE2ZWU0NWVlYTUwM2M1NmFiOThiZmE1YWJkMWVhMg","altText":"2000_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDR8aW1hZ2UvanBlZ3xhREUwTDJnd05pOHhOVEEyT1RZNE9UUXhNelkyTWk4eU1EQmZNREl3TURBd01USXdNREF4WXpreVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8NGRhMjc2MDIyNjY5Nzg0NjFhNmJmMTNhNTRiOGMzNTQ5NTIzYWNlMTAxM2E5Mjc4OTNjYTEzNzVkYWRmNjY0OQ","altText":"200_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDR8aW1hZ2UvanBlZ3xhREUwTDJnd05pOHhOVEEyT1RZNE9UUXhNelkyTWk4eU1EQmZNREl3TURBd01USXdNREF4WXpreVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8NGRhMjc2MDIyNjY5Nzg0NjFhNmJmMTNhNTRiOGMzNTQ5NTIzYWNlMTAxM2E5Mjc4OTNjYTEzNzVkYWRmNjY0OQ","altText":"200_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFEazNMMmcyT0M4eE5UQTJPVFk0T0RZMU9UazVPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNlZjRmZmQ5Mjg4NzdhZjIxNmQ4MTIyYmZjYjk1NDE2NzE2ZWU0NWVlYTUwM2M1NmFiOThiZmE1YWJkMWVhMg","altText":"2000_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFHTTBMMmcyTkM4eE5UQTJPVFk0T0RjNU1UQTNNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE1YjdhNmYzYTI2ZGIxY2I3OTIyMTI0Mzk0MDM3ZmEzZTM0ODQ5ZDE0MmZhY2JmMDkxOTU1MGM1MDc3ODA4YQ","altText":"1440_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIzN3xpbWFnZS9qcGVnfGFEQTNMMmcxWlM4eE5UQTJPVFk0T0RrNE56WTNPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YjBkNTJlYmQ2ZmM4ZmUxMDM5ZjIxMGZhYzFmOWM1Yzc1ODhlMDg5ODVhNTAzN2E4Y2E5MmJmMjBjNDNjMg","altText":"1280_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0NnxpbWFnZS9qcGVnfGFEUmpMMmd4TUM4eE5UQTJPVFk0T1RFeE9EYzFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV001TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YmM4NDY4ODNmZGNlODg2NGMzMTc0MjI5YmY2NDM4YzFiZjJiNDVhODFhZWY4YmI1YjBkNGVlMWE4M2NiZDc4MA","altText":"1024_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwOHxpbWFnZS9qcGVnfGFHVTBMMmd3WXk4eE5UQTJPVFk0T1RJeE56QTFOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZemt5WXpBd01ERXdNR0kyWDBSRkxtcHdad3xiY2MzZDU3Y2IxZWI2MTFjNGQ4NWViMjU1MTA1MGEwZDkxZDRjNzc4NjhkYzJlZGM4OTk3ODlkYTRiODM4NGE5","altText":"768_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDQ3fGltYWdlL2pwZWd8YURJMUwyZ3dPUzh4TlRBMk9UWTRPVE0wT0RFeU5pODBPREJmTURJd01EQXdNVEl3TURBeFl6a3lZekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMmM5YTE2NWZhZmFkZjQ4YjU2NzQzMjdjYzIyNzU4Y2YxZmRkOTI2Y2EzMjJmYjAwM2E2ZjA0ZDBmYmQ4ODQ","altText":"480_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDR8aW1hZ2UvanBlZ3xhREUwTDJnd05pOHhOVEEyT1RZNE9UUXhNelkyTWk4eU1EQmZNREl3TURBd01USXdNREF4WXpreVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8NGRhMjc2MDIyNjY5Nzg0NjFhNmJmMTNhNTRiOGMzNTQ5NTIzYWNlMTAxM2E5Mjc4OTNjYTEzNzVkYWRmNjY0OQ","altText":"200_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c92c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0fGltYWdlL2pwZWd8YURkaUwyZ3dOQzh4TlRBMk9UWTRPVGMwTVRNME1pOHhNakJmTURJd01EQXdNVEl3TURBeFl6a3lZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkMDMzOGNmYTFmYmNlOWMwYWI3OGJlZGU2MDQyY2NmNDRhMzI0MGIzNGU1YjJlYzIzNGQ3MDkyNmMyZTY0Njg","altText":"120_020000120001c92c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c92c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDUxMXxpbWFnZS9qcGVnfGFHUXlMMmczTmk4eE5UQTJPVFk0T0RJd01USTBOZ3wyOGY2M2ZjMTYzMzJmZWU4OWJlZGIxNjNiN2ZlNDczODc2OGNlMWEyZTFhZGE2YzE2MzM2YjRiNDc0M2NlMmYy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c92c000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9985/017-301","stock":null,"url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9985_017-301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9985/017-301","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454404758","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled interconnecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60405567","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9985/017-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue