IT-Maintenance, June 1st 2025
WINSTA® MIDI Item no. 771-9995/017-401

pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black

Item no. 771-9995/017-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black
Variant selection
Wire cross-section:   2.5mm²
Total length:   4m
Item no. 771-9995/017-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black
Variant selection
Wire cross-section:   2.5mm²
Total length:   4m
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 9
Item no.: 770-640
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 5 outputs; black
Item no.: 771-9995/117-101
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 1 m; 2,50 mm²; black
Item no.: 771-9993/217-501
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 5 m; 2,50 mm²; black
Item no.: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 771-9995/017-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 5 m; 2,50 mm²; black
Item no.: 831-3105/1019-004
Socket; with strain relief housing; 5-pole; Cod. A; 6,00 mm²; black
Item no.: 221-415
COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
Item no.: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste
Item no.: 771-9975/017-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. P; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; red