{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Plug/Socket MIDI; Cod. A; H05VV-F 3G 2.5 mm²; 0.4 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly with protection against mismating. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow resource-efficient, error-free installation in a large number of applications. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. This pluggable installation connector can be employed for a load of up to 20 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a RD socket, a RD socket and rd plug. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation expenses without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a great number of uses</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-5001/100-000",
"sku" : "774-5001/100-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053282-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1N3xpbWFnZS9qcGVnfGFEQmxMMmd6TkM4eE16Z3dNRFEzTlRRNU1qTTRNaTh5TURCZk1UQXdOVE15T0RKZlJFVXVhbkJufDQ4OGE3ZGUzMDRiZTBiZDMwZWUzMWQzYTQ1ZTRjOGEyM2VjODYzZWI4NTM1NGZkNjBiODc4ZGFhMDA1ZDUxNzE",
"gtin13" : "4066966302325",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/pre-assembled-y-cable/p/774-5001_100-000"
}