{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Cod. A; H05VV-F 3G 2.5 mm²; 0.8 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly rated current 20 A supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 20 A – so it is suitable for robust loads. With <i>WINSTA</i>® RD, we have introduced a product line that fits optimally into conduits or boreholes thanks to its design. This product meets all the mandatory fire protection requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A RD socket are provided. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-5001/101-000",
"sku" : "774-5001/101-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053284-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE5fGltYWdlL2pwZWd8YURObEwyZzNNUzh4TXpjNU5qTTNOVEF6TlRrek5DOHlNREJmTVRBd05UTXlPRFJmUkVVdWFuQm58Yzk0N2YxZjE0YTVlNTg2MDUyZDQ4YjI5NTc5ZDg1ODkwZmJmN2M3MWZjMDg0ODUzZDk1YWZiMDA3MDgyMjExMg",
"gtin13" : "4066966301984",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/pre-assembled-y-cable/p/774-5001_101-000"
}