{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Cod. A/S; H05VV-F 3G 2.5 mm²; H05VV-F 3G 1.5 mm²; 0.4 m; 2,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly rated current 16 A is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow resource-efficient, error-free installation in a large number of applications. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). With <i>WINSTA</i>® RD, we have invented a product line that fits perfectly into conduits or boreholes due to its design. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a RD socket, a RD socket, a MIDI plug and a MIDI socket. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a great number of applications</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-5001/102-000",
"sku" : "774-5001/102-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053286-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEzMnxpbWFnZS9qcGVnfGFHTXpMMmcyWkM4eE16Y3lNVEV4TlRBek16WXpNQzh5TURCZk1UQXdOVE15T0RaZlJFVXVhbkJufDE1M2FiZDQ2NDZkMGY1OGM1ZDRiNWZlOGFmODY0MmY4YmYzNDdhZjVlOTgwNmU3MTE5ZTI5MzdjZjg2NTVmNzQ",
"gtin13" : "4066966302264",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/pre-assembled-y-cable/p/774-5001_102-000"
}