WINSTA® RD
Item no. 774-5001/105-000
pre-assembled Y-cable; Eca; Cod. A/S; H05VV-F 3G 1.5 mm²; H05VV-F 3 x 1.5 mm²; 0.4 m; 1,50 mm²
![120_10053292_DE 120_10053292_DE](/medias/120-10053292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ1OHxpbWFnZS9qcGVnfGFHUTFMMmcwWlM4eE16Y3lNVEV4TlRrMU1URXpOQzh4TWpCZk1UQXdOVE15T1RKZlJFVXVhbkJufDQ1MWU2NTk5ZDhmNTYwNDBiYWZhMmZlOTg2YmUyM2I2ODY2NTJhNWZmYzhmNzZkYTQzZmRlNjUyODEwODAzOGQ)
![120_10053291_DE 120_10053291_DE](/medias/120-10053291-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExN3xpbWFnZS9qcGVnfGFHWmhMMmcwWVM4eE16YzVPVEEzTkRFek5qQTVOQzh4TWpCZk1UQXdOVE15T1RGZlJFVXVhbkJufGVjYzU4ZTk4YjI2MDZjZmYzMWMwNjg3YzBhNWZmMTBhYTQwYjMzNjdhN2U1YTM3YWRlNTYxMTJkMTAxN2RkYjg)
![120_9740730_DE 120_9740730_DE](/medias/120-9740730-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDV8aW1hZ2UvanBlZ3xhRFV6TDJneE1pOHhNelkyTnpneE1UQTJOVGc0Tmk4eE1qQmZPVGMwTURjek1GOUVSUzVxY0djfGI4NDNhNTFlODRkZTM2ZjgyNWIwZWUxZjg5MDc0ZDczNDkyMmRlMmZlZWNiYzc1YWRmYjMzMjA1ZGU0NmYzZWI)
![120_9722390_DE 120_9722390_DE](/medias/120-9722390-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURjNEwyZzJZeTh4TXpZMk5qVXdOelU0TnpZeE5DOHhNakJmT1RjeU1qTTVNRjlFUlM1cWNHY3w0YmY2NTY5YjhkMjAxYmRiYzJkYzYzZGFkYzVhYTljMDMzNWIyYmM0NjgxYjc1ZTA2YmRhZmE4MTgzZWFhMzYw)
Item no. 774-5001/105-000
pre-assembled Y-cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 774-5001/105-000
pre-assembled Y-cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request