{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Cod. A; H05VV-F 3G 2.5 mm²; 0.4 m; 2,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating provides the foundation for assembly of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in no time flat. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised elements. This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® RD offers a round design that is perfect for installation in conduits with an inner diameter of 20 mm, for example in the prefabricated house sector. According to the European CPR, the fire class of the cables used for construction is critical for building safety as well. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a RD socket, a RD socket and a MIDI plug. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also cut installation expenses without compromising quality and safety: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-5001/106-000",
"sku" : "774-5001/106-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053294-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0fGltYWdlL2pwZWd8YURJNEwyZ3dZaTh4TXpjeU1qSTJPRGcyTURRME5pOHlNREJmTVRBd05UTXlPVFJmUkVVdWFuQm58YTZlYzIyZjk4M2E2NDkzM2Y5NTI1OTc2OTIwZmQyOGRhYjJlMTZkMWQxNWQ1ZGExMzU4NTE2ZWI3YWVkZGYwOQ",
"gtin13" : "4066966302271",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/pre-assembled-y-cable/p/774-5001_106-000"
}